1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
|
/*
* Copyright 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "GpuService.h"
#include <binder/IResultReceiver.h>
#include <binder/Parcel.h>
#include <utils/String8.h>
#include <vkjson.h>
namespace android {
// ----------------------------------------------------------------------------
class BpGpuService : public BpInterface<IGpuService>
{
public:
explicit BpGpuService(const sp<IBinder>& impl) : BpInterface<IGpuService>(impl) {}
};
IMPLEMENT_META_INTERFACE(GpuService, "android.ui.IGpuService");
status_t BnGpuService::onTransact(uint32_t code, const Parcel& data,
Parcel* reply, uint32_t flags)
{
status_t status;
switch (code) {
case SHELL_COMMAND_TRANSACTION: {
int in = data.readFileDescriptor();
int out = data.readFileDescriptor();
int err = data.readFileDescriptor();
int argc = data.readInt32();
Vector<String16> args;
for (int i = 0; i < argc && data.dataAvail() > 0; i++) {
args.add(data.readString16());
}
sp<IBinder> unusedCallback;
sp<IResultReceiver> resultReceiver;
if ((status = data.readNullableStrongBinder(&unusedCallback)) != OK)
return status;
if ((status = data.readNullableStrongBinder(&resultReceiver)) != OK)
return status;
status = shellCommand(in, out, err, args);
if (resultReceiver != nullptr)
resultReceiver->send(status);
return OK;
}
default:
return BBinder::onTransact(code, data, reply, flags);
}
}
// ----------------------------------------------------------------------------
namespace {
status_t cmd_help(int out);
status_t cmd_vkjson(int out, int err);
}
const char* const GpuService::SERVICE_NAME = "gpu";
GpuService::GpuService() {}
status_t GpuService::shellCommand(int /*in*/, int out, int err,
Vector<String16>& args)
{
ALOGV("GpuService::shellCommand");
for (size_t i = 0, n = args.size(); i < n; i++)
ALOGV(" arg[%zu]: '%s'", i, String8(args[i]).string());
if (args.size() >= 1) {
if (args[0] == String16("vkjson"))
return cmd_vkjson(out, err);
if (args[0] == String16("help"))
return cmd_help(out);
}
// no command, or unrecognized command
cmd_help(err);
return BAD_VALUE;
}
// ----------------------------------------------------------------------------
namespace {
status_t cmd_help(int out) {
FILE* outs = fdopen(out, "w");
if (!outs) {
ALOGE("vkjson: failed to create out stream: %s (%d)", strerror(errno),
errno);
return BAD_VALUE;
}
fprintf(outs,
"GPU Service commands:\n"
" vkjson dump Vulkan properties as JSON\n");
fclose(outs);
return NO_ERROR;
}
void vkjsonPrint(FILE* out) {
std::string json = VkJsonInstanceToJson(VkJsonGetInstance());
fwrite(json.data(), 1, json.size(), out);
fputc('\n', out);
}
status_t cmd_vkjson(int out, int /*err*/) {
FILE* outs = fdopen(out, "w");
if (!outs) {
int errnum = errno;
ALOGE("vkjson: failed to create output stream: %s", strerror(errnum));
return -errnum;
}
vkjsonPrint(outs);
fclose(outs);
return NO_ERROR;
}
} // anonymous namespace
} // namespace android
|