1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
|
/*
* Copyright 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_GPUSERVICE_H
#define ANDROID_GPUSERVICE_H
#include <binder/IInterface.h>
#include <cutils/compiler.h>
namespace android {
/*
* This class defines the Binder IPC interface for GPU-related queries and
* control.
*/
class IGpuService : public IInterface {
public:
DECLARE_META_INTERFACE(GpuService);
};
class BnGpuService: public BnInterface<IGpuService> {
protected:
virtual status_t shellCommand(int in, int out, int err,
Vector<String16>& args) = 0;
virtual status_t onTransact(uint32_t code, const Parcel& data,
Parcel* reply, uint32_t flags = 0) override;
};
class GpuService : public BnGpuService
{
public:
static const char* const SERVICE_NAME ANDROID_API;
GpuService() ANDROID_API;
protected:
virtual status_t shellCommand(int in, int out, int err,
Vector<String16>& args) override;
};
} // namespace android
#endif // ANDROID_GPUSERVICE_H
|