1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
|
/*
* Copyright 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_SURFACEINTERCEPTOR_H
#define ANDROID_SURFACEINTERCEPTOR_H
#include <frameworks/native/cmds/surfacereplayer/proto/src/trace.pb.h>
#include <mutex>
#include <utils/SortedVector.h>
#include <utils/Vector.h>
namespace android {
class BufferItem;
class Layer;
class SurfaceFlinger;
struct DisplayState;
struct layer_state_t;
constexpr auto DEFAULT_FILENAME = "/data/SurfaceTrace.dat";
/*
* SurfaceInterceptor intercepts and stores incoming streams of window
* properties on SurfaceFlinger.
*/
class SurfaceInterceptor {
public:
SurfaceInterceptor(SurfaceFlinger* const flinger);
// Both vectors are used to capture the current state of SF as the initial snapshot in the trace
void enable(const SortedVector<sp<Layer>>& layers,
const DefaultKeyedVector< wp<IBinder>, DisplayDeviceState>& displays);
void disable();
bool isEnabled();
// Intercept display and surface transactions
void saveTransaction(const Vector<ComposerState>& stateUpdates,
const DefaultKeyedVector< wp<IBinder>, DisplayDeviceState>& displays,
const Vector<DisplayState>& changedDisplays, uint32_t flags);
// Intercept surface data
void saveSurfaceCreation(const sp<const Layer>& layer);
void saveSurfaceDeletion(const sp<const Layer>& layer);
void saveBufferUpdate(const sp<const Layer>& layer, uint32_t width, uint32_t height,
uint64_t frameNumber);
// Intercept display data
void saveDisplayCreation(const DisplayDeviceState& info);
void saveDisplayDeletion(int32_t displayId);
void savePowerModeUpdate(int32_t displayId, int32_t mode);
void saveVSyncEvent(nsecs_t timestamp);
private:
// The creation increments of Surfaces and Displays do not contain enough information to capture
// the initial state of each object, so a transaction with all of the missing properties is
// performed at the initial snapshot for each display and surface.
void saveExistingDisplaysLocked(
const DefaultKeyedVector< wp<IBinder>, DisplayDeviceState>& displays);
void saveExistingSurfacesLocked(const SortedVector<sp<Layer>>& layers);
void addInitialSurfaceStateLocked(Increment* increment, const sp<const Layer>& layer);
void addInitialDisplayStateLocked(Increment* increment, const DisplayDeviceState& display);
status_t writeProtoFileLocked();
const sp<const Layer> getLayer(const wp<const IBinder>& weakHandle);
const std::string getLayerName(const sp<const Layer>& layer);
int32_t getLayerId(const sp<const Layer>& layer);
Increment* createTraceIncrementLocked();
void addSurfaceCreationLocked(Increment* increment, const sp<const Layer>& layer);
void addSurfaceDeletionLocked(Increment* increment, const sp<const Layer>& layer);
void addBufferUpdateLocked(Increment* increment, const sp<const Layer>& layer, uint32_t width,
uint32_t height, uint64_t frameNumber);
void addVSyncUpdateLocked(Increment* increment, nsecs_t timestamp);
void addDisplayCreationLocked(Increment* increment, const DisplayDeviceState& info);
void addDisplayDeletionLocked(Increment* increment, int32_t displayId);
void addPowerModeUpdateLocked(Increment* increment, int32_t displayId, int32_t mode);
// Add surface transactions to the trace
SurfaceChange* createSurfaceChangeLocked(Transaction* transaction, int32_t layerId);
void setProtoRectLocked(Rectangle* protoRect, const Rect& rect);
void addPositionLocked(Transaction* transaction, int32_t layerId, float x, float y);
void addDepthLocked(Transaction* transaction, int32_t layerId, uint32_t z);
void addSizeLocked(Transaction* transaction, int32_t layerId, uint32_t w, uint32_t h);
void addAlphaLocked(Transaction* transaction, int32_t layerId, float alpha);
void addMatrixLocked(Transaction* transaction, int32_t layerId,
const layer_state_t::matrix22_t& matrix);
void addTransparentRegionLocked(Transaction* transaction, int32_t layerId,
const Region& transRegion);
void addFlagsLocked(Transaction* transaction, int32_t layerId, uint8_t flags);
void addLayerStackLocked(Transaction* transaction, int32_t layerId, uint32_t layerStack);
void addCropLocked(Transaction* transaction, int32_t layerId, const Rect& rect);
void addDeferTransactionLocked(Transaction* transaction, int32_t layerId,
const sp<const Layer>& layer, uint64_t frameNumber);
void addFinalCropLocked(Transaction* transaction, int32_t layerId, const Rect& rect);
void addOverrideScalingModeLocked(Transaction* transaction, int32_t layerId,
int32_t overrideScalingMode);
void addSurfaceChangesLocked(Transaction* transaction, const layer_state_t& state);
void addTransactionLocked(Increment* increment, const Vector<ComposerState>& stateUpdates,
const DefaultKeyedVector< wp<IBinder>, DisplayDeviceState>& displays,
const Vector<DisplayState>& changedDisplays, uint32_t transactionFlags);
// Add display transactions to the trace
DisplayChange* createDisplayChangeLocked(Transaction* transaction, int32_t displayId);
void addDisplaySurfaceLocked(Transaction* transaction, int32_t displayId,
const sp<const IGraphicBufferProducer>& surface);
void addDisplayLayerStackLocked(Transaction* transaction, int32_t displayId,
uint32_t layerStack);
void addDisplaySizeLocked(Transaction* transaction, int32_t displayId, uint32_t w,
uint32_t h);
void addDisplayProjectionLocked(Transaction* transaction, int32_t displayId,
int32_t orientation, const Rect& viewport, const Rect& frame);
void addDisplayChangesLocked(Transaction* transaction,
const DisplayState& state, int32_t displayId);
bool mEnabled {false};
std::string mOutputFileName {DEFAULT_FILENAME};
std::mutex mTraceMutex {};
Trace mTrace {};
SurfaceFlinger* const mFlinger;
};
}
#endif // ANDROID_SURFACEINTERCEPTOR_H
|