summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--libhwcomposer/hal_public.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/libhwcomposer/hal_public.h b/libhwcomposer/hal_public.h
index 5ca9bd2..9ac2d64 100644
--- a/libhwcomposer/hal_public.h
+++ b/libhwcomposer/hal_public.h
@@ -32,7 +32,7 @@
32#include <hardware/memtrack.h> 32#include <hardware/memtrack.h>
33 33
34#define ALIGN(x,a) (((x) + (a) - 1L) & ~((a) - 1L)) 34#define ALIGN(x,a) (((x) + (a) - 1L) & ~((a) - 1L))
35#define HW_ALIGN 16 35#define HW_ALIGN 8
36 36
37/* This can be tuned down as appropriate for the SOC. 37/* This can be tuned down as appropriate for the SOC.
38 * 38 *