summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMykhailo Sopiha2019-06-04 14:47:03 -0500
committerPraneeth Bajjuri2019-06-18 17:42:12 -0500
commit8054f800d4d00897859e65f8911dd7f66bba1464 (patch)
tree277286bf82a56a892c765735a5b08fa9ae1720cf
parent2de6f83e975ae02e51d8cd087b643a99063b2e99 (diff)
downloadhardware-ti-am65x-8054f800d4d00897859e65f8911dd7f66bba1464.tar.gz
hardware-ti-am65x-8054f800d4d00897859e65f8911dd7f66bba1464.tar.xz
hardware-ti-am65x-8054f800d4d00897859e65f8911dd7f66bba1464.zip
libhwcomposer: change stride alignment to 8
The UM GPU driver assumes that pixel alignment is 8. The HWV and Gralloc should report the same value of alignment, so it was changed from 16 to 8. The issue can be reproduced by observation of corrupted images with pixel width that is multiple to 8, but not multiple to 16 (example: 56x56 pixel icons). Signed-off-by: Mykhailo Sopiha <mykhailo.sopiha@linaro.org>
-rw-r--r--libhwcomposer/hal_public.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/libhwcomposer/hal_public.h b/libhwcomposer/hal_public.h
index 5ca9bd2..9ac2d64 100644
--- a/libhwcomposer/hal_public.h
+++ b/libhwcomposer/hal_public.h
@@ -32,7 +32,7 @@
32#include <hardware/memtrack.h> 32#include <hardware/memtrack.h>
33 33
34#define ALIGN(x,a) (((x) + (a) - 1L) & ~((a) - 1L)) 34#define ALIGN(x,a) (((x) + (a) - 1L) & ~((a) - 1L))
35#define HW_ALIGN 16 35#define HW_ALIGN 8
36 36
37/* This can be tuned down as appropriate for the SOC. 37/* This can be tuned down as appropriate for the SOC.
38 * 38 *