summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndrew F. Davis2019-06-11 16:12:04 -0500
committerAndrew F. Davis2019-06-28 10:32:54 -0500
commitb25437154a4dda4d55a52cfa9b9c72da65f0a2aa (patch)
treea00118a0f03bd91b7c42e546291d1c6cf3d05bc2
parentd25362162b4be41fc3d5573650a6d4a6a3a9f6e5 (diff)
downloadhardware-ti-am65x-b25437154a4dda4d55a52cfa9b9c72da65f0a2aa.tar.gz
hardware-ti-am65x-b25437154a4dda4d55a52cfa9b9c72da65f0a2aa.tar.xz
hardware-ti-am65x-b25437154a4dda4d55a52cfa9b9c72da65f0a2aa.zip
libhwcomposer: Drop redundant HDMIA comment
This is already described in detail above this comment, remove this extra line. Signed-off-by: Andrew F. Davis <afd@ti.com>
-rw-r--r--libhwcomposer/hwc.cpp2
1 files changed, 0 insertions, 2 deletions
diff --git a/libhwcomposer/hwc.cpp b/libhwcomposer/hwc.cpp
index 6a1b2a2..d0d5d0d 100644
--- a/libhwcomposer/hwc.cpp
+++ b/libhwcomposer/hwc.cpp
@@ -97,8 +97,6 @@ static const struct drm_connector_type connector_type_list[] = {
97 * 97 *
98 * The values are <string> constants, with acceptable values being as defined 98 * The values are <string> constants, with acceptable values being as defined
99 * by the DRM interface `DRM_CONNECTOR_TYPE_<string>`. 99 * by the DRM interface `DRM_CONNECTOR_TYPE_<string>`.
100 *
101 * If nothing is set, external is `HDMIA` connector.
102 */ 100 */
103static int display_get_connector_type(int disp) 101static int display_get_connector_type(int disp)
104{ 102{