blob: 742ad533464d7e4ab385d0760634a8de9f112ea8 (
plain) (
tree)
|
|
AC_PREREQ(2.52)
dnl initialize autoconf
AC_INIT([libdce], [1.0.0], [http://www.ti.com])
dnl define PACKAGE_VERSION_* variables
dnl AS_VERSION
dnl can autoconf find the source ?
AC_CONFIG_SRCDIR([libdce.c])
dnl set the autotools aux directory
AC_CONFIG_AUX_DIR([config])
dnl AM_MAINTAINER_MODE only provides the option to configure to enable it
AM_MAINTAINER_MODE
dnl sets host_*, target_ variables
AC_CANONICAL_SYSTEM
dnl initialize automake
AM_INIT_AUTOMAKE([foreign])
dnl use pretty build output with automake >= 1.11
m4_ifdef([AM_SILENT_RULES],[AM_SILENT_RULES([yes])],
[AM_DEFAULT_VERBOSITY=1
AC_SUBST(AM_DEFAULT_VERBOSITY)])
dnl find a compiler
AC_PROG_CC
AM_PROG_AS
AM_PROG_LIBTOOL
dnl *** autotools stuff ***
dnl allow for different autotools
dnl AS_AUTOTOOLS_ALTERNATE
dnl *** checks for platform ***
AC_DEFINE_UNQUOTED(CPU_`echo $target_cpu | tr a-z- A-Z_`,[1])
AC_DEFINE_UNQUOTED(OS_` echo $target_os | tr a-z- A-Z_`,[1])
dnl *** checks for programs ***
AC_PROG_INSTALL
dnl Check for pkgconfig first
AC_CHECK_PROG([HAVE_PKGCONFIG], [pkg-config], [yes], [no])
dnl *** checks for libraries ***
dnl Check for libdrm
PKG_CHECK_MODULES(DRM, libdrm libdrm_omap)
dnl *** checks for libraries ***
dnl Check for libmmrpc
#PKG_CHECK_MODULES(MMRPC, libmmrpc)
dnl *** checks for header files ***
dnl check if we have ANSI C header files
AC_HEADER_STDC
dnl *** checks for types/defines ***
dnl *** checks for structures ***
dnl *** checks for compiler characteristics ***
dnl *** checks for library functions ***
dnl *** checks for dependancy libraries ***
dnl *** set variables based on configure arguments ***
#if test "$IPC_HEADERS" != "" ; then
# if test "$cross_compiling" != "yes" ; then
# AC_CHECK_FILES(["$IPC_HEADERS"],,[AC_MSG_ERROR(["$IPC_HEADERS" not found, Set path variable IPC_HEADERS])])
# fi
# AC_SUBST(IPC_HEADERS)
#else
# AC_MSG_ERROR([Set path variable IPC_HEADERS])
#fi
AC_CONFIG_FILES([
libdce.pc
Makefile
packages/codec_engine/Makefile
packages/ivahd_codecs/Makefile
packages/xdais/Makefile
packages/xdctools/Makefile
packages/framework_components/Makefile
])
AC_OUTPUT
|