aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2017-09-19 15:06:51 -0500
committerGerrit Code Review2017-09-19 15:06:51 -0500
commit338ba56b9b9393acf7b54e4d5ab531f710c7360b (patch)
treecb1a5ac7c6da2a0cba6944efe0a089becc7c02fb
parentcdd2ee29a0e83f5343792cced20c01a8debf4595 (diff)
parent6d206d7165e617fc164f045f7518556d13d88530 (diff)
downloadhardware-ti-libdce-338ba56b9b9393acf7b54e4d5ab531f710c7360b.tar.gz
hardware-ti-libdce-338ba56b9b9393acf7b54e4d5ab531f710c7360b.tar.xz
hardware-ti-libdce-338ba56b9b9393acf7b54e4d5ab531f710c7360b.zip
Merge "libdce [Android]: Increase array size for inbuf_offset and outbuf_offset"
-rw-r--r--dce_rpc.h4
1 files changed, 2 insertions, 2 deletions
diff --git a/dce_rpc.h b/dce_rpc.h
index 4bd45e6..a4e0193 100644
--- a/dce_rpc.h
+++ b/dce_rpc.h
@@ -44,8 +44,8 @@
44 44
45 45
46#define MAX_NAME_LENGTH 32 46#define MAX_NAME_LENGTH 32
47#define MAX_INPUT_BUF 2 // Need to confirm for interlaced YUVs for Encoders 47#define MAX_INPUT_BUF 16 // Based on the XDM_MAX_IO_BUFFERS value for XDM2_BufDesc
48#define MAX_OUTPUT_BUF 2 48#define MAX_OUTPUT_BUF 16 // Based on the XDM_MAX_IO_BUFFERS value for XDM2_BufDesc
49#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case 49#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case
50#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS) 50#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS)
51 51