diff options
author | Sunita Nadampalli | 2017-02-07 14:19:55 -0600 |
---|---|---|
committer | Sunita Nadampalli | 2017-02-07 14:21:29 -0600 |
commit | 398dd27e7f3181fff9e3d910b418c69f1493f52f (patch) | |
tree | ecb3577c9b3df4a09cf9a764320daa65b6057817 | |
parent | 36f1d1389852374f3804e63e98471a751dd24e57 (diff) | |
download | hardware-ti-libdce-398dd27e7f3181fff9e3d910b418c69f1493f52f.tar.gz hardware-ti-libdce-398dd27e7f3181fff9e3d910b418c69f1493f52f.tar.xz hardware-ti-libdce-398dd27e7f3181fff9e3d910b418c69f1493f52f.zip |
libdce: Increase the concurrent engine handle count
Increase the MAX_INSTANCES count for the concurrent engine handles
to match the DCE server definitions.
Change-Id: If29de276b9a173e114ad6df9b1358b4842e86b49
Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
-rw-r--r-- | dce_rpc.h | 2 | ||||
-rw-r--r-- | libdce.c | 4 |
2 files changed, 3 insertions, 3 deletions
@@ -49,7 +49,7 @@ | |||
49 | #define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case | 49 | #define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case |
50 | #define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS) | 50 | #define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS) |
51 | 51 | ||
52 | #define MAX_INSTANCES 4 | 52 | #define MAX_INSTANCES 6 // aligned with IPUMM definitions for MAX instances i.e.,5, + 1 for persistent system |
53 | /* Message-Ids: | 53 | /* Message-Ids: |
54 | */ | 54 | */ |
55 | //#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore. | 55 | //#define DCE_RPC_CONNECT (0x80000000 | 00) Connect not needed anymore. |
@@ -1032,7 +1032,7 @@ VIDDEC3_Handle VIDDEC3_create(Engine_Handle engine, String name, | |||
1032 | 1032 | ||
1033 | id = get_callback(0); | 1033 | id = get_callback(0); |
1034 | if (id < 0) { | 1034 | if (id < 0) { |
1035 | /* This is depended on the MAX_INSTANCE, by default it handles only 4 instances of codec instance (full frame or low latency) */ | 1035 | /* This is depended on the MAX_INSTANCE, by default it handles only 5 instances of codec instance (full frame or low latency) */ |
1036 | ERROR("Failed because too many codec clients, Max is %d. MAX_INSTANCES default needs to be changed if required.", MAX_INSTANCES); | 1036 | ERROR("Failed because too many codec clients, Max is %d. MAX_INSTANCES default needs to be changed if required.", MAX_INSTANCES); |
1037 | goto EXIT; | 1037 | goto EXIT; |
1038 | } else { /* Found empty array to be populated */ | 1038 | } else { /* Found empty array to be populated */ |
@@ -1254,7 +1254,7 @@ VIDENC2_Handle VIDENC2_create(Engine_Handle engine, String name, | |||
1254 | 1254 | ||
1255 | id = get_callback(0); | 1255 | id = get_callback(0); |
1256 | if( id < 0 ) { | 1256 | if( id < 0 ) { |
1257 | /* This is depended on the MAX_INSTANCE, by default it handles only 4 instances of codec instance (full frame or low latency) */ | 1257 | /* This is depended on the MAX_INSTANCE, by default it handles only 5 instances of codec instance (full frame or low latency) */ |
1258 | ERROR("Failed because too many codec clients, Max is %d. MAX_INSTANCES default needs to be changed if required.", MAX_INSTANCES); | 1258 | ERROR("Failed because too many codec clients, Max is %d. MAX_INSTANCES default needs to be changed if required.", MAX_INSTANCES); |
1259 | goto EXIT; | 1259 | goto EXIT; |
1260 | } else { /* Found empty array to be populated */ | 1260 | } else { /* Found empty array to be populated */ |