summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2016-06-17 10:30:07 -0500
committerBuddy Liong2016-06-17 10:30:07 -0500
commitd0d2e63691f4c6906aa9ae28c16f5b92de8c1bcd (patch)
tree6a874121e0c5846ad00fc291682b0f09b45498c9 /dce_rpc.h
parent4e9b02508ac3847df0af5c496a1be7b4ae082ad5 (diff)
downloadhardware-ti-libdce-d0d2e63691f4c6906aa9ae28c16f5b92de8c1bcd.tar.gz
hardware-ti-libdce-d0d2e63691f4c6906aa9ae28c16f5b92de8c1bcd.tar.xz
hardware-ti-libdce-d0d2e63691f4c6906aa9ae28c16f5b92de8c1bcd.zip
get_rproc_info: Introduce new API to query remoteproc
This is the initial implementation of an extensible API that allows the user to query various remote core parameters. Currently, there are three query parameters that are supported: 1. CPU Load 2. Total configured heap size 3. Available heap size The intent of this API is to programmatically call the API and feed it in various other tools that can be developed on top of this (for example: soc performance visualization etc.) NOTE: This will require the implementation on ipumm-fw and/or dspdce-fw. Change-Id: I94c309221dbce24162a4f31166890d3acdb2d049 Signed-off-by: Karthik Ramanan <a0393906@ti.com> Signed-off-by: Buddy Liong <buddy.liong@ti.com>
Diffstat (limited to 'dce_rpc.h')
-rw-r--r--dce_rpc.h3
1 files changed, 2 insertions, 1 deletions
diff --git a/dce_rpc.h b/dce_rpc.h
index dcbeaf7..cba0d3f 100644
--- a/dce_rpc.h
+++ b/dce_rpc.h
@@ -60,7 +60,8 @@ typedef enum dce_rpc_call {
60 DCE_RPC_CODEC_CONTROL, 60 DCE_RPC_CODEC_CONTROL,
61 DCE_RPC_CODEC_GET_VERSION, 61 DCE_RPC_CODEC_GET_VERSION,
62 DCE_RPC_CODEC_PROCESS, 62 DCE_RPC_CODEC_PROCESS,
63 DCE_RPC_CODEC_DELETE 63 DCE_RPC_CODEC_DELETE,
64 DCE_RPC_GET_INFO
64} dce_rpc_call; 65} dce_rpc_call;
65 66
66//Enumeration for dce function callback 67//Enumeration for dce function callback