diff options
author | Saurabh Bipin Chandra | 2013-04-22 11:42:19 -0500 |
---|---|---|
committer | Saurabh Bipin Chandra | 2013-04-26 09:14:28 -0500 |
commit | 6647d1f16d70b9d867ce5b7aef92705939aa5975 (patch) | |
tree | 73b154f99e7ceff809c8a98be6489e4ee11d0877 /libdce.h | |
download | hardware-ti-libdce-6647d1f16d70b9d867ce5b7aef92705939aa5975.tar.gz hardware-ti-libdce-6647d1f16d70b9d867ce5b7aef92705939aa5975.tar.xz hardware-ti-libdce-6647d1f16d70b9d867ce5b7aef92705939aa5975.zip |
[libDCE] Add IPC 3.x Adapted code to Repository
This patch adds libdce code to the repository.
LibDCE has been adapted to use the MmRpc layer
of IPC 3.x. This version of LibDCE is expected to
work on QNX.
Patchset 2 adds/modifies:
1. Removes Tiler 2D allocation/free for now.
2. Corrects memplugin_free() for Tiler 1D.
3. Modifies dce_test app to dump output till 30 frames.
4. Renamed dce.h to libdce.h.
5. Corrected header files across all files.
6. Build configuration for QNX
7. Removes build warnings.
8. Add README for Build instructions
9. Takes care of comments of Buddy and Pradeep.
Patchset 3 adds/modifies:
1. Reduced Stack usage of each function.
2. Add ptr check in memplugin and remove from libdce.
3. Add DCE_Assert macros.
4. Add DCE_error_status enum.
5. Comments Cleanup
6. Make some functions static.
7. process() cleanup including removing reply_buf.
8. Add else if (for codec_type == Encoder type)
9. Converted Macros to Inline functions.
10.Converted init and deinit to dce_init and dce_deinit functions.
11. Removed dce_init() and dce_deinit() declarations
Patchset 4 adds/modifies:
1. Assert Input function arguments.
2. Correct copyright year.
3. Correct memplugin_free for Shared memory.
4. Create dce_priv.h and move trace and assert macros to the header.
5. Redeclare mem_type enum and add mem_error_status enum in
memplugin.h and make corresponding changes.
6. Add asserts in memplugin.
Intention of some of the changes above is to move towards
delinking Libdce and Memplugin.
Patchset 5:
1. Missed to add dce_priv.h file.
Patchset 6:
1. Take care Pradeep's comment.
Change-Id: I6e5e37b7088362e7bad66200fc3454bb828e0eff
Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
Diffstat (limited to 'libdce.h')
-rw-r--r-- | libdce.h | 79 |
1 files changed, 79 insertions, 0 deletions
diff --git a/libdce.h b/libdce.h new file mode 100644 index 0000000..c64456a --- /dev/null +++ b/libdce.h | |||
@@ -0,0 +1,79 @@ | |||
1 | /* | ||
2 | * Copyright (c) 2013, Texas Instruments Incorporated | ||
3 | * All rights reserved. | ||
4 | * | ||
5 | * Redistribution and use in source and binary forms, with or without | ||
6 | * modification, are permitted provided that the following conditions | ||
7 | * are met: | ||
8 | * | ||
9 | * * Redistributions of source code must retain the above copyright | ||
10 | * notice, this list of conditions and the following disclaimer. | ||
11 | * | ||
12 | * * Redistributions in binary form must reproduce the above copyright | ||
13 | * notice, this list of conditions and the following disclaimer in the | ||
14 | * documentation and/or other materials provided with the distribution. | ||
15 | * | ||
16 | * * Neither the name of Texas Instruments Incorporated nor the names of | ||
17 | * its contributors may be used to endorse or promote products derived | ||
18 | * from this software without specific prior written permission. | ||
19 | * | ||
20 | * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" | ||
21 | * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, | ||
22 | * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR | ||
23 | * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR | ||
24 | * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, | ||
25 | * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, | ||
26 | * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; | ||
27 | * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, | ||
28 | * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR | ||
29 | * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, | ||
30 | * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. | ||
31 | */ | ||
32 | |||
33 | #ifndef __LIBDCE_H__ | ||
34 | #define __LIBDCE_H__ | ||
35 | |||
36 | |||
37 | #include <ti/sdo/ce/Engine.h> | ||
38 | #include <ti/sdo/ce/video3/viddec3.h> | ||
39 | #include <ti/sdo/ce/video2/videnc2.h> | ||
40 | |||
41 | |||
42 | /* DCE Error Types */ | ||
43 | typedef enum dce_error_status { | ||
44 | DCE_EOK = 0, | ||
45 | DCE_EXDM_FAIL = -1, | ||
46 | DCE_EOUT_OF_MEMORY = -2, | ||
47 | DCE_EXDM_UNSUPPORTED = -3, | ||
48 | DCE_EIPC_CREATE_FAIL = -4, | ||
49 | DCE_EIPC_CALL_FAIL = -5, | ||
50 | DCE_EINVALID_INPUT = -6 | ||
51 | } dce_error_status; | ||
52 | |||
53 | |||
54 | /* other than the codec-engine API, you must use the following two functions | ||
55 | * to allocate the data structures passed to codec-engine APIs (other than the | ||
56 | * raw input/output buffers which should be passed as virtual addresses in | ||
57 | * TILER space | ||
58 | */ | ||
59 | void *dce_alloc(int sz); | ||
60 | void dce_free(void *ptr); | ||
61 | |||
62 | |||
63 | #if defined(BUILDOS_GLP) | ||
64 | void dce_set_fd(int fd); | ||
65 | int dce_get_fd(); | ||
66 | |||
67 | /* avoid some messy stuff in xdc/std.h which leads to gcc issues */ | ||
68 | #define xdc__ARGTOPTR | ||
69 | #define xdc__ARGTOFXN | ||
70 | |||
71 | struct omap_device *dce_init(void); | ||
72 | void dce_deinit(struct omap_device *dev); | ||
73 | |||
74 | #define XDM_MEMTYPE_BO 10 | ||
75 | #define XDM_MEMTYPE_BO_OFFSET 11 | ||
76 | #endif /* BUILDOS_GLP */ | ||
77 | |||
78 | #endif /* __LIBDCE_H__ */ | ||
79 | |||