summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPradeep Venkatasubbarao2013-11-15 05:05:01 -0600
committerPradeep Venkatasubbarao2013-12-03 01:26:09 -0600
commit9208d0f18664575c0a50420435c19c85ff9740dd (patch)
tree75f177ca0b42328ea1c8b7fd342970b7663e1ec6 /libdce.h
parent31bb1282efc6e9afcfdc90ece237cfe156d4d853 (diff)
downloadhardware-ti-libdce-9208d0f18664575c0a50420435c19c85ff9740dd.tar.gz
hardware-ti-libdce-9208d0f18664575c0a50420435c19c85ff9740dd.tar.xz
hardware-ti-libdce-9208d0f18664575c0a50420435c19c85ff9740dd.zip
Added VIDDEC2 interfaces for DSP codecs
This patch adds VIDDEC2 interfaces and libdce now supports both VIDDEC2 and VIDDEC3 interfaces. It initializes ipc based on the server name(IVA or DSP). Provisions are made to handle multiple instances of IPU and DSP codecs. Change-Id: Ie1869e626423a6250983711114dc9d0854022309 Signed-off-by: Pradeep Venkatasubbarao <pradeepv@ti.com>
Diffstat (limited to 'libdce.h')
-rw-r--r--libdce.h1
1 files changed, 1 insertions, 0 deletions
diff --git a/libdce.h b/libdce.h
index 9377892..69ac370 100644
--- a/libdce.h
+++ b/libdce.h
@@ -38,6 +38,7 @@
38#include <ti/sdo/ce/Engine.h> 38#include <ti/sdo/ce/Engine.h>
39#include <ti/sdo/ce/video3/viddec3.h> 39#include <ti/sdo/ce/video3/viddec3.h>
40#include <ti/sdo/ce/video2/videnc2.h> 40#include <ti/sdo/ce/video2/videnc2.h>
41#include <ti/sdo/ce/video2/viddec2.h>
41 42
42#if defined(BUILDOS_LINUX) 43#if defined(BUILDOS_LINUX)
43/* avoid some messy stuff in xdc/std.h which leads to gcc issues */ 44/* avoid some messy stuff in xdc/std.h which leads to gcc issues */