diff options
author | Sathishkumar | 2013-09-05 06:34:31 -0500 |
---|---|---|
committer | Saurabh Bipin Chandra | 2013-09-05 11:09:16 -0500 |
commit | e08aec49c5bee1a70ea4b8a6e1d29a5d09c8ec2e (patch) | |
tree | 45c3aee6f4fd8f47c7596534d48b7ffa065dcc0f /libdce.h | |
parent | bdc17c43679f649cd46fec22f9dafc1c13130acc (diff) | |
download | hardware-ti-libdce-e08aec49c5bee1a70ea4b8a6e1d29a5d09c8ec2e.tar.gz hardware-ti-libdce-e08aec49c5bee1a70ea4b8a6e1d29a5d09c8ec2e.tar.xz hardware-ti-libdce-e08aec49c5bee1a70ea4b8a6e1d29a5d09c8ec2e.zip |
[LINUX] Fix for make install
This patch fixes make install. All the required headers are
copied to $(includedir)/dce on make install.
Unused variables(X11 and WAYLAND) are removed in Makefile.am and
pkg-config on libmmrpc is removed as no libmmrpc.pc is available.
xdc_target_types__=gnu/targets/std.h is added to libdce.h, so
that applications need not do it when using libdce.h.
Change-Id: I8cc70aa2102becdbdc4c6b1e38e2aaa91739c4cc
Signed-off-by: Sathishkumar <x0203598@ti.com>
Diffstat (limited to 'libdce.h')
-rw-r--r-- | libdce.h | 1 |
1 files changed, 1 insertions, 0 deletions
@@ -33,6 +33,7 @@ | |||
33 | #ifndef __LIBDCE_H__ | 33 | #ifndef __LIBDCE_H__ |
34 | #define __LIBDCE_H__ | 34 | #define __LIBDCE_H__ |
35 | 35 | ||
36 | #define xdc_target_types__ gnu/targets/std.h | ||
36 | #include <xdc/std.h> | 37 | #include <xdc/std.h> |
37 | #include <ti/sdo/ce/Engine.h> | 38 | #include <ti/sdo/ce/Engine.h> |
38 | #include <ti/sdo/ce/video3/viddec3.h> | 39 | #include <ti/sdo/ce/video3/viddec3.h> |