summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSunita Nadampalli2015-02-19 12:01:12 -0600
committerSunita Nadampalli2015-02-19 12:12:28 -0600
commit968acc5b54491736e6ad543685b3778be003ea83 (patch)
treeb7945a5057d29bed68e91e30a1800713359e6ad8 /memplugin_android.c
parentbb5786d7ce8ab452ab1edc867e4456d1abf08428 (diff)
downloadhardware-ti-libdce-968acc5b54491736e6ad543685b3778be003ea83.tar.gz
hardware-ti-libdce-968acc5b54491736e6ad543685b3778be003ea83.tar.xz
hardware-ti-libdce-968acc5b54491736e6ad543685b3778be003ea83.zip
libdce[ANDROID]: Fix bug in omap buffer object free logic
For the omap_bo_del function call, we need to pass the bo object rather than the mmaped pointer. Change-Id: I3b011594b0210ec6f95f3f4644835594a80ace28 Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
Diffstat (limited to 'memplugin_android.c')
-rw-r--r--memplugin_android.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/memplugin_android.c b/memplugin_android.c
index 307dc9e..7235de2 100644
--- a/memplugin_android.c
+++ b/memplugin_android.c
@@ -201,7 +201,7 @@ void memplugin_free_noheader(MemHeader *memHdr)
201 } 201 }
202 202
203 /*Finally, Delete the buffer object*/ 203 /*Finally, Delete the buffer object*/
204 omap_bo_del((struct omap_bo *)h->ptr); 204 omap_bo_del((struct omap_bo *)h->handle);
205 205
206 return; 206 return;
207} 207}