summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndrew F. Davis2019-07-22 11:35:42 -0500
committerAndrew F. Davis2019-07-22 11:35:42 -0500
commitbb2faf49af3eded23abe3eb3a167b08494670bc5 (patch)
treeb9c9aa32548d8672ac99bf2333f0115610b0b061 /nto/qconf-override.mk
parentec14e1d5cea1ed3c3ea0e2b9cf1fd581acff93e3 (diff)
downloadhardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.tar.gz
hardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.tar.xz
hardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.zip
Reduce external dependencies by pulling in MMRPC files
The ipcdev project is over 200k lines of code, of which we use only about 600 lines. Pull the mmrpc project into this source base to avoid this large external dependency. We do the same for the kernel header that mmrpc needs. This will have to be kept up to date with the current kernel version. Signed-off-by: Andrew F. Davis <afd@ti.com>
Diffstat (limited to 'nto/qconf-override.mk')
0 files changed, 0 insertions, 0 deletions