summaryrefslogtreecommitdiffstats
path: root/nto
diff options
context:
space:
mode:
authorAndrew F. Davis2019-07-22 11:35:42 -0500
committerAndrew F. Davis2019-07-22 11:35:42 -0500
commitbb2faf49af3eded23abe3eb3a167b08494670bc5 (patch)
treeb9c9aa32548d8672ac99bf2333f0115610b0b061 /nto
parentec14e1d5cea1ed3c3ea0e2b9cf1fd581acff93e3 (diff)
downloadhardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.tar.gz
hardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.tar.xz
hardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.zip
Reduce external dependencies by pulling in MMRPC files
The ipcdev project is over 200k lines of code, of which we use only about 600 lines. Pull the mmrpc project into this source base to avoid this large external dependency. We do the same for the kernel header that mmrpc needs. This will have to be kept up to date with the current kernel version. Signed-off-by: Andrew F. Davis <afd@ti.com>
Diffstat (limited to 'nto')
0 files changed, 0 insertions, 0 deletions