diff options
author | Andrew F. Davis | 2019-07-22 11:35:42 -0500 |
---|---|---|
committer | Andrew F. Davis | 2019-07-22 11:35:42 -0500 |
commit | bb2faf49af3eded23abe3eb3a167b08494670bc5 (patch) | |
tree | b9c9aa32548d8672ac99bf2333f0115610b0b061 /test_qnx | |
parent | ec14e1d5cea1ed3c3ea0e2b9cf1fd581acff93e3 (diff) | |
download | hardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.tar.gz hardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.tar.xz hardware-ti-libdce-bb2faf49af3eded23abe3eb3a167b08494670bc5.zip |
Reduce external dependencies by pulling in MMRPC files
The ipcdev project is over 200k lines of code, of which we use only
about 600 lines. Pull the mmrpc project into this source base
to avoid this large external dependency. We do the same for the
kernel header that mmrpc needs. This will have to be kept up to date
with the current kernel version.
Signed-off-by: Andrew F. Davis <afd@ti.com>
Diffstat (limited to 'test_qnx')
0 files changed, 0 insertions, 0 deletions