summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'dce_rpc.h')
-rw-r--r--dce_rpc.h4
1 files changed, 2 insertions, 2 deletions
diff --git a/dce_rpc.h b/dce_rpc.h
index 4bd45e6..a4e0193 100644
--- a/dce_rpc.h
+++ b/dce_rpc.h
@@ -44,8 +44,8 @@
44 44
45 45
46#define MAX_NAME_LENGTH 32 46#define MAX_NAME_LENGTH 32
47#define MAX_INPUT_BUF 2 // Need to confirm for interlaced YUVs for Encoders 47#define MAX_INPUT_BUF 16 // Based on the XDM_MAX_IO_BUFFERS value for XDM2_BufDesc
48#define MAX_OUTPUT_BUF 2 48#define MAX_OUTPUT_BUF 16 // Based on the XDM_MAX_IO_BUFFERS value for XDM2_BufDesc
49#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case 49#define MAX_OUTPUT_BUFPTRS 2//To take care bufs and bufSizes in viddec2 case
50#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS) 50#define MAX_TOTAL_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF + MAX_OUTPUT_BUFPTRS)
51 51