diff options
Diffstat (limited to 'libdce.c')
-rw-r--r-- | libdce.c | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -50,7 +50,7 @@ | |||
50 | /* Handle used for Remote Communication */ | 50 | /* Handle used for Remote Communication */ |
51 | MmRpc_Handle MmRpcHandle[MAX_REMOTEDEVICES] = { NULL}; | 51 | MmRpc_Handle MmRpcHandle[MAX_REMOTEDEVICES] = { NULL}; |
52 | Engine_Handle gEngineHandle[MAX_INSTANCES][MAX_REMOTEDEVICES] = { {NULL, NULL}}; | 52 | Engine_Handle gEngineHandle[MAX_INSTANCES][MAX_REMOTEDEVICES] = { {NULL, NULL}}; |
53 | static pthread_mutex_t ipc_mutex = PTHREAD_MUTEX_INITIALIZER; | 53 | pthread_mutex_t ipc_mutex = PTHREAD_MUTEX_INITIALIZER; |
54 | static int __ClientCount[MAX_REMOTEDEVICES] = {0}; | 54 | static int __ClientCount[MAX_REMOTEDEVICES] = {0}; |
55 | int dce_debug = DCE_DEBUG_LEVEL; | 55 | int dce_debug = DCE_DEBUG_LEVEL; |
56 | const String DCE_DEVICE_NAME[MAX_REMOTEDEVICES]= {"rpmsg-dce","rpmsg-dce-dsp"}; | 56 | const String DCE_DEVICE_NAME[MAX_REMOTEDEVICES]= {"rpmsg-dce","rpmsg-dce-dsp"}; |