diff options
Diffstat (limited to 'packages/xdctools/gnu')
-rw-r--r-- | packages/xdctools/gnu/targets/std.h | 11 |
1 files changed, 3 insertions, 8 deletions
diff --git a/packages/xdctools/gnu/targets/std.h b/packages/xdctools/gnu/targets/std.h index 4301831..5fbcfe8 100644 --- a/packages/xdctools/gnu/targets/std.h +++ b/packages/xdctools/gnu/targets/std.h | |||
@@ -45,13 +45,8 @@ typedef signed char xdc_Int8; | |||
45 | typedef unsigned char xdc_UInt8; | 45 | typedef unsigned char xdc_UInt8; |
46 | typedef short xdc_Int16; | 46 | typedef short xdc_Int16; |
47 | typedef unsigned short xdc_UInt16; | 47 | typedef unsigned short xdc_UInt16; |
48 | typedef int xdc_Int32; | 48 | typedef int xdc_Int32; |
49 | 49 | typedef unsigned int xdc_UInt32; | |
50 | #if defined(__ARM_ARCH_7M__) || defined(__ARM_ARCH_7EM__) /* Cortex M */ | ||
51 | typedef unsigned xdc_UInt32; | ||
52 | #else | ||
53 | typedef unsigned long xdc_UInt32; | ||
54 | #endif | ||
55 | 50 | ||
56 | __extension__ typedef long long xdc_Int64; | 51 | __extension__ typedef long long xdc_Int64; |
57 | __extension__ typedef unsigned long long xdc_UInt64; | 52 | __extension__ typedef unsigned long long xdc_UInt64; |
@@ -61,7 +56,7 @@ __extension__ typedef unsigned long long xdc_UInt64; | |||
61 | */ | 56 | */ |
62 | typedef unsigned char xdc_Bits8; | 57 | typedef unsigned char xdc_Bits8; |
63 | typedef unsigned short xdc_Bits16; | 58 | typedef unsigned short xdc_Bits16; |
64 | typedef unsigned int xdc_Bits32; | 59 | typedef unsigned int xdc_Bits32; |
65 | __extension__ typedef unsigned long long xdc_Bits64; | 60 | __extension__ typedef unsigned long long xdc_Bits64; |
66 | 61 | ||
67 | /* | 62 | /* |