summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update project for latest Androidd-pie-core-releaseAndrew F. Davis2019-07-221-19/+21
* libdce: Increase the concurrent engine handle countSunita Nadampalli2017-02-071-2/+2
* Valid id checking for callbackmsg[id]).row_mode in process()Buddy Liong2016-06-221-2/+2
* get_rproc_info: Introduce new API to query remoteprocBuddy Liong2016-06-171-0/+38
* H.264 low latency with IVIDEO_NUMROWSBuddy Liong2016-03-011-85/+587
* libdce[LINUX] : Mutex protection support and other bug fixesBuddy Liong2015-05-051-0/+6
* [QNX] Remove dependency on QNX TILER for memory allocationBuddy Liong2015-04-211-1/+1
* libdce: Add mutex protection for dce_buf_lock/dce_buf_unlockSunita Nadampalli2015-01-301-1/+1
* [Fix] Support Multiplanar encoder input buffersPradeep Venkatasubbarao2014-11-271-1/+2
* libdce: Changes to make dce_ipc_init/deinit externalSunita Nadampalli2014-11-141-7/+6
* Fix multi threaded logic for client indexingPradeep Venkatasubbarao2014-09-151-9/+39
* Fixing Klocwork findingBuddy Liong2014-09-021-2/+2
* [VIDENC2] Single planar support for encoder inputPradeep Venkatasubbarao2014-08-171-1/+11
* [LINUX] Manage Tiler Pinning for dce DRM buffersPradeep Venkatasubbarao2014-03-251-16/+23
* [Fix] Hold mutex during Mmrpc_callPradeep Venkatasubbarao2014-01-031-10/+49
* [Bug] Fix possible client count overflowPradeep Venkatasubbarao2014-01-031-4/+6
* [LIBDCE]: Changes to make Encoder and Decoder co-exist on AndroidSunita Nadampalli2013-12-111-50/+40
* [LIBDCE] Spacing and alignment clean upbuddy.liong2013-12-031-210/+208
* Added VIDDEC2 interfaces for DSP codecsPradeep Venkatasubbarao2013-12-031-55/+243
* [LIBDCE] Get codec version on dce_test and dce_enc_testbuddy.liong2013-11-151-1/+6
* [LIBDCE] Replace Semaphore with MutexSunita Nadampalli2013-09-261-72/+19
* [LIBDCE] Fix memory leak on dce_ipc_init failureSunita Nadampalli2013-09-241-1/+1
* [LIBDCE][ANDROID] unify 1D output buffer support for Android/LinuxSunita Nadampalli2013-09-231-24/+1
* [LIBDCE] Add single planar output buffer support for AndroidSunita Nadampalli2013-09-181-2/+25
* [LIBDCE] Trace and Comments cleanupSaurabh Bipin Chandra2013-09-131-55/+29
* [LIBDCE] Add Android specific changesSunita Nadampalli2013-09-131-0/+34
* [LIBDCE] Move semaphore handling into dce_sem_* methodsSunita Nadampalli2013-09-131-9/+40
* [LIBDCE] Add support for offset within the xlation buffersSunita Nadampalli2013-09-131-12/+12
* [LIBDCE] update memplugin headers and apisSunita Nadampalli2013-09-131-8/+8
* [TRACE] Debug Log levels enabledSathishkumar2013-09-051-1/+1
* [LINUX] Fix for make installSathishkumar2013-09-051-3/+3
* [LIBDCE] Add function descriptor in libdce header fileSaurabh Bipin Chandra2013-09-051-5/+3
* [LIBDCE] Mutual exclusion of Engine_open and Engine_closeSaurabh Bipin Chandra2013-09-051-8/+22
* [LINUX] Moving Linux specific functions to new c fileSaurabh Bipin Chandra2013-09-051-103/+0
* [LINUX] Expose dce_init and dce_deinit calls to userSaurabh Bipin Chandra2013-09-051-51/+64
* [LINUX] Expose API to lock and Unlock IO BuffersSaurabh Bipin Chandra2013-09-041-2/+50
* [DCE] Align MmRpc offset setting with GLP Rpmsg_rpcSaurabh Bipin Chandra2013-09-041-6/+6
* [GLP] Enable DMA Buf HandleSaurabh Bipin Chandra2013-08-301-29/+71
* [LINUX] X11 and Wayland Support removedSathishkumar2013-08-291-30/+3
* [GLP] Libdce linux implementationSathishkumar2013-08-271-17/+73
* [DCE] Modify approach to pass parameters to IPCSaurabh Bipin Chandra2013-08-271-126/+67
* [LIBDCE] Remove MmRpc translation param baseSaurabh Bipin Chandra2013-06-191-2/+0
* Fix to pass right translation param to IPC.Saurabh Bipin Chandra2013-05-231-1/+1
* [LIBDCE] Remove check for error_code in Engine_openSaurabh Bipin Chandra2013-05-231-1/+0
* [libDCE] Add IPC 3.x Adapted code to RepositorySaurabh Bipin Chandra2013-04-261-0/+711