summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* [DCE_TEST] Print additional extendedError for VC1 and MPEG2Buddy Liong2017-06-201-0/+15
* [LIBDCE]: Fix in dce_enc_test when buffer type is tilerSubash Lakkimsetti2016-04-061-15/+14
* H.264 low latency with IVIDEO_NUMROWSBuddy Liong2016-03-014-345/+950
* [DCE_TEST] Revert 5c45f781Buddy Liong2015-10-271-5/+9
* [DCE_TEST] Fixing the decoded output resolutionBuddy Liong2015-10-011-9/+5
* VC1: setting the error concealmentSubash Lakkimsetti2015-08-061-0/+1
* [DCE_ENC_TEST] Handling other errors from VIDENC2_processBuddy Liong2015-04-241-12/+26
* [DCE_TEST] Handling other errors from VIDDEC3_processBuddy Liong2015-04-241-2/+7
* [QNX] Remove dependency on QNX TILER for memory allocationBuddy Liong2015-04-212-13/+14
* [TEST_QNX] Cleanup debug print.Buddy Liong2015-02-261-4/+1
* [DCE TEST] [DCE ENC TEST] Logs added for dce test automationSubash Lakkimsetti2014-10-092-19/+21
* Fixing Klocwork findingBuddy Liong2014-09-022-28/+65
* [TEST_QNX] Fixing compiler warningsBuddy Liong2014-08-202-11/+0
* [DCE_TEST] When outBufsInUse is set, use previous inputIDbuddy.liong2014-05-271-1/+1
* [DCE_TEST] Dump output frames per user specified request for NON-TILERSubash Lakkimsetti2014-03-061-1/+1
* [DCE_TEST] Clean up of OMAP5 flag for MPEG4 decoder.buddy.liong2014-01-291-7/+2
* [LIBDCE] Add non-TILER input buffer for dce_enc_testbuddy.liong2013-12-041-44/+88
* [LIBDCE] Get codec version on dce_test and dce_enc_testbuddy.liong2013-11-152-48/+123
* [LIBDCE] Add non-TILER output buffer for dce_enc_testbuddy.liong2013-11-151-124/+108
* [LIBDCE] Remove memcpy in read_input for dce_enc_testBuddy Liong2013-11-061-77/+15
* [FIX][DCE_ENC_TEST] Allocate buffer for Motion vector and SADSubash Lakkimsetti2013-11-041-2/+26
* [LIBDCE] Update packages with XDAIS, FC HeadersSaurabh Bipin Chandra2013-09-052-0/+2
* [QNX-MAKE] QNX Build system changesSaurabh Bipin Chandra2013-09-054-44/+16
* [LIBDCE] Adding dce_enc_testBuddy Liong2013-08-3013-99/+1801
* [Dce_Test] Enable MPEG2 Decoder in dce_test appSaurabh Bipin Chandra2013-05-231-16/+16
* Enable build of dce_test app with IPC 3.17Saurabh Bipin Chandra2013-05-231-1/+1
* [DCE_TEST] Add Input argument to take in number of frames to write.Saurabh Bipin Chandra2013-05-102-27/+33
* [libDCE] Add IPC 3.x Adapted code to RepositorySaurabh Bipin Chandra2013-04-266-0/+1536