AC_PREREQ(2.52) dnl initialize autoconf AC_INIT([libdce], [1.0.0], [http://www.ti.com]) dnl define PACKAGE_VERSION_* variables dnl AS_VERSION dnl can autoconf find the source ? AC_CONFIG_SRCDIR([libdce.c]) dnl set the autotools aux directory AC_CONFIG_AUX_DIR([config]) dnl AM_MAINTAINER_MODE only provides the option to configure to enable it AM_MAINTAINER_MODE dnl sets host_*, target_ variables AC_CANONICAL_SYSTEM dnl initialize automake AM_INIT_AUTOMAKE([foreign]) dnl use pretty build output with automake >= 1.11 m4_ifdef([AM_SILENT_RULES],[AM_SILENT_RULES([yes])], [AM_DEFAULT_VERBOSITY=1 AC_SUBST(AM_DEFAULT_VERBOSITY)]) dnl find a compiler AC_PROG_CC AM_PROG_AS AM_PROG_LIBTOOL dnl *** autotools stuff *** dnl allow for different autotools dnl AS_AUTOTOOLS_ALTERNATE dnl *** checks for platform *** AC_DEFINE_UNQUOTED(CPU_`echo $target_cpu | tr a-z- A-Z_`,[1]) AC_DEFINE_UNQUOTED(OS_` echo $target_os | tr a-z- A-Z_`,[1]) dnl *** checks for programs *** AC_PROG_INSTALL dnl Check for pkgconfig first AC_CHECK_PROG([HAVE_PKGCONFIG], [pkg-config], [yes], [no]) dnl *** checks for libraries *** dnl Check for libdrm PKG_CHECK_MODULES(DRM, libdrm libdrm_omap) dnl *** checks for libraries *** dnl Check for libmmrpc #PKG_CHECK_MODULES(MMRPC, libmmrpc) dnl *** checks for header files *** dnl check if we have ANSI C header files AC_HEADER_STDC dnl *** checks for types/defines *** dnl *** checks for structures *** dnl *** checks for compiler characteristics *** dnl *** checks for library functions *** dnl *** checks for dependancy libraries *** dnl *** set variables based on configure arguments *** #if test "$IPC_HEADERS" != "" ; then # if test "$cross_compiling" != "yes" ; then # AC_CHECK_FILES(["$IPC_HEADERS"],,[AC_MSG_ERROR(["$IPC_HEADERS" not found, Set path variable IPC_HEADERS])]) # fi # AC_SUBST(IPC_HEADERS) #else # AC_MSG_ERROR([Set path variable IPC_HEADERS]) #fi AC_CONFIG_FILES([ libdce.pc Makefile packages/codec_engine/Makefile packages/ivahd_codecs/Makefile packages/xdais/Makefile packages/xdctools/Makefile packages/framework_components/Makefile ]) AC_OUTPUT