1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
|
****************************** LIBDCE README ******************************
The LIBDCE component provides an interface for applications running on the
MPU (HLOS) to invoke the Codec Engine APIs on the remote core (IPU). It
enables the Video Encode/Decode Usecases. Apart from the exposed CE APIs,
it provides a memplugin utility to allocate memory that can be read/written
from the remote IPU core.
This ReadMe file comprises:
1. LIBDCE Build Information
a. For QNX
b. For Linux
c. For Android
2. Supported API information
a. Codec Engine APIs
b. libDCE APIs
3. API call flow
a. Decoder Application
4. Version Info of Headers included in packages folder
****************************** BUILD INFO *****************************
########################### For QNX ###########################
Exporting QNX variables:
## FOR QNX 6.5.0 SP1 SDP ##
export QNX_ROOT=/opt/qnx650
export QNX_HOST=${QNX_ROOT}/host/linux/x86
export LD_LIBRARY_PATH=${QNX_HOST}/usr/lib
export QNX_TARGET=${QNX_ROOT}/target/qnx6
export MAKEFLAGS=-I${QNX_TARGET}/usr/include
export QNX_CONFIGURATION=/etc/qnx
export QNX_JAVAHOME=${QNX_ROOT}/_jvm
export PATH=${QNX_HOST}/usr/bin:${PATH}:${QNX_CONFIGURATION}/bin
## FOR QNX 6.6.0 SDP ##
export QNX_ROOT=/opt/qnx660
export QNX_HOST=${QNX_ROOT}/host/linux/x86
export LD_LIBRARY_PATH=${QNX_HOST}/usr/lib
export QNX_TARGET=${QNX_ROOT}/target/qnx6
export MAKEFLAGS=-I${QNX_TARGET}/usr/include
export QNX_CONFIGURATION=/opt/qnx660/.qnx
export PATH=${QNX_HOST}/usr/bin:${PATH}:${QNX_CONFIGURATION}/bin
Exporting LIBDCE variables:
export IPCHEADERS=<path to IPC Headers>
export INSTALL_ROOT=<path for copying output binaries>
export QCONF_OVERRIDE=<absolute path to libdce/nto/qconf-override.mk>
For IPCHEADERS - Headers should be at:
$(IPCHEADERS)/usr/include/memmgr
$(IPCHEADERS)/usr/include/ti/syslink/
$(IPCHEADERS)/usr/include/ti/ipc/mm
$(IPCHEADERS)/usr/include/ti/shmemallocator
$(IPCHEADERS)/usr/include/
To turn on DEBUG:
Update common.mk
From:
CCFLAGS+=-O2 -DBUILDOS_QNX=1 -DDCE_DEBUG_ENABLE=1 -DDCE_DEBUG_LEVEL=1
To:
CCFLAGS+=-O2 -DBUILDOS_QNX=1 -DDCE_DEBUG_ENABLE=1 -DDCE_DEBUG_LEVEL=3
Building:
make -f Makefile.qnx install
Clean:
make -f Makefile.qnx clean
Location of Binaries:
INSTALL_ROOT/armle-v7/usr/lib/libdce.so
INSTALL_ROOT/armle-v7/usr/lib/libdce.so.1
INSTALL_ROOT/armle-v7/bin/dce_test
INSTALL_ROOT/armle-v7/bin/dce_enc_test
########################## For Linux ##########################
Exporting LIBDCE variables:
None
Building:
user@target:~/libdce# ./autogen.sh --prefix=/usr
This will check for required packages, compiler,
headers and generates the Makefile. --prefix=/usr
will confirure the install directory to /usr
user@target:~/libdce# make
Running make will build the library. It generates
the shared objects, static library, libdce.la
file for linking (Used by libtool) and
libdce.pc used for querying using pkg-config.
user@target:~/libdce# make install
Installs the library files(libdce.so*, libdce.a,
libdce.la) to $(--prefix)/lib.
Installs libdce.pc to $(--prefix)/lib/pkgconfig
Installs libdce.h and required headers to
$(--prefix)/include/dce/
Clean:
user@target:~/libdce# make clean
This will clean the build. Run make to build.
user@target:~/libdce# make distclean
This will clean the build and remove Makefiles.
Follow build steps above to build again.
######################### For Android #########################
Project clone:
This project is included into Android manifest and cloned into Android Filesystem.
Building:
"make" at Android root level will build libdce libraries along with filesystem.
for individual component building, execute the below command
cd mydroid/hardware/ti/omap4xxx
mm
Location of binary:
libdce.so is created at mydroid/out/target/product/jacinto6evm/system/lib/
******************************* API DETAILS *******************************
######################### Codec Engine APIs #########################
/*==================================================================*/
/** Engine_open : Codec Engine Exposed API to open
* Codec Engine.
* @ param name [in] : Name of Encoder or Decoder codec.
* @ param attrs [in] : Pointer to Engine Attributes structure.
NULL is valid.
* @ param ec [out] : Pointer to Engine Error structure for Codec
* to write error code. NULL is valid.
* @ return : Codec Engine Handle is returned to be used
* to create codec.
* In case of error, NULL is returned.
*/
Engine_Handle Engine_open(String name, Engine_Attrs *attrs, Engine_Error *ec)
######################### VIDDEC3 APIs #########################
/*==================================================================*/
/** VIDDEC3_create : Create Decoder codec.
*
* @ param engine [in] : Engine Handle obtained in Engine_open() call.
* @ param name [in] : Name of Decoder codec.
* @ param params [in] : Pointer to Static parameters structure of codec
* allocated using dce_alloc() API.
* @ return : Codec Handle is returned to be used for
* future CE calls.
* In case of error, NULL is returned.
*/
VIDDEC3_Handle VIDDEC3_create(Engine_Handle engine, String name,
VIDDEC3_Params *params)
/*==================================================================*/
/** VIDDEC3_control : Codec control call.
*
* @ param codec [in] : Codec Handle obtained in VIDDEC3_create() call.
* @ param id [in] : Command id for XDM control operation.
* @ param dynParams [in] : Pointer to dynamic parameters structure
* of codec allocated using dce_alloc() API.
* @ param status [out] : Pointer to status parameters structure
* of codec allocated using dce_alloc() API.
* If 'id' is XDM_GETVERSION, then
* status->data.buf should have a pointer to a
* buffer allocated through dce_alloc() API.
* @ return : DCE error status of control call is returned.
* #DCE_EOK [0] : Success.
* #DCE_EXDM_FAIL [-1] : XDM Failure.
* #DCE_EXDM_UNSUPPORTED [-3] : Unsupported XDM request.
* #DCE_EIPC_CALL_FAIL [-5] : MmRpc Call failed.
* #DCE_EINVALID_INPUT [-6] : Invalid Inputs.
*/
XDAS_Int32 VIDDEC3_control(VIDDEC3_Handle codec, VIDDEC3_Cmd id,
VIDDEC3_DynamicParams *dynParams, VIDDEC3_Status *status)
/*==================================================================*/
/** VIDDEC3_process : Decode process call.
*
* @ param codec [in] : Codec Handle obtained in VIDDEC3_create() call.
* @ param inBufs [in] : Pointer to Input Buffer Descriptor structure
* of codec allocated using dce_alloc() API.
* inBufs->descs[0].buf should have a virtual pointer
* to the Input Buffer in QNX. In Linux, it
* should have a DMA Buf FD to the Input Buffer.
* In Android, it should have the memheader pointer
* and the memheader->offset should have
* the offset for the actual data within the input buffer;
* memheader->offset = pInBufHeader->nOffset;
* @ param outBufs [in] : Pointer to Output Buffer Descriptor structure
* of codec allocated using dce_alloc() API.
* outBufs->descs[0].buf and outBufs->descs[1].buf
* should have virtual pointers to the Output
* Luma and Chroma Buffers respectively in QNX.
* In Linux these fields should have
* DMA Buf FDs to the Output Buffers. In Android
* these fields should have the memheader pointer,
* and the memheader->offset should have the offset
* for the actual data with in the outbuffer.
* @ param inArgs [in] : Pointer to Input Arguments structure
* of codec allocated using dce_alloc() API.
* @ param outArgs [out] : Pointer to Output Arguments structure
* of codec allocated using dce_alloc() API.
* @ return : DCE error status of process call is returned.
* #DCE_EOK [0] : Success.
* #DCE_EXDM_FAIL [-1] : XDM Failure.
* #DCE_EXDM_UNSUPPORTED [-3] : Unsupported XDM request.
* #DCE_EIPC_CALL_FAIL [-5] : MmRpc Call failed.
* #DCE_EINVALID_INPUT [-6] : Invalid Inputs.
*/
XDAS_Int32 VIDDEC3_process(VIDDEC3_Handle codec,
XDM2_BufDesc *inBufs, XDM2_BufDesc *outBufs,
VIDDEC3_InArgs *inArgs, VIDDEC3_OutArgs *outArgs)
/*===============================================================*/
/** VIDDEC3_delete : Delete Decode codec instance.
*
* @ param codec [in] : Codec Handle obtained in VIDDEC3_create() call.
* @ return : NIL.
*/
Void VIDDEC3_delete(VIDDEC3_Handle codec)
######################### VIDDENC2 APIs #########################
/*==================================================================*/
/** VIDENC2_create : Create Encoder codec.
*
* @ param engine [in] : Engine Handle obtained in Engine_open() call.
* @ param name [in] : Name of Encoder codec.
* @ param params [in] : Pointer to Static parameters structure of codec
* allocated using dce_alloc() API.
* @ return : Codec Handle is returned to be used for
* future CE calls.
* In case of error, NULL is returned.
*/
VIDENC2_Handle VIDENC2_create(Engine_Handle engine, String name,
VIDENC2_Params *params)
/*==================================================================*/
/** VIDENC2_control : Codec control call.
*
* @ param codec [in] : Codec Handle obtained in VIDENC2_create() call.
* @ param id [in] : Command id for XDM control operation.
* @ param dynParams [in] : Pointer to dynamic parameters structure
* of codec allocated using dce_alloc() API.
* @ param status [out] : Pointer to status parameters structure
* of codec allocated using dce_alloc() API.
* If 'id' is XDM_GETVERSION, then
* status->data.buf should have a pointer to a
* buffer allocated through dce_alloc() API.
* @ return : DCE error status of control call is returned.
* #DCE_EOK [0] : Success.
* #DCE_EXDM_FAIL [-1] : XDM Failure.
* #DCE_EXDM_UNSUPPORTED [-3] : Unsupported XDM request.
* #DCE_EIPC_CALL_FAIL [-5] : MmRpc Call failed.
* #DCE_EINVALID_INPUT [-6] : Invalid Inputs.
*/
XDAS_Int32 VIDENC2_control(VIDENC2_Handle codec, VIDENC2_Cmd id,
VIDENC2_DynamicParams *dynParams, VIDENC2_Status *status)
/*==================================================================*/
/** VIDENC2_process : Encode process call.
*
* @ param codec [in] : Codec Handle obtained in VIDENC2_create() call.
* @ param inBufs [in] : Pointer to Input Buffer Descriptor structure
* of codec allocated using dce_alloc() API.
* inBufs->planeDesc[0].buf and inBufs->planeDesc[1].buf
* should have virtual pointers to the Output
* Luma and Chroma Buffers respectively in QNX.
* In Linux/Android, these fields should have
* DMA Buf FDs to the Output Buffers.
* @ param outBufs [in] : Pointer to Output Buffer Descriptor structure
* of codec allocated using dce_alloc() API.
* OutBufs->descs[0].buf should have a virtual pointer
* to the Input Buffer in QNX. In Linux/Android, it
* should have a DMA Buf FD to the Input Buffer.
* @ param inArgs [in] : Pointer to Input Arguments structure
* of codec allocated using dce_alloc() API.
* @ param outArgs [out] : Pointer to Output Arguments structure
* of codec allocated using dce_alloc() API.
* @ return : DCE error status of process call is returned.
* #DCE_EOK [0] : Success.
* #DCE_EXDM_FAIL [-1] : XDM Failure.
* #DCE_EXDM_UNSUPPORTED [-3] : Unsupported XDM request.
* #DCE_EIPC_CALL_FAIL [-5] : MmRpc Call failed.
* #DCE_EINVALID_INPUT [-6] : Invalid Inputs.
*/
XDAS_Int32 VIDENC2_process(VIDENC2_Handle codec,
IVIDEO2_BufDesc *inBufs, XDM2_BufDesc *outBufs,
VIDENC2_InArgs *inArgs, VIDENC2_OutArgs *outArgs)
/*===============================================================*/
/** VIDENC2_delete : Delete Encode codec instance.
*
* @ param codec [in] : Codec Handle obtained in VIDENC2_create() call.
* @ return : NIL.
*/
Void VIDENC2_delete(VIDENC2_Handle codec)
/*==================================================================*/
/** Engine_close : Codec Engine Exposed API to Close Engine.
*
* @ param engine [in] : Engine Handle obtained in Engine_open() call.
*/
Void Engine_close(Engine_Handle engine)
############################ libDCE APIs ############################
See libdce.h
******************************* API call flow ******************************
// For example of a Decoder Application - using CE video3 interfaces to IPU (IVA-HD)
If (BUILDOS_LINUX) {
dev = dce_init()
}
engine = Engine_open(String name, Engine_Attrs *attrs, Engine_Error *ec)
params = *dce_alloc(int sz)
Fill params
codec = VIDDEC3_create(Engine_Handle engine, String name,
VIDDEC3_Params *params)
dynParams = *dce_alloc(int sz)
Fill dynParams
status = *dce_alloc(int sz)
XDAS_Int32 VIDDEC3_control(VIDDEC3_Handle codec, VIDDEC3_Cmd id,
VIDDEC3_DynamicParams *dynParams, VIDDEC3_Status *status)
inBufs = *dce_alloc(int sz)
Fill inBufs
outBufs = *dce_alloc(int sz)
Fill outBufs
inArgs = *dce_alloc(int sz)
Fill inArgs
outArgs = *dce_alloc(int sz)
Fill outArgs
while(end of stream) {
if(BUILDOS_QNX) {
inBufs->descs[0].buf = virtual pointer of Input Buffer
outBufs->descs[0].buf = virtual pointer of Output Luma Buffer
outBufs->descs[1].buf = virtual pointer of Output Chroma Buffer
} else if (BUILDOS_LINUX || BUILDOS_ANDROID) {
inBufs->descs[0].buf = DMA Buf FD of Input Buffer
if( Output Buffer == MultiPlanar ) {
outBufs->descs[0].buf = DMA Buf FD of Output Luma Buffer
outBufs->descs[1].buf = DMA Buf FD of Output Chroma Buffer
} else { // Output Buffer is Single Planar
outBufs->descs[0].buf = DMA Buf FD of Output Luma Buffer
outBufs->descs[1].buf = DMA Buf FD of Output Luma Buffer +
Offset of Chroma Buffer
}
}
if (BUILDOS_LINUX) {
handle <- (inArgs.inputID).DMA_Buf_FD of Luma [and/or] chroma
dce_buf_lock(int num, size_t *handle)
}
XDAS_Int32 VIDDEC3_process(VIDDEC3_Handle codec,
XDM2_BufDesc *inBufs, XDM2_BufDesc *outBufs,
VIDDEC3_InArgs *inArgs, VIDDEC3_OutArgs *outArgs)
if (BUILDOS_LINUX) {
handle <- (outArgs.freeBufID).DMA_Buf_FD of Luma [and/or] chroma
dce_buf_unlock(int num, size_t *handle)
}
}
Void VIDDEC3_delete(VIDDEC3_Handle codec)
Void Engine_close(Engine_Handle engine)
If (BUILDOS_LINUX) {
dce_deinit(dev)
}
dce_free(params)
dce_free(dynParams)
dce_free(status)
dce_free(inBufs)
dce_free(outBufs)
dce_free(inArgs)
dce_free(outArgs)
************ Version Info of Headers included in packages folder ***********
******** Version might not match due to no change in the interfaces ********
Tools:
XDC version : xdctools_3_30_06_67_core
CE version : codec_engine_3_24_00_08
XDAIS version: xdais_7_24_00_04
FC version: framework_components_3_40_01_04
IVAHD_Codecs:
H.264 Enc : 02.00.09.01
MPEG-4 Enc : 01.00.02.01
H.264 Dec : 02.00.17.01
MPEG-4 Dec : 01.00.15.01
MPEG-2 Dec : 01.00.14.01
VC-1 Dec : 01.00.02.00
MJPEG Dec : 01.00.13.01
MJPEG Enc : 01.00.17.01
|