summaryrefslogtreecommitdiffstats
blob: 8082d76d151e40ae768bc829f6bb2d4e7e271077 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
/*
 * Copyright (c) 2013, Texas Instruments Incorporated
 * All rights reserved.
 *
 * Redistribution and use in source and binary forms, with or without
 * modification, are permitted provided that the following conditions
 * are met:
 *
 * *  Redistributions of source code must retain the above copyright
 *    notice, this list of conditions and the following disclaimer.
 *
 * *  Redistributions in binary form must reproduce the above copyright
 *    notice, this list of conditions and the following disclaimer in the
 *    documentation and/or other materials provided with the distribution.
 *
 * *  Neither the name of Texas Instruments Incorporated nor the names of
 *    its contributors may be used to endorse or promote products derived
 *    from this software without specific prior written permission.
 *
 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
 */

#ifndef __DCE_RPC_H__
#define __DCE_RPC_H__

/* RPC layer types.. these define the payload of messages between IPUMM
 * and MPU.  This should be kept in sync between firmware build and
 * driver.
 *
 * TODO: xxx_control(XDM_GETVERSION) is a bit awkward to deal with, because
 * this seems to be the one special case where status->data is used..
 * possibly we should define a special ioctl and msg to handle this case.
 */

#define DCE_DEVICE_NAME "rpmsg-dce"

/* Message-Ids:
 */
//#define DCE_RPC_CONNECT         (0x80000000 | 00) Connect not needed anymore.
typedef enum dce_rpc_call {
    DCE_RPC_ENGINE_OPEN = 0,
    DCE_RPC_ENGINE_CLOSE,
    DCE_RPC_CODEC_CREATE,
    DCE_RPC_CODEC_CONTROL,
    DCE_RPC_CODEC_GET_VERSION,
    DCE_RPC_CODEC_PROCESS,
    DCE_RPC_CODEC_DELETE
} dce_rpc_call;


typedef enum dce_codec_type {
    OMAP_DCE_VIDENC2 = 1,
    OMAP_DCE_VIDDEC3 = 2
} dce_codec_type;

/* Structures of RPC */
typedef struct dce_connect {
    uint32_t chipset_id;
    uint32_t debug;
} dce_connect;

typedef struct dce_engine_open {
    char          name[32]; /* engine name (in) */
    Engine_Error  error_code;   /* error code (out) */
    Engine_Handle eng_handle;   /* engine handle (out) */
} dce_engine_open;

typedef struct dce_engine_close {
    Engine_Handle eng_handle;   /* engine handle (in) */
} dce_engine_close;

typedef struct dce_codec_create {
    Engine_Handle  engine;
    char           codec_name[32];
    void          *static_params;
    dce_codec_type codec_id;
    void          *codec_handle;
} dce_codec_create;

typedef struct dce_codec_control {
    void          *codec_handle;
    uint32_t       cmd_id;
    void          *dyn_params;
    void          *status;
    dce_codec_type codec_id;
    int32_t        result;
} dce_codec_control;

typedef struct dce_codec_get_version {
    void          *codec_handle;
    void          *dyn_params;
    void          *status;
    void          *version;
    dce_codec_type codec_id;
    int32_t        result;
} dce_codec_get_version;

typedef struct dce_codec_delete {
    void          *codec_handle;
    dce_codec_type codec_id;
} dce_codec_delete;

/*  ---------------------- For GLP DCE -----------------------------*/
/* NOTE: CODEC_PROCESS does somewhat more than the other ioctls, in that it
 * handles buffer mapping/unmapping.  So the inBufs/outBufs are copied inline
 * (with translated addresses in the copy sent inline with codec_process_req).
 * Since we need the inputID from inArgs, and it is a small struct, it is also
 * copied inline.
 *
 * Therefore, the variable length data[] section has the format:
 *    uint8_t reloc[reloc_length * 4];
 *    uint8_t inargs[in_args_length * 4];
 *    uint8_t outbufs[in_bufs_length * 4];
 *    uint8_t inbufs[in_bufs_length * 4];
 */

#define MAX_INPUT_BUF 2 // Need to confirm for interlaced YUVs for Encoders
#define MAX_OUTPUT_BUF 2
#define MAX_TOTAl_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF)

/* Struct to be used if approach [3] of Mmrpc call is followed */
typedef struct dce_codec_process {
    void          *codec_handle;
    void          *inBufs;
    void          *outBufs;
    void          *inArgs;
    void          *outArgs;
    int32_t        input_Buf[MAX_INPUT_BUF];
    int32_t        output_Buf[MAX_OUTPUT_BUF];
    dce_codec_type codec_id;
    int32_t        result;
} dce_codec_process;

#endif /* __DCE_RPC_H__ */