1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
|
/*
* Copyright (c) 2012-2014, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*/
/**
* @file ti/ipc/mm/MmRpc.h
*
* @brief Multi-Media derived Remote Procedure Call
*
* @note MmRpc is currently only available for HLOS (Linux, QNX, Android).
*/
#ifndef ti_ipc_mm_MmRpc__include
#define ti_ipc_mm_MmRpc__include
/* add includes here */
#include <stddef.h>
#include <stdint.h>
#if defined(__cplusplus)
extern "C" {
#endif
/*!
* @brief Operation is successful
*/
#define MmRpc_S_SUCCESS (0)
/*!
* @brief Operation failed
*/
#define MmRpc_E_FAIL (-1)
/*!
* @brief Invalid parameter type
*/
#define MmRpc_E_INVALIDPARAM (-2)
/*!
* @brief Memory allocation failed
*/
#define MmRpc_E_NOMEM (-3)
/*!
* @brief A system call failed
*/
#define MmRpc_E_SYS (-4)
/*!
* @brief Size of parameter array in function context structure
*/
#define MmRpc_MAX_PARAMS (10)
/*!
* @brief Maximum size of translation array in function context structure
*/
#define MmRpc_MAX_TRANSLATIONS (1024)
/*!
* @brief Macro for computing offset to a field of a structure.
*
* @code
* struct foobar {
* int a;
* int *p;
* };
*
* struct foobar *sp = ...;
* offset = MmRpc_OFFSET(sp, &sp->p);
* struct foobar st = ...;
* offset = MmRpc_OFFSET(&st, &st.p);
* @endcode
*/
#define MmRpc_OFFSET(base, field) ((unsigned int)(field)-(unsigned int)(base))
/*!
* @brief MmRpc_Handle type
*/
typedef struct MmRpc_Object *MmRpc_Handle;
/*!
* @brief MmRpc_ParamType enum
*/
typedef enum {
MmRpc_ParamType_Scalar = 1, /*!< pass by value */
MmRpc_ParamType_Ptr, /*!< data pointer */
MmRpc_ParamType_OffPtr, /*!< buffer at offset in memory block */
MmRpc_ParamType_Elem /*!< array element */
} MmRpc_ParamType;
/*!
* @brief MmRpc_Param type
*/
typedef struct {
MmRpc_ParamType type; /*!< parameter type */
union {
struct {
size_t size; /*!< size of the data */
size_t data; /*!< data (pass by value)*/
} scalar;
struct {
size_t size; /*!< size of the data referenced */
size_t addr; /*!< pointer value */
size_t handle; /*!< memory allocator handle */
} ptr;
struct {
size_t size; /*!< size (bytes) of param structure */
size_t base; /*!< param address */
size_t offset; /*!< offset within param */
size_t handle; /*!< memory allocator handle */
} offPtr;
} param;
} MmRpc_Param;
typedef struct {
uint32_t index; /*!< parameter index to base pointer */
ptrdiff_t offset; /*!< offset to embedded pointer
*
* If param type is MmRpc_ParamType_Ptr, offset
* to embedded pointer from addr. If param type
* is MmRpc_ParamType_OffPtr, offset to embedded
* pointer from base+offset.
*/
size_t base; /*!< addr or file descriptor [+ data offset]
*
* If param type is MmRpc_ParamType_Ptr, the
* value of the embedded pointer. If param type
* is MmRpc_ParamType_OffPtr, the file descriptor
* of the block referenced by the embedded pointer
* plus an optional data offset.
*/
size_t handle; /*!< memory allocator handle */
} MmRpc_Xlt;
/*!
* @brief Function call context structure
*/
typedef struct {
uint32_t fxn_id; /*!< function id to call */
uint32_t num_params; /*!< number of parameters in params array */
MmRpc_Param params[MmRpc_MAX_PARAMS];
/*!< the array of parameters */
uint32_t num_xlts; /*!< number of translations in xltAry */
MmRpc_Xlt * xltAry; /*!< array of translations */
} MmRpc_FxnCtx;
/*!
* @brief Memory buffer types
*
* @remark Not all operating systems support all buffer types.
*/
typedef enum {
MmRpc_BufType_Handle, /*!< memory allocator handle */
MmRpc_BufType_Ptr /*!< buffer address */
} MmRpc_BufType;
/*!
* @brief Memory buffer descriptor
*/
typedef union {
size_t handle; /*!< file descriptor or handle */
struct {
size_t addr; /*!< address of memory buffer */
size_t size; /*!< size (bytes) of memory buffer */
} ptr;
} MmRpc_BufDesc;
/*!
* @brief Instance create parameters
*/
typedef struct {
int reserved;
} MmRpc_Params;
/*!
* @brief Invoke a remote procedure call
*
* @param[in] handle MmRpc handle, obtained from MmRpc_create()
* @param[in] ctx Context with which to invoke the remote service
* @param[in, out] ret Return value from the remotely invoked service
*
* @pre @c handle must be a valid handle for the service instance
* returned by an earlier call to MmRpc_create().
*
* @sa MmRpc_create()
* @sa MmRpc_delete()
*/
int MmRpc_call(MmRpc_Handle handle, MmRpc_FxnCtx *ctx, int32_t *ret);
/*!
* @brief Create an MmRpc instance
*
* @param[in] service Name of the service to create
* @param[in] params Initialized MmRpc parameters
* @param[in,out] handlePtr Space to hold the MmRpc handle
*
* @retval MmRpc_S_SUCCESS @copydoc MmRpc_S_SUCCESS
* @retval MmRpc_E_FAIL @copydoc MmRpc_E_FAIL
*
* @remark This instantiates an instance of the service on a remote
* core. Each remote instance consists of a unique thread
* listening for requests made via a call to MmRpc_call().
*/
int MmRpc_create(const char *service, const MmRpc_Params *params,
MmRpc_Handle *handlePtr);
/*!
* @brief Delete an MmRpc instance
*
* @param[in] handlePtr MmRpc handle, obtained from MmRpc_create()
*
* @pre @c handlePtr must be a valid handle for the service instance
* returned by an earlier call to MmRpc_create()
*
* @sa MmRpc_create()
*/
int MmRpc_delete(MmRpc_Handle *handlePtr);
/*!
* @brief Release buffers which were declared in use
*
* @param[in] handle Service handle returned by MmRpc_create()
* @param[in] type Buffer descriptor type
* @param[in] num Number of elements in @c desc array
* @param[in] desc Pointer to array of buffer descriptors
*
* @pre @c handle must be a valid handle for the service instance
* returned by an earlier call to MmRpc_create().
*
* @remark When the remote processor no longer needs a reference
* to a buffer, calling MmRpc_release() will release the
* buffer and any associated resources.
*
* @retval MmRpc_S_SUCCESS @copydoc MmRpc_S_SUCCESS
* @retval MmRpc_E_INVALIDPARAM @copydoc MmRpc_E_INVALIDPARAM
* @retval MmRpc_E_NOMEM @copydoc MmRpc_E_NOMEM
* @retval MmRpc_E_SYS @copydoc MmRpc_E_SYS
*
* @sa MmRpc_use()
*/
int MmRpc_release(MmRpc_Handle handle, MmRpc_BufType type, int num,
MmRpc_BufDesc *desc);
/*!
* @brief Declare the use of the given buffers
*
* @param[in] handle Service handle returned by MmRpc_create()
* @param[in] type Buffer descriptor type
* @param[in] num Number of elements in @c desc array
* @param[in] desc Pointer to array of buffer descriptors
*
* @pre @c handle must be a valid handle for the service instance
* returned by an earlier call to MmRpc_create().
*
* @remark When using MmRpc_call() to invoke remote function calls,
* any referenced buffers will be made available to the
* remote processor only for the duration of the remote
* function call. If the remote processor maintains a
* reference to the buffer across multiple invocations of
* MmRpc_call(), then the application must declare the buffer
* "in use". This will make the buffer persistent.
*
* @remark The application must release the buffer when it is no
* longer needed.
*
* @code
* #include <ti/ipc/mm/MmRpc.h>
*
* MmRpc_BufDesc desc[2];
*
* desc[0].handle = fd1;
* desc[1].handle = fd2;
*
* MmRpc_use(h, MmRpc_BufType_Handle, 2, desc);
* @endcode
*
* @retval MmRpc_S_SUCCESS @copydoc MmRpc_S_SUCCESS
* @retval MmRpc_E_INVALIDPARAM @copydoc MmRpc_E_INVALIDPARAM
* @retval MmRpc_E_NOMEM @copydoc MmRpc_E_NOMEM
* @retval MmRpc_E_SYS @copydoc MmRpc_E_SYS
*
* @sa MmRpc_release()
*/
int MmRpc_use(MmRpc_Handle handle, MmRpc_BufType type, int num,
MmRpc_BufDesc *desc);
/*!
* @brief Initialize the instance create parameter structure
*
*/
void MmRpc_Params_init(MmRpc_Params *params);
#if defined(__cplusplus)
}
#endif
#endif /* ti_ipc_mm_MmRpc__include */
|