blob: 4301831e52f022b2e7605dd31f665fd1de435123 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
|
/*
* Copyright (c) 2008 Texas Instruments and others.
* All rights reserved. This program and the accompanying materials
* are made available under the terms of the Eclipse Public License v1.0
* which accompanies this distribution, and is available at
* http://www.eclipse.org/legal/epl-v10.html
*
* Contributors:
* Texas Instruments - initial implementation
*
* */
/*
* ======== gnu/targets/std.h ========
*
*/
#ifndef gnu_targets_STD_
#define gnu_targets_STD_
/* allow _TI_STD_TYPES like 'Uns' and 'Uint8' */
#ifndef xdc__deprecated_types
#define xdc__deprecated_types
#endif
/* include target-specific "portable" macros */
#if defined(xdc_target_name__) & !defined(xdc_target_macros_include__)
#include xdc__local_include(xdc_target_name__)
#endif
/*
* xdc__LONGLONG__ indicates if compiler supports 'long long' type
* xdc__BITS<n> __ indicates if compiler supports 'uint<n>_t' type
*/
#define xdc__LONGLONG__
#define xdc__BITS8__
#define xdc__BITS16__
#define xdc__BITS32__
#define xdc__BITS64__
#define xdc__INT64__
/*
* ======== [U]Int<n> ========
*/
typedef signed char xdc_Int8;
typedef unsigned char xdc_UInt8;
typedef short xdc_Int16;
typedef unsigned short xdc_UInt16;
typedef int xdc_Int32;
#if defined(__ARM_ARCH_7M__) || defined(__ARM_ARCH_7EM__) /* Cortex M */
typedef unsigned xdc_UInt32;
#else
typedef unsigned long xdc_UInt32;
#endif
__extension__ typedef long long xdc_Int64;
__extension__ typedef unsigned long long xdc_UInt64;
/*
* ======== Bits<n> ========
*/
typedef unsigned char xdc_Bits8;
typedef unsigned short xdc_Bits16;
typedef unsigned int xdc_Bits32;
__extension__ typedef unsigned long long xdc_Bits64;
/*
* ======== [IU]Arg ========
*/
typedef long xdc_IArg;
typedef unsigned long xdc_UArg;
#define xdc__ARG__
typedef xdc_IArg xdc_Arg; /* deprecated, but compatible with BIOS 5.x */
/*
* ======== xdc__META ========
*/
#define xdc__META(n,s) __attribute__ ((section ("xdc.meta"))) const char (n)[] = {s}
#endif /* gnu_targets_STD_ */
/*
* @(#) gnu.targets; 1, 0, 1,672; 3-17-2014 16:49:45; /db/ztree/library/trees/xdctargets/xdctargets-h18x/src/ xlibrary
*/
|