aboutsummaryrefslogblamecommitdiffstats
path: root/Kbuild
blob: 00530420548225a8b26a36f504d9aa00468ddb42 (plain) (tree)
1
2
3
4
5
6
7
8
9
                                  


                                              
                      


                                                               
                                              
 





                                         
                          
 

                                                                             

                                     

                                                  

     



                                               














                                                        

 
                                               
 
                          
                                               
 
                                                                             
                                                                            
                                                                                          

                                     

                                                                  
 
     
                                   

 


                           
                               
                                                                                  
 
                                                                
                            
 








                                                                  

                                                                  
# SPDX-License-Identifier: GPL-2.0
#
# Kbuild for top-level directory of the kernel
# This file takes care of the following:
# 1) Generate bounds.h
# 2) Generate timeconst.h
# 3) Generate asm-offsets.h (may need bounds.h and timeconst.h)
# 4) Check for missing system calls
# 5) Generate constants.py (may need bounds.h)

#####
# 1) Generate bounds.h

bounds-file := include/generated/bounds.h

always  := $(bounds-file)
targets := kernel/bounds.s

# We use internal kbuild rules to avoid the "is up to date" message from make
kernel/bounds.s: kernel/bounds.c FORCE
	$(call if_changed_dep,cc_s_c)

$(obj)/$(bounds-file): kernel/bounds.s FORCE
	$(call filechk,offsets,__LINUX_BOUNDS_H__)

#####
# 2) Generate timeconst.h

timeconst-file := include/generated/timeconst.h

targets += $(timeconst-file)

quiet_cmd_gentimeconst = GEN     $@
define cmd_gentimeconst
	(echo $(CONFIG_HZ) | bc -q $< ) > $@
endef
define filechk_gentimeconst
	(echo $(CONFIG_HZ) | bc -q $< )
endef

$(obj)/$(timeconst-file): kernel/time/timeconst.bc FORCE
	$(call filechk,gentimeconst)

#####
# 3) Generate asm-offsets.h
#

offsets-file := include/generated/asm-offsets.h

always  += $(offsets-file)
targets += arch/$(SRCARCH)/kernel/asm-offsets.s

# We use internal kbuild rules to avoid the "is up to date" message from make
arch/$(SRCARCH)/kernel/asm-offsets.s: arch/$(SRCARCH)/kernel/asm-offsets.c \
                                      $(obj)/$(timeconst-file) $(obj)/$(bounds-file) FORCE
	$(call if_changed_dep,cc_s_c)

$(obj)/$(offsets-file): arch/$(SRCARCH)/kernel/asm-offsets.s FORCE
	$(call filechk,offsets,__ASM_OFFSETS_H__)

#####
# 4) Check for missing system calls
#

always += missing-syscalls
targets += missing-syscalls

quiet_cmd_syscalls = CALL    $<
      cmd_syscalls = $(CONFIG_SHELL) $< $(CC) $(c_flags) $(missing_syscalls_flags)

missing-syscalls: scripts/checksyscalls.sh $(offsets-file) FORCE
	$(call cmd,syscalls)

#####
# 5) Generate constants for Python GDB integration
#

extra-$(CONFIG_GDB_SCRIPTS) += build_constants_py

build_constants_py: $(obj)/$(timeconst-file) $(obj)/$(bounds-file)
	@$(MAKE) $(build)=scripts/gdb/linux $@

# Keep these three files during make clean
no-clean-files := $(bounds-file) $(offsets-file) $(timeconst-file)