diff options
author | Johan Hovold | 2020-10-25 12:45:51 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2020-12-29 06:47:07 -0600 |
commit | 50e624f536815d54677a7f71730b23917f452570 (patch) | |
tree | 4bacc459886b44e5aec739684cd52eb3beaa36b3 | |
parent | 27d7769667a28e21477881a0839adb00e9859f34 (diff) | |
download | kernel-50e624f536815d54677a7f71730b23917f452570.tar.gz kernel-50e624f536815d54677a7f71730b23917f452570.tar.xz kernel-50e624f536815d54677a7f71730b23917f452570.zip |
USB: serial: keyspan_pda: fix tx-unthrottle use-after-free
commit 49fbb8e37a961396a5b6c82937c70df91de45e9d upstream.
The driver's transmit-unthrottle work was never flushed on disconnect,
something which could lead to the driver port data being freed while the
unthrottle work is still scheduled.
Fix this by cancelling the unthrottle work when shutting down the port.
Fixes: 1da177e4c3f4 ("Linux-2.6.12-rc2")
Cc: stable@vger.kernel.org
Acked-by: Sebastian Andrzej Siewior <bigeasy@linutronix.de>
Reviewed-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Signed-off-by: Johan Hovold <johan@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/usb/serial/keyspan_pda.c | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/drivers/usb/serial/keyspan_pda.c b/drivers/usb/serial/keyspan_pda.c index dde2fbb51b61..0d3ab28da06c 100644 --- a/drivers/usb/serial/keyspan_pda.c +++ b/drivers/usb/serial/keyspan_pda.c | |||
@@ -651,8 +651,12 @@ error: | |||
651 | } | 651 | } |
652 | static void keyspan_pda_close(struct usb_serial_port *port) | 652 | static void keyspan_pda_close(struct usb_serial_port *port) |
653 | { | 653 | { |
654 | struct keyspan_pda_private *priv = usb_get_serial_port_data(port); | ||
655 | |||
654 | usb_kill_urb(port->write_urb); | 656 | usb_kill_urb(port->write_urb); |
655 | usb_kill_urb(port->interrupt_in_urb); | 657 | usb_kill_urb(port->interrupt_in_urb); |
658 | |||
659 | cancel_work_sync(&priv->unthrottle_work); | ||
656 | } | 660 | } |
657 | 661 | ||
658 | 662 | ||