diff options
author | Vincenzo Frascino | 2020-01-10 06:28:07 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2020-02-05 08:43:50 -0600 |
commit | 3ac901fc064ddcfbe3e24af4a25f67ee182e4581 (patch) | |
tree | b968fb7885ae26c56c984aad25bd55b24606fb55 | |
parent | 8071075d6e9fcb925568febf3091a4f85da6397b (diff) | |
download | kernel-3ac901fc064ddcfbe3e24af4a25f67ee182e4581.tar.gz kernel-3ac901fc064ddcfbe3e24af4a25f67ee182e4581.tar.xz kernel-3ac901fc064ddcfbe3e24af4a25f67ee182e4581.zip |
tee: optee: Fix compilation issue with nommu
[ Upstream commit 9e0caab8e0f96f0af7d1dd388e62f44184a75372 ]
The optee driver uses specific page table types to verify if a memory
region is normal. These types are not defined in nommu systems. Trying
to compile the driver in these systems results in a build error:
linux/drivers/tee/optee/call.c: In function ‘is_normal_memory’:
linux/drivers/tee/optee/call.c:533:26: error: ‘L_PTE_MT_MASK’ undeclared
(first use in this function); did you mean ‘PREEMPT_MASK’?
return (pgprot_val(p) & L_PTE_MT_MASK) == L_PTE_MT_WRITEALLOC;
^~~~~~~~~~~~~
PREEMPT_MASK
linux/drivers/tee/optee/call.c:533:26: note: each undeclared identifier is
reported only once for each function it appears in
linux/drivers/tee/optee/call.c:533:44: error: ‘L_PTE_MT_WRITEALLOC’ undeclared
(first use in this function)
return (pgprot_val(p) & L_PTE_MT_MASK) == L_PTE_MT_WRITEALLOC;
^~~~~~~~~~~~~~~~~~~
Make the optee driver depend on MMU to fix the compilation issue.
Signed-off-by: Vincenzo Frascino <vincenzo.frascino@arm.com>
[jw: update commit title]
Signed-off-by: Jens Wiklander <jens.wiklander@linaro.org>
Signed-off-by: Sasha Levin <sashal@kernel.org>
-rw-r--r-- | drivers/tee/optee/Kconfig | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/drivers/tee/optee/Kconfig b/drivers/tee/optee/Kconfig index 3c59e19029be..3c1ec4e9ed29 100644 --- a/drivers/tee/optee/Kconfig +++ b/drivers/tee/optee/Kconfig | |||
@@ -2,6 +2,7 @@ | |||
2 | config OPTEE | 2 | config OPTEE |
3 | tristate "OP-TEE" | 3 | tristate "OP-TEE" |
4 | depends on HAVE_ARM_SMCCC | 4 | depends on HAVE_ARM_SMCCC |
5 | depends on MMU | ||
5 | help | 6 | help |
6 | This implements the OP-TEE Trusted Execution Environment (TEE) | 7 | This implements the OP-TEE Trusted Execution Environment (TEE) |
7 | driver. | 8 | driver. |