diff options
author | Krzysztof Kozlowski | 2020-01-03 10:39:25 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2020-02-05 08:43:45 -0600 |
commit | a618848babc37ebc6d11f6df57a17e71e2d6bc28 (patch) | |
tree | caba23a75447cc5eb454848d9bfe85a047ee910e | |
parent | 78c15b2405f5a9f71990b27e43edbc3c32afd5eb (diff) | |
download | kernel-a618848babc37ebc6d11f6df57a17e71e2d6bc28.tar.gz kernel-a618848babc37ebc6d11f6df57a17e71e2d6bc28.tar.xz kernel-a618848babc37ebc6d11f6df57a17e71e2d6bc28.zip |
parisc: Use proper printk format for resource_size_t
[ Upstream commit 4f80b70e1953cb846dbdd1ce72cb17333d4c8d11 ]
resource_size_t should be printed with its own size-independent format
to fix warnings when compiling on 64-bit platform (e.g. with
COMPILE_TEST):
arch/parisc/kernel/drivers.c: In function 'print_parisc_device':
arch/parisc/kernel/drivers.c:892:9: warning:
format '%p' expects argument of type 'void *',
but argument 4 has type 'resource_size_t {aka unsigned int}' [-Wformat=]
Signed-off-by: Krzysztof Kozlowski <krzk@kernel.org>
Signed-off-by: Helge Deller <deller@gmx.de>
Signed-off-by: Sasha Levin <sashal@kernel.org>
-rw-r--r-- | arch/parisc/kernel/drivers.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/arch/parisc/kernel/drivers.c b/arch/parisc/kernel/drivers.c index a1a5e4c59e6b..4d5ad9cb0f69 100644 --- a/arch/parisc/kernel/drivers.c +++ b/arch/parisc/kernel/drivers.c | |||
@@ -868,8 +868,8 @@ static void print_parisc_device(struct parisc_device *dev) | |||
868 | static int count; | 868 | static int count; |
869 | 869 | ||
870 | print_pa_hwpath(dev, hw_path); | 870 | print_pa_hwpath(dev, hw_path); |
871 | pr_info("%d. %s at 0x%px [%s] { %d, 0x%x, 0x%.3x, 0x%.5x }", | 871 | pr_info("%d. %s at %pap [%s] { %d, 0x%x, 0x%.3x, 0x%.5x }", |
872 | ++count, dev->name, (void*) dev->hpa.start, hw_path, dev->id.hw_type, | 872 | ++count, dev->name, &(dev->hpa.start), hw_path, dev->id.hw_type, |
873 | dev->id.hversion_rev, dev->id.hversion, dev->id.sversion); | 873 | dev->id.hversion_rev, dev->id.hversion, dev->id.sversion); |
874 | 874 | ||
875 | if (dev->num_addrs) { | 875 | if (dev->num_addrs) { |