aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTakashi Iwai2020-12-08 13:03:26 -0600
committerGreg Kroah-Hartman2020-12-30 04:54:26 -0600
commitc26062328e727bef49317270176f122d21c78de9 (patch)
treeecf24ca4ada5affc2c1ada2e554eb4ce8292c85b
parent0c500d6a5c7a1e363652781e4dd03b7ec37f3c04 (diff)
downloadkernel-c26062328e727bef49317270176f122d21c78de9.tar.gz
kernel-c26062328e727bef49317270176f122d21c78de9.tar.xz
kernel-c26062328e727bef49317270176f122d21c78de9.zip
driver: core: Fix list corruption after device_del()
commit 66482f640755b31cb94371ff6cef17400cda6db5 upstream. The device_links_purge() function (called from device_del()) tries to remove the links.needs_suppliers list entry, but it's using list_del(), hence it doesn't initialize after the removal. This is OK for normal cases where device_del() is called via device_destroy(). However, it's not guaranteed that the device object will be really deleted soon after device_del(). In a minor case like HD-audio codec reconfiguration that re-initializes the device after device_del(), it may lead to a crash by the corrupted list entry. As a simple fix, replace list_del() with list_del_init() in order to make the list intact after the device_del() call. Fixes: e2ae9bcc4aaa ("driver core: Add support for linking devices during device addition") Cc: <stable@vger.kernel.org> Reviewed-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com> Signed-off-by: Takashi Iwai <tiwai@suse.de> Link: https://lore.kernel.org/r/20201208190326.27531-1-tiwai@suse.de Cc: Saravana Kannan <saravanak@google.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r--drivers/base/core.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/base/core.c b/drivers/base/core.c
index d661ada1518f..e8cb66093f21 100644
--- a/drivers/base/core.c
+++ b/drivers/base/core.c
@@ -1386,7 +1386,7 @@ static void device_links_purge(struct device *dev)
1386 return; 1386 return;
1387 1387
1388 mutex_lock(&wfs_lock); 1388 mutex_lock(&wfs_lock);
1389 list_del(&dev->links.needs_suppliers); 1389 list_del_init(&dev->links.needs_suppliers);
1390 mutex_unlock(&wfs_lock); 1390 mutex_unlock(&wfs_lock);
1391 1391
1392 /* 1392 /*