diff options
author | Johan Hovold | 2020-12-03 03:11:59 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2020-12-11 06:39:04 -0600 |
commit | 058e0da58be02b56248b7bf2ebe6f3b32fd44bf6 (patch) | |
tree | 5d7bdd3add021c66469da2f77f2910edb1baba4b | |
parent | e9e0515b9ec9a2d5efca21573a89c9f7880db3b1 (diff) | |
download | kernel-058e0da58be02b56248b7bf2ebe6f3b32fd44bf6.tar.gz kernel-058e0da58be02b56248b7bf2ebe6f3b32fd44bf6.tar.xz kernel-058e0da58be02b56248b7bf2ebe6f3b32fd44bf6.zip |
USB: serial: ch341: sort device-id entries
commit bf193bfc12dbc3754fc8a6e0e1e3702f1af2f772 upstream.
Keep the device-id entries sorted to make it easier to add new ones in
the right spot.
Reviewed-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Cc: stable@vger.kernel.org
Signed-off-by: Johan Hovold <johan@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/usb/serial/ch341.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/drivers/usb/serial/ch341.c b/drivers/usb/serial/ch341.c index cdc959d40469..389b24b84ba4 100644 --- a/drivers/usb/serial/ch341.c +++ b/drivers/usb/serial/ch341.c | |||
@@ -83,11 +83,11 @@ | |||
83 | #define CH341_LCR_CS5 0x00 | 83 | #define CH341_LCR_CS5 0x00 |
84 | 84 | ||
85 | static const struct usb_device_id id_table[] = { | 85 | static const struct usb_device_id id_table[] = { |
86 | { USB_DEVICE(0x4348, 0x5523) }, | ||
87 | { USB_DEVICE(0x1a86, 0x7522) }, | ||
88 | { USB_DEVICE(0x1a86, 0x7523) }, | ||
89 | { USB_DEVICE(0x1a86, 0x5512) }, | 86 | { USB_DEVICE(0x1a86, 0x5512) }, |
90 | { USB_DEVICE(0x1a86, 0x5523) }, | 87 | { USB_DEVICE(0x1a86, 0x5523) }, |
88 | { USB_DEVICE(0x1a86, 0x7522) }, | ||
89 | { USB_DEVICE(0x1a86, 0x7523) }, | ||
90 | { USB_DEVICE(0x4348, 0x5523) }, | ||
91 | { }, | 91 | { }, |
92 | }; | 92 | }; |
93 | MODULE_DEVICE_TABLE(usb, id_table); | 93 | MODULE_DEVICE_TABLE(usb, id_table); |