diff options
author | Krzysztof Kozlowski | 2020-10-26 10:36:20 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2020-12-08 03:17:34 -0600 |
commit | d36c515e54cd0c2c0cb3abde1fe7df804a3c1042 (patch) | |
tree | 28801a339810302554e5466348cc1516a7bbf73f | |
parent | 7dc552407c7e8221e22d3128aa0fab71b8ab2f98 (diff) | |
download | kernel-d36c515e54cd0c2c0cb3abde1fe7df804a3c1042.tar.gz kernel-d36c515e54cd0c2c0cb3abde1fe7df804a3c1042.tar.xz kernel-d36c515e54cd0c2c0cb3abde1fe7df804a3c1042.zip |
dt-bindings: net: correct interrupt flags in examples
[ Upstream commit 4d521943f76bd0d1e68ea5e02df7aadd30b2838a ]
GPIO_ACTIVE_x flags are not correct in the context of interrupt flags.
These are simple defines so they could be used in DTS but they will not
have the same meaning:
1. GPIO_ACTIVE_HIGH = 0 = IRQ_TYPE_NONE
2. GPIO_ACTIVE_LOW = 1 = IRQ_TYPE_EDGE_RISING
Correct the interrupt flags, assuming the author of the code wanted same
logical behavior behind the name "ACTIVE_xxx", this is:
ACTIVE_LOW => IRQ_TYPE_LEVEL_LOW
ACTIVE_HIGH => IRQ_TYPE_LEVEL_HIGH
Fixes: a1a8b4594f8d ("NFC: pn544: i2c: Add DTS Documentation")
Fixes: 6be88670fc59 ("NFC: nxp-nci_i2c: Add I2C support to NXP NCI driver")
Fixes: e3b329221567 ("dt-bindings: can: tcan4x5x: Update binding to use interrupt property")
Signed-off-by: Krzysztof Kozlowski <krzk@kernel.org>
Acked-by: Rob Herring <robh@kernel.org>
Acked-by: Marc Kleine-Budde <mkl@pengutronix.de> # for tcan4x5x.txt
Link: https://lore.kernel.org/r/20201026153620.89268-1-krzk@kernel.org
Signed-off-by: Jakub Kicinski <kuba@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | Documentation/devicetree/bindings/net/nfc/nxp-nci.txt | 2 | ||||
-rw-r--r-- | Documentation/devicetree/bindings/net/nfc/pn544.txt | 2 |
2 files changed, 2 insertions, 2 deletions
diff --git a/Documentation/devicetree/bindings/net/nfc/nxp-nci.txt b/Documentation/devicetree/bindings/net/nfc/nxp-nci.txt index 92486733df71..8ebc5200032a 100644 --- a/Documentation/devicetree/bindings/net/nfc/nxp-nci.txt +++ b/Documentation/devicetree/bindings/net/nfc/nxp-nci.txt | |||
@@ -26,7 +26,7 @@ Example (for ARM-based BeagleBone with NPC100 NFC controller on I2C2): | |||
26 | clock-frequency = <100000>; | 26 | clock-frequency = <100000>; |
27 | 27 | ||
28 | interrupt-parent = <&gpio1>; | 28 | interrupt-parent = <&gpio1>; |
29 | interrupts = <29 GPIO_ACTIVE_HIGH>; | 29 | interrupts = <29 IRQ_TYPE_LEVEL_HIGH>; |
30 | 30 | ||
31 | enable-gpios = <&gpio0 30 GPIO_ACTIVE_HIGH>; | 31 | enable-gpios = <&gpio0 30 GPIO_ACTIVE_HIGH>; |
32 | firmware-gpios = <&gpio0 31 GPIO_ACTIVE_HIGH>; | 32 | firmware-gpios = <&gpio0 31 GPIO_ACTIVE_HIGH>; |
diff --git a/Documentation/devicetree/bindings/net/nfc/pn544.txt b/Documentation/devicetree/bindings/net/nfc/pn544.txt index 538a86f7b2b0..982d4dd4eba3 100644 --- a/Documentation/devicetree/bindings/net/nfc/pn544.txt +++ b/Documentation/devicetree/bindings/net/nfc/pn544.txt | |||
@@ -26,7 +26,7 @@ Example (for ARM-based BeagleBone with PN544 on I2C2): | |||
26 | clock-frequency = <400000>; | 26 | clock-frequency = <400000>; |
27 | 27 | ||
28 | interrupt-parent = <&gpio1>; | 28 | interrupt-parent = <&gpio1>; |
29 | interrupts = <17 GPIO_ACTIVE_HIGH>; | 29 | interrupts = <17 IRQ_TYPE_LEVEL_HIGH>; |
30 | 30 | ||
31 | enable-gpios = <&gpio3 21 GPIO_ACTIVE_HIGH>; | 31 | enable-gpios = <&gpio3 21 GPIO_ACTIVE_HIGH>; |
32 | firmware-gpios = <&gpio3 19 GPIO_ACTIVE_HIGH>; | 32 | firmware-gpios = <&gpio3 19 GPIO_ACTIVE_HIGH>; |