aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJose Abreu2017-02-22 12:19:35 -0600
committerVineet Gupta2017-04-27 14:08:28 -0500
commit36b5a5152119cd08760067ca31d8577de993c490 (patch)
tree215644d2d503f58470af8b2b29f178be2cdcab48
parentc8581984ffd917736ab3630c0f07bb5b218411e3 (diff)
downloadkernel-36b5a5152119cd08760067ca31d8577de993c490.tar.gz
kernel-36b5a5152119cd08760067ca31d8577de993c490.tar.xz
kernel-36b5a5152119cd08760067ca31d8577de993c490.zip
arc: axs10x: Fix ARC PGU default clock frequency
Default clock frequency for ARC PGU does not match any existing HDMI mode, instead the default value matches a DVI mode. Change the clock frequency to 74.25MHz so that it matches HDMI mode 1280x720@60Hz Signed-off-by: Jose Abreu <joabreu@synopsys.com> Cc: Carlos Palminha <palminha@synopsys.com> Cc: Alexey Brodkin <abrodkin@synopsys.com> Cc: Rob Herring <robh+dt@kernel.org> Cc: Vineet Gupta <vgupta@synopsys.com> Cc: devicetree@vger.kernel.org Cc: linux-snps-arc@lists.infradead.org Cc: linux-kernel@vger.kernel.org Acked-by: Alexey Brodkin <abrodkin@synopsys.com> Signed-off-by: Vineet Gupta <vgupta@synopsys.com>
-rw-r--r--arch/arc/boot/dts/axs10x_mb.dtsi2
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arc/boot/dts/axs10x_mb.dtsi b/arch/arc/boot/dts/axs10x_mb.dtsi
index 9d882b1a3e1c..41cfb29b62c1 100644
--- a/arch/arc/boot/dts/axs10x_mb.dtsi
+++ b/arch/arc/boot/dts/axs10x_mb.dtsi
@@ -51,7 +51,7 @@
51 pguclk: pguclk { 51 pguclk: pguclk {
52 #clock-cells = <0>; 52 #clock-cells = <0>;
53 compatible = "fixed-clock"; 53 compatible = "fixed-clock";
54 clock-frequency = <74440000>; 54 clock-frequency = <74250000>;
55 }; 55 };
56 }; 56 };
57 57