aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorWei Xu2017-03-28 10:21:09 -0500
committerWei Xu2017-04-07 22:07:25 -0500
commit38de5b56ef6db87b9ed5a9d7eb798640554af980 (patch)
tree4835ffaf0eec2ee89a6d23a2f2d22e311860f05c
parentbbeca45f4184b110d60b545c651b188cd41218fc (diff)
downloadkernel-38de5b56ef6db87b9ed5a9d7eb798640554af980.tar.gz
kernel-38de5b56ef6db87b9ed5a9d7eb798640554af980.tar.xz
kernel-38de5b56ef6db87b9ed5a9d7eb798640554af980.zip
arm64: dts: hisi: add network related nodes for the hip07 SoC
Add MDIO, SerDes, Port and realted HNS nodes to support the network on the hip07 SoC. Signed-off-by: Wei Xu <xuwei5@hisilicon.com>
-rw-r--r--arch/arm64/boot/dts/hisilicon/hip07.dtsi208
1 files changed, 208 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/hisilicon/hip07.dtsi b/arch/arm64/boot/dts/hisilicon/hip07.dtsi
index 6077def65bec..2feb3625a550 100644
--- a/arch/arm64/boot/dts/hisilicon/hip07.dtsi
+++ b/arch/arm64/boot/dts/hisilicon/hip07.dtsi
@@ -1116,5 +1116,213 @@
1116 dma-coherent; 1116 dma-coherent;
1117 status = "disabled"; 1117 status = "disabled";
1118 }; 1118 };
1119
1120 peri_c_subctrl: sub_ctrl_c@60000000 {
1121 compatible = "hisilicon,peri-subctrl","syscon";
1122 reg = <0 0x60000000 0x0 0x10000>;
1123 };
1124
1125 dsa_subctrl: dsa_subctrl@c0000000 {
1126 compatible = "hisilicon,dsa-subctrl", "syscon";
1127 reg = <0x0 0xc0000000 0x0 0x10000>;
1128 };
1129
1130 serdes_ctrl: sds_ctrl@c2200000 {
1131 compatible = "syscon";
1132 reg = <0 0xc2200000 0x0 0x80000>;
1133 };
1134
1135 mdio@603c0000 {
1136 compatible = "hisilicon,hns-mdio";
1137 reg = <0x0 0x603c0000 0x0 0x1000>;
1138 subctrl-vbase = <&peri_c_subctrl 0x338 0xa38
1139 0x531c 0x5a1c>;
1140 #address-cells = <1>;
1141 #size-cells = <0>;
1142
1143 phy0: ethernet-phy@0 {
1144 compatible = "ethernet-phy-ieee802.3-c22";
1145 reg = <0>;
1146 };
1147
1148 phy1: ethernet-phy@1 {
1149 compatible = "ethernet-phy-ieee802.3-c22";
1150 reg = <1>;
1151 };
1152 };
1153
1154 dsaf0: dsa@c7000000 {
1155 #address-cells = <1>;
1156 #size-cells = <0>;
1157 compatible = "hisilicon,hns-dsaf-v2";
1158 mode = "6port-16rss";
1159 reg = <0x0 0xc5000000 0x0 0x890000
1160 0x0 0xc7000000 0x0 0x600000>;
1161 reg-names = "ppe-base", "dsaf-base";
1162 interrupt-parent = <&mbigen_dsaf0>;
1163 subctrl-syscon = <&dsa_subctrl>;
1164 reset-field-offset = <0>;
1165 interrupts =
1166 <576 1>, <577 1>, <578 1>, <579 1>, <580 1>,
1167 <581 1>, <582 1>, <583 1>, <584 1>, <585 1>,
1168 <586 1>, <587 1>, <588 1>, <589 1>, <590 1>,
1169 <591 1>, <592 1>, <593 1>, <594 1>, <595 1>,
1170 <596 1>, <597 1>, <598 1>, <599 1>, <600 1>,
1171 <960 1>, <961 1>, <962 1>, <963 1>, <964 1>,
1172 <965 1>, <966 1>, <967 1>, <968 1>, <969 1>,
1173 <970 1>, <971 1>, <972 1>, <973 1>, <974 1>,
1174 <975 1>, <976 1>, <977 1>, <978 1>, <979 1>,
1175 <980 1>, <981 1>, <982 1>, <983 1>, <984 1>,
1176 <985 1>, <986 1>, <987 1>, <988 1>, <989 1>,
1177 <990 1>, <991 1>, <992 1>, <993 1>, <994 1>,
1178 <995 1>, <996 1>, <997 1>, <998 1>, <999 1>,
1179 <1000 1>, <1001 1>, <1002 1>, <1003 1>, <1004 1>,
1180 <1005 1>, <1006 1>, <1007 1>, <1008 1>, <1009 1>,
1181 <1010 1>, <1011 1>, <1012 1>, <1013 1>, <1014 1>,
1182 <1015 1>, <1016 1>, <1017 1>, <1018 1>, <1019 1>,
1183 <1020 1>, <1021 1>, <1022 1>, <1023 1>, <1024 1>,
1184 <1025 1>, <1026 1>, <1027 1>, <1028 1>, <1029 1>,
1185 <1030 1>, <1031 1>, <1032 1>, <1033 1>, <1034 1>,
1186 <1035 1>, <1036 1>, <1037 1>, <1038 1>, <1039 1>,
1187 <1040 1>, <1041 1>, <1042 1>, <1043 1>, <1044 1>,
1188 <1045 1>, <1046 1>, <1047 1>, <1048 1>, <1049 1>,
1189 <1050 1>, <1051 1>, <1052 1>, <1053 1>, <1054 1>,
1190 <1055 1>, <1056 1>, <1057 1>, <1058 1>, <1059 1>,
1191 <1060 1>, <1061 1>, <1062 1>, <1063 1>, <1064 1>,
1192 <1065 1>, <1066 1>, <1067 1>, <1068 1>, <1069 1>,
1193 <1070 1>, <1071 1>, <1072 1>, <1073 1>, <1074 1>,
1194 <1075 1>, <1076 1>, <1077 1>, <1078 1>, <1079 1>,
1195 <1080 1>, <1081 1>, <1082 1>, <1083 1>, <1084 1>,
1196 <1085 1>, <1086 1>, <1087 1>, <1088 1>, <1089 1>,
1197 <1090 1>, <1091 1>, <1092 1>, <1093 1>, <1094 1>,
1198 <1095 1>, <1096 1>, <1097 1>, <1098 1>, <1099 1>,
1199 <1100 1>, <1101 1>, <1102 1>, <1103 1>, <1104 1>,
1200 <1105 1>, <1106 1>, <1107 1>, <1108 1>, <1109 1>,
1201 <1110 1>, <1111 1>, <1112 1>, <1113 1>, <1114 1>,
1202 <1115 1>, <1116 1>, <1117 1>, <1118 1>, <1119 1>,
1203 <1120 1>, <1121 1>, <1122 1>, <1123 1>, <1124 1>,
1204 <1125 1>, <1126 1>, <1127 1>, <1128 1>, <1129 1>,
1205 <1130 1>, <1131 1>, <1132 1>, <1133 1>, <1134 1>,
1206 <1135 1>, <1136 1>, <1137 1>, <1138 1>, <1139 1>,
1207 <1140 1>, <1141 1>, <1142 1>, <1143 1>, <1144 1>,
1208 <1145 1>, <1146 1>, <1147 1>, <1148 1>, <1149 1>,
1209 <1150 1>, <1151 1>, <1152 1>, <1153 1>, <1154 1>,
1210 <1155 1>, <1156 1>, <1157 1>, <1158 1>, <1159 1>,
1211 <1160 1>, <1161 1>, <1162 1>, <1163 1>, <1164 1>,
1212 <1165 1>, <1166 1>, <1167 1>, <1168 1>, <1169 1>,
1213 <1170 1>, <1171 1>, <1172 1>, <1173 1>, <1174 1>,
1214 <1175 1>, <1176 1>, <1177 1>, <1178 1>, <1179 1>,
1215 <1180 1>, <1181 1>, <1182 1>, <1183 1>, <1184 1>,
1216 <1185 1>, <1186 1>, <1187 1>, <1188 1>, <1189 1>,
1217 <1190 1>, <1191 1>, <1192 1>, <1193 1>, <1194 1>,
1218 <1195 1>, <1196 1>, <1197 1>, <1198 1>, <1199 1>,
1219 <1200 1>, <1201 1>, <1202 1>, <1203 1>, <1204 1>,
1220 <1205 1>, <1206 1>, <1207 1>, <1208 1>, <1209 1>,
1221 <1210 1>, <1211 1>, <1212 1>, <1213 1>, <1214 1>,
1222 <1215 1>, <1216 1>, <1217 1>, <1218 1>, <1219 1>,
1223 <1220 1>, <1221 1>, <1222 1>, <1223 1>, <1224 1>,
1224 <1225 1>, <1226 1>, <1227 1>, <1228 1>, <1229 1>,
1225 <1230 1>, <1231 1>, <1232 1>, <1233 1>, <1234 1>,
1226 <1235 1>, <1236 1>, <1237 1>, <1238 1>, <1239 1>,
1227 <1240 1>, <1241 1>, <1242 1>, <1243 1>, <1244 1>,
1228 <1245 1>, <1246 1>, <1247 1>, <1248 1>, <1249 1>,
1229 <1250 1>, <1251 1>, <1252 1>, <1253 1>, <1254 1>,
1230 <1255 1>, <1256 1>, <1257 1>, <1258 1>, <1259 1>,
1231 <1260 1>, <1261 1>, <1262 1>, <1263 1>, <1264 1>,
1232 <1265 1>, <1266 1>, <1267 1>, <1268 1>, <1269 1>,
1233 <1270 1>, <1271 1>, <1272 1>, <1273 1>, <1274 1>,
1234 <1275 1>, <1276 1>, <1277 1>, <1278 1>, <1279 1>,
1235 <1280 1>, <1281 1>, <1282 1>, <1283 1>, <1284 1>,
1236 <1285 1>, <1286 1>, <1287 1>, <1288 1>, <1289 1>,
1237 <1290 1>, <1291 1>, <1292 1>, <1293 1>, <1294 1>,
1238 <1295 1>, <1296 1>, <1297 1>, <1298 1>, <1299 1>,
1239 <1300 1>, <1301 1>, <1302 1>, <1303 1>, <1304 1>,
1240 <1305 1>, <1306 1>, <1307 1>, <1308 1>, <1309 1>,
1241 <1310 1>, <1311 1>, <1312 1>, <1313 1>, <1314 1>,
1242 <1315 1>, <1316 1>, <1317 1>, <1318 1>, <1319 1>,
1243 <1320 1>, <1321 1>, <1322 1>, <1323 1>, <1324 1>,
1244 <1325 1>, <1326 1>, <1327 1>, <1328 1>, <1329 1>,
1245 <1330 1>, <1331 1>, <1332 1>, <1333 1>, <1334 1>,
1246 <1335 1>, <1336 1>, <1337 1>, <1338 1>, <1339 1>,
1247 <1340 1>, <1341 1>, <1342 1>, <1343 1>;
1248
1249 desc-num = <0x400>;
1250 buf-size = <0x1000>;
1251 dma-coherent;
1252
1253 port@0 {
1254 reg = <0>;
1255 serdes-syscon = <&serdes_ctrl>;
1256 port-rst-offset = <0>;
1257 port-mode-offset = <0>;
1258 mc-mac-mask = [ff f0 00 00 00 00];
1259 media-type = "fiber";
1260 };
1261
1262 port@1 {
1263 reg = <1>;
1264 serdes-syscon= <&serdes_ctrl>;
1265 port-rst-offset = <1>;
1266 port-mode-offset = <1>;
1267 mc-mac-mask = [ff f0 00 00 00 00];
1268 media-type = "fiber";
1269 };
1270
1271 port@4 {
1272 reg = <4>;
1273 phy-handle = <&phy0>;
1274 serdes-syscon= <&serdes_ctrl>;
1275 port-rst-offset = <4>;
1276 port-mode-offset = <2>;
1277 mc-mac-mask = [ff f0 00 00 00 00];
1278 media-type = "copper";
1279 };
1280
1281 port@5 {
1282 reg = <5>;
1283 phy-handle = <&phy1>;
1284 serdes-syscon= <&serdes_ctrl>;
1285 port-rst-offset = <5>;
1286 port-mode-offset = <3>;
1287 mc-mac-mask = [ff f0 00 00 00 00];
1288 media-type = "copper";
1289 };
1290 };
1291
1292 eth0: ethernet@4{
1293 compatible = "hisilicon,hns-nic-v2";
1294 ae-handle = <&dsaf0>;
1295 port-idx-in-ae = <4>;
1296 local-mac-address = [00 00 00 00 00 00];
1297 status = "disabled";
1298 dma-coherent;
1299 };
1300
1301 eth1: ethernet@5{
1302 compatible = "hisilicon,hns-nic-v2";
1303 ae-handle = <&dsaf0>;
1304 port-idx-in-ae = <5>;
1305 local-mac-address = [00 00 00 00 00 00];
1306 status = "disabled";
1307 dma-coherent;
1308 };
1309
1310 eth2: ethernet@0{
1311 compatible = "hisilicon,hns-nic-v2";
1312 ae-handle = <&dsaf0>;
1313 port-idx-in-ae = <0>;
1314 local-mac-address = [00 00 00 00 00 00];
1315 status = "disabled";
1316 dma-coherent;
1317 };
1318
1319 eth3: ethernet@1{
1320 compatible = "hisilicon,hns-nic-v2";
1321 ae-handle = <&dsaf0>;
1322 port-idx-in-ae = <1>;
1323 local-mac-address = [00 00 00 00 00 00];
1324 status = "disabled";
1325 dma-coherent;
1326 };
1119 }; 1327 };
1120}; 1328};