aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorWei Xu2017-03-28 11:03:08 -0500
committerWei Xu2017-04-10 10:32:56 -0500
commit519caba7a9575dc2c1555567d033dee9ee570ec7 (patch)
tree94d8cf30d915745a9249af04df8f60b2f3b8c706
parent86d67897f937000dd13ca9e81e3130adecdf45a0 (diff)
downloadkernel-519caba7a9575dc2c1555567d033dee9ee570ec7.tar.gz
kernel-519caba7a9575dc2c1555567d033dee9ee570ec7.tar.xz
kernel-519caba7a9575dc2c1555567d033dee9ee570ec7.zip
arm64: dts: hisi: enable the NIC and SAS for the hip07-d05 board
Enable the NIC and SAS nodes for the hip07-d05 board to support related functions. Signed-off-by: Wei Xu <xuwei5@hisilicon.com>
-rw-r--r--arch/arm64/boot/dts/hisilicon/hip07-d05.dts20
1 files changed, 20 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/hisilicon/hip07-d05.dts b/arch/arm64/boot/dts/hisilicon/hip07-d05.dts
index e05844230583..f5d7f0889b41 100644
--- a/arch/arm64/boot/dts/hisilicon/hip07-d05.dts
+++ b/arch/arm64/boot/dts/hisilicon/hip07-d05.dts
@@ -64,3 +64,23 @@
64&usb_ehci { 64&usb_ehci {
65 status = "ok"; 65 status = "ok";
66}; 66};
67
68&eth0 {
69 status = "ok";
70};
71
72&eth1 {
73 status = "ok";
74};
75
76&eth2 {
77 status = "ok";
78};
79
80&eth3 {
81 status = "ok";
82};
83
84&sas1 {
85 status = "ok";
86};