diff options
author | Wang Xiaoyin | 2017-03-30 01:48:02 -0500 |
---|---|---|
committer | Wei Xu | 2017-04-10 10:34:23 -0500 |
commit | 5a7e4774fd91b1c934806ea89b3ec6cc74c54159 (patch) | |
tree | e766d9fd2fbc89aa4f9f232de7a13064736dbc19 | |
parent | 519caba7a9575dc2c1555567d033dee9ee570ec7 (diff) | |
download | kernel-5a7e4774fd91b1c934806ea89b3ec6cc74c54159.tar.gz kernel-5a7e4774fd91b1c934806ea89b3ec6cc74c54159.tar.xz kernel-5a7e4774fd91b1c934806ea89b3ec6cc74c54159.zip |
arm64: dts: hisi: add drive strength levels of the pins for Hi3660 SoC
Extend drive strength levels of the pins for Hi3660 Soc.
Signed-off-by: Wang Xiaoyin <hw.wangxiaoyin@hisilicon.com>
Signed-off-by: Wei Xu <xuwei5@hisilicon.com>
-rw-r--r-- | include/dt-bindings/pinctrl/hisi.h | 15 |
1 files changed, 15 insertions, 0 deletions
diff --git a/include/dt-bindings/pinctrl/hisi.h b/include/dt-bindings/pinctrl/hisi.h index 38f1ea879ea1..0359bfdc9119 100644 --- a/include/dt-bindings/pinctrl/hisi.h +++ b/include/dt-bindings/pinctrl/hisi.h | |||
@@ -56,4 +56,19 @@ | |||
56 | #define DRIVE4_08MA (4 << 4) | 56 | #define DRIVE4_08MA (4 << 4) |
57 | #define DRIVE4_10MA (6 << 4) | 57 | #define DRIVE4_10MA (6 << 4) |
58 | 58 | ||
59 | /* drive strength definition for hi3660 */ | ||
60 | #define DRIVE6_MASK (15 << 4) | ||
61 | #define DRIVE6_04MA (0 << 4) | ||
62 | #define DRIVE6_12MA (4 << 4) | ||
63 | #define DRIVE6_19MA (8 << 4) | ||
64 | #define DRIVE6_27MA (10 << 4) | ||
65 | #define DRIVE6_32MA (15 << 4) | ||
66 | #define DRIVE7_02MA (0 << 4) | ||
67 | #define DRIVE7_04MA (1 << 4) | ||
68 | #define DRIVE7_06MA (2 << 4) | ||
69 | #define DRIVE7_08MA (3 << 4) | ||
70 | #define DRIVE7_10MA (4 << 4) | ||
71 | #define DRIVE7_12MA (5 << 4) | ||
72 | #define DRIVE7_14MA (6 << 4) | ||
73 | #define DRIVE7_16MA (7 << 4) | ||
59 | #endif | 74 | #endif |