diff options
author | Antoine Tenart | 2017-03-29 07:44:31 -0500 |
---|---|---|
committer | Gregory CLEMENT | 2017-04-12 03:36:30 -0500 |
commit | 7ba2ef7c7200e476ee2cede7bcffcf7749e02f5c (patch) | |
tree | 53c71904ac13197b93037c71f1dabab17823dcbe | |
parent | 16a51e3485af59073e792c5add3a3f24691f5b80 (diff) | |
download | kernel-7ba2ef7c7200e476ee2cede7bcffcf7749e02f5c.tar.gz kernel-7ba2ef7c7200e476ee2cede7bcffcf7749e02f5c.tar.xz kernel-7ba2ef7c7200e476ee2cede7bcffcf7749e02f5c.zip |
arm64: marvell: dts: enable the crypto engine on the Armada 8040 DB
Enable the cryptographic engine available in the CP110 master on the
Armada 8040 DB. Do not enable the one in the CP110 salve for now, as we
do not support multiple cryptographic engines yet.
Signed-off-by: Antoine Tenart <antoine.tenart@free-electrons.com>
Signed-off-by: Gregory CLEMENT <gregory.clement@free-electrons.com>
-rw-r--r-- | arch/arm64/boot/dts/marvell/armada-8040-db.dts | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/marvell/armada-8040-db.dts b/arch/arm64/boot/dts/marvell/armada-8040-db.dts index 81a0b1249c45..dc0d084005b2 100644 --- a/arch/arm64/boot/dts/marvell/armada-8040-db.dts +++ b/arch/arm64/boot/dts/marvell/armada-8040-db.dts | |||
@@ -140,6 +140,10 @@ | |||
140 | phy-mode = "rgmii-id"; | 140 | phy-mode = "rgmii-id"; |
141 | }; | 141 | }; |
142 | 142 | ||
143 | &cpm_crypto { | ||
144 | status = "okay"; | ||
145 | }; | ||
146 | |||
143 | /* CON5 on CP1 expansion */ | 147 | /* CON5 on CP1 expansion */ |
144 | &cps_pcie2 { | 148 | &cps_pcie2 { |
145 | status = "okay"; | 149 | status = "okay"; |