diff options
author | Yuantian Tang | 2017-03-15 02:10:25 -0500 |
---|---|---|
committer | Shawn Guo | 2017-03-15 22:05:43 -0500 |
commit | 893e2aad4612096c17a51c4fbc7f3897b7e45606 (patch) | |
tree | f927d4d746e9ec4878d1f785bc9268e0f1c79c42 | |
parent | 427700a7ca54a2d7f83456d4299778ccf97a4722 (diff) | |
download | kernel-893e2aad4612096c17a51c4fbc7f3897b7e45606.tar.gz kernel-893e2aad4612096c17a51c4fbc7f3897b7e45606.tar.xz kernel-893e2aad4612096c17a51c4fbc7f3897b7e45606.zip |
arm64: dts: ls1012a: add thermal monitor node
There is a thermal monitoring unit on ls1012a soc which can
monitor and record the temperature of cores so that appropriate actions
can be taken or alarm the user when the temperature exceeds a programmed
temperature threshold.
Signed-off-by: Tang Yuantian <andy.tang@nxp.com>
Signed-off-by: Shawn Guo <shawnguo@kernel.org>
-rw-r--r-- | arch/arm64/boot/dts/freescale/fsl-ls1012a.dtsi | 77 |
1 files changed, 77 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/freescale/fsl-ls1012a.dtsi b/arch/arm64/boot/dts/freescale/fsl-ls1012a.dtsi index a1c5112f1582..60b533144414 100644 --- a/arch/arm64/boot/dts/freescale/fsl-ls1012a.dtsi +++ b/arch/arm64/boot/dts/freescale/fsl-ls1012a.dtsi | |||
@@ -43,6 +43,7 @@ | |||
43 | */ | 43 | */ |
44 | 44 | ||
45 | #include <dt-bindings/interrupt-controller/irq.h> | 45 | #include <dt-bindings/interrupt-controller/irq.h> |
46 | #include <dt-bindings/thermal/thermal.h> | ||
46 | 47 | ||
47 | / { | 48 | / { |
48 | compatible = "fsl,ls1012a"; | 49 | compatible = "fsl,ls1012a"; |
@@ -127,6 +128,82 @@ | |||
127 | clocks = <&sysclk>; | 128 | clocks = <&sysclk>; |
128 | }; | 129 | }; |
129 | 130 | ||
131 | tmu: tmu@1f00000 { | ||
132 | compatible = "fsl,qoriq-tmu"; | ||
133 | reg = <0x0 0x1f00000 0x0 0x10000>; | ||
134 | interrupts = <0 33 0x4>; | ||
135 | fsl,tmu-range = <0xb0000 0x9002a 0x6004c 0x30062>; | ||
136 | fsl,tmu-calibration = <0x00000000 0x00000026 | ||
137 | 0x00000001 0x0000002d | ||
138 | 0x00000002 0x00000032 | ||
139 | 0x00000003 0x00000039 | ||
140 | 0x00000004 0x0000003f | ||
141 | 0x00000005 0x00000046 | ||
142 | 0x00000006 0x0000004d | ||
143 | 0x00000007 0x00000054 | ||
144 | 0x00000008 0x0000005a | ||
145 | 0x00000009 0x00000061 | ||
146 | 0x0000000a 0x0000006a | ||
147 | 0x0000000b 0x00000071 | ||
148 | |||
149 | 0x00010000 0x00000025 | ||
150 | 0x00010001 0x0000002c | ||
151 | 0x00010002 0x00000035 | ||
152 | 0x00010003 0x0000003d | ||
153 | 0x00010004 0x00000045 | ||
154 | 0x00010005 0x0000004e | ||
155 | 0x00010006 0x00000057 | ||
156 | 0x00010007 0x00000061 | ||
157 | 0x00010008 0x0000006b | ||
158 | 0x00010009 0x00000076 | ||
159 | |||
160 | 0x00020000 0x00000029 | ||
161 | 0x00020001 0x00000033 | ||
162 | 0x00020002 0x0000003d | ||
163 | 0x00020003 0x00000049 | ||
164 | 0x00020004 0x00000056 | ||
165 | 0x00020005 0x00000061 | ||
166 | 0x00020006 0x0000006d | ||
167 | |||
168 | 0x00030000 0x00000021 | ||
169 | 0x00030001 0x0000002a | ||
170 | 0x00030002 0x0000003c | ||
171 | 0x00030003 0x0000004e>; | ||
172 | big-endian; | ||
173 | #thermal-sensor-cells = <1>; | ||
174 | }; | ||
175 | |||
176 | thermal-zones { | ||
177 | cpu_thermal: cpu-thermal { | ||
178 | polling-delay-passive = <1000>; | ||
179 | polling-delay = <5000>; | ||
180 | thermal-sensors = <&tmu 0>; | ||
181 | |||
182 | trips { | ||
183 | cpu_alert: cpu-alert { | ||
184 | temperature = <85000>; | ||
185 | hysteresis = <2000>; | ||
186 | type = "passive"; | ||
187 | }; | ||
188 | |||
189 | cpu_crit: cpu-crit { | ||
190 | temperature = <95000>; | ||
191 | hysteresis = <2000>; | ||
192 | type = "critical"; | ||
193 | }; | ||
194 | }; | ||
195 | |||
196 | cooling-maps { | ||
197 | map0 { | ||
198 | trip = <&cpu_alert>; | ||
199 | cooling-device = | ||
200 | <&cpu0 THERMAL_NO_LIMIT | ||
201 | THERMAL_NO_LIMIT>; | ||
202 | }; | ||
203 | }; | ||
204 | }; | ||
205 | }; | ||
206 | |||
130 | i2c0: i2c@2180000 { | 207 | i2c0: i2c@2180000 { |
131 | compatible = "fsl,vf610-i2c"; | 208 | compatible = "fsl,vf610-i2c"; |
132 | #address-cells = <1>; | 209 | #address-cells = <1>; |