aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVineet Gupta2017-05-03 13:20:15 -0500
committerVineet Gupta2017-05-03 13:20:15 -0500
commit991c7ed6acca506983c42d51965da8b8f3677682 (patch)
tree7e929a4bd8694b5dae208cc3288a7984bd16c4f7
parentf734a31083324b8f4f24b2c5cba178c7459db309 (diff)
downloadkernel-991c7ed6acca506983c42d51965da8b8f3677682.tar.gz
kernel-991c7ed6acca506983c42d51965da8b8f3677682.tar.xz
kernel-991c7ed6acca506983c42d51965da8b8f3677682.zip
elf: Add ARCv2 specific core note section
Signed-off-by: Vineet Gupta <vgupta@synopsys.com>
-rw-r--r--include/uapi/linux/elf.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/include/uapi/linux/elf.h b/include/uapi/linux/elf.h
index b59ee077a596..b5c00563ed9b 100644
--- a/include/uapi/linux/elf.h
+++ b/include/uapi/linux/elf.h
@@ -417,7 +417,7 @@ typedef struct elf64_shdr {
417#define NT_METAG_CBUF 0x500 /* Metag catch buffer registers */ 417#define NT_METAG_CBUF 0x500 /* Metag catch buffer registers */
418#define NT_METAG_RPIPE 0x501 /* Metag read pipeline state */ 418#define NT_METAG_RPIPE 0x501 /* Metag read pipeline state */
419#define NT_METAG_TLS 0x502 /* Metag TLS pointer */ 419#define NT_METAG_TLS 0x502 /* Metag TLS pointer */
420 420#define NT_ARC_V2 0x600 /* ARCv2 accumulator/extra registers */
421 421
422/* Note header in a PT_NOTE section */ 422/* Note header in a PT_NOTE section */
423typedef struct elf32_note { 423typedef struct elf32_note {