diff options
author | Thierry Reding | 2017-02-23 11:30:52 -0600 |
---|---|---|
committer | Thierry Reding | 2017-03-10 10:37:38 -0600 |
commit | b693b3d709c855a4f4a4dc5d2ac75ca794e0fa5e (patch) | |
tree | 4ed0f259ab8b9e776b58b68df2fbc9621c769337 | |
parent | 59686a92782c38e0f8bd603fcfef3c6b5f307c97 (diff) | |
download | kernel-b693b3d709c855a4f4a4dc5d2ac75ca794e0fa5e.tar.gz kernel-b693b3d709c855a4f4a4dc5d2ac75ca794e0fa5e.tar.xz kernel-b693b3d709c855a4f4a4dc5d2ac75ca794e0fa5e.zip |
arm64: tegra: Add power monitors on P2771
The P2771 development board comes with two power monitors that can be
used to determine power consumption in different parts of the board.
Acked-by: Jon Hunter <jonathanh@nvidia.com>
Signed-off-by: Thierry Reding <treding@nvidia.com>
-rw-r--r-- | arch/arm64/boot/dts/nvidia/tegra186-p2771-0000.dts | 12 |
1 files changed, 12 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/nvidia/tegra186-p2771-0000.dts b/arch/arm64/boot/dts/nvidia/tegra186-p2771-0000.dts index 9a1d02228652..78442ea81260 100644 --- a/arch/arm64/boot/dts/nvidia/tegra186-p2771-0000.dts +++ b/arch/arm64/boot/dts/nvidia/tegra186-p2771-0000.dts | |||
@@ -8,6 +8,18 @@ | |||
8 | model = "NVIDIA Tegra186 P2771-0000 Development Board"; | 8 | model = "NVIDIA Tegra186 P2771-0000 Development Board"; |
9 | compatible = "nvidia,p2771-0000", "nvidia,tegra186"; | 9 | compatible = "nvidia,p2771-0000", "nvidia,tegra186"; |
10 | 10 | ||
11 | i2c@3160000 { | ||
12 | power-monitor@42 { | ||
13 | compatible = "ti,ina3221"; | ||
14 | reg = <0x42>; | ||
15 | }; | ||
16 | |||
17 | power-monitor@43 { | ||
18 | compatible = "ti,ina3221"; | ||
19 | reg = <0x43>; | ||
20 | }; | ||
21 | }; | ||
22 | |||
11 | /* SDMMC1 (SD/MMC) */ | 23 | /* SDMMC1 (SD/MMC) */ |
12 | sdhci@3400000 { | 24 | sdhci@3400000 { |
13 | status = "okay"; | 25 | status = "okay"; |