diff options
author | Linus Torvalds | 2017-05-09 11:58:15 -0500 |
---|---|---|
committer | Linus Torvalds | 2017-05-09 11:58:15 -0500 |
commit | c81ee18e97e4e3162169a749eb7f2b79b3510c7a (patch) | |
tree | cd213b52643b32d7dbda2ab9142753d5fcd094c7 | |
parent | 85d604902eb28eaea4f9e0f3a655ae986fa4bd2e (diff) | |
parent | ad8618cb9c2e948b3607f3e0a20ee0fe2707d9ae (diff) | |
download | kernel-c81ee18e97e4e3162169a749eb7f2b79b3510c7a.tar.gz kernel-c81ee18e97e4e3162169a749eb7f2b79b3510c7a.tar.xz kernel-c81ee18e97e4e3162169a749eb7f2b79b3510c7a.zip |
Merge tag 'armsoc-defconfig' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-soc
Pull ARM: SoC defconfig updates from Olof Johansson:
"We've traditionally kept defconfig updates in a separate branch, often
to encourage submaintainers to handle those patches separately to
avoid conflicts on the shared files. The amount of changes seem to be
decreasing though, so we might rethink how we handle this going
forward.
There really isn't much to write about here. The bulk of changes here
are enabling drivers for whatever platforms the hardware is found on
(and multi-configs)"
* tag 'armsoc-defconfig' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-soc: (30 commits)
multi_v7_defconfig: make Rockchip usb2-phy built-in
ARM: omap2plus_defconfig: Enable droid 4 devices
ARM: omap2plus_defconfig: Add QMI, ACM and PPP as loadable modules
ARM: configs: aspeed: Add new drivers
ARM: configs: aspeed: Update configs for BMC systems
ARM: omap2plus_defconfig: Enable TI Ethernet PHY
ARM: configs: Add new config fragment to change RAM start point
ARM: configs: stm32: Add I2C support
multi_v7_defconfig: make Rockchip DRM drivers built-in
ARM: configs: stm32: Set CPU_V7M_NUM_IRQ to max value
ARM: imx_v6_v7_defconfig: Select SMSC_PHY
ARM: davinci_all_defconfig: convert to use libata PATA
ARM: qcom_defconfig: Enable Qualcomm remoteproc and related drivers
ARM: omap2plus_defconfig: enable ahci-dm816 module
arm: set CONFIG_MMC_BCM2835=y in bcm2835_defconfig and multi_v7_defconfig
ARM: bcm2835: Enable missing CMA settings for VC4 driver
ARM: socfpga: updates for socfpga_defconfig
ARM: imx_v6_v7_defconfig: Select hid-multitouchdriver
ARM: imx_v6_v7_defconfig: Select max11801_ts touchscreen driver
ARM: exynos_defconfig: Increase CONFIG_CMA_SIZE_MBYTES to 96
...
-rw-r--r-- | arch/arm/configs/aspeed_g4_defconfig | 112 | ||||
-rw-r--r-- | arch/arm/configs/aspeed_g5_defconfig | 111 | ||||
-rw-r--r-- | arch/arm/configs/bcm2835_defconfig | 5 | ||||
-rw-r--r-- | arch/arm/configs/davinci_all_defconfig | 11 | ||||
-rw-r--r-- | arch/arm/configs/dram_0xd0000000.config | 1 | ||||
-rw-r--r-- | arch/arm/configs/exynos_defconfig | 5 | ||||
-rw-r--r-- | arch/arm/configs/imx_v6_v7_defconfig | 5 | ||||
-rw-r--r-- | arch/arm/configs/multi_v7_defconfig | 21 | ||||
-rw-r--r-- | arch/arm/configs/omap2plus_defconfig | 24 | ||||
-rw-r--r-- | arch/arm/configs/qcom_defconfig | 7 | ||||
-rw-r--r-- | arch/arm/configs/socfpga_defconfig | 1 | ||||
-rw-r--r-- | arch/arm/configs/stm32_defconfig | 4 | ||||
-rw-r--r-- | arch/arm/configs/sunxi_defconfig | 2 |
13 files changed, 240 insertions, 69 deletions
diff --git a/arch/arm/configs/aspeed_g4_defconfig b/arch/arm/configs/aspeed_g4_defconfig index d25010e3a0bc..cfc2465e8b77 100644 --- a/arch/arm/configs/aspeed_g4_defconfig +++ b/arch/arm/configs/aspeed_g4_defconfig | |||
@@ -1,6 +1,6 @@ | |||
1 | CONFIG_KERNEL_XZ=y | 1 | CONFIG_KERNEL_XZ=y |
2 | # CONFIG_SWAP is not set | ||
2 | CONFIG_SYSVIPC=y | 3 | CONFIG_SYSVIPC=y |
3 | CONFIG_USELIB=y | ||
4 | CONFIG_IRQ_DOMAIN_DEBUG=y | 4 | CONFIG_IRQ_DOMAIN_DEBUG=y |
5 | CONFIG_NO_HZ_IDLE=y | 5 | CONFIG_NO_HZ_IDLE=y |
6 | CONFIG_HIGH_RES_TIMERS=y | 6 | CONFIG_HIGH_RES_TIMERS=y |
@@ -8,39 +8,65 @@ CONFIG_LOG_BUF_SHIFT=14 | |||
8 | CONFIG_CGROUPS=y | 8 | CONFIG_CGROUPS=y |
9 | CONFIG_BLK_DEV_INITRD=y | 9 | CONFIG_BLK_DEV_INITRD=y |
10 | # CONFIG_RD_BZIP2 is not set | 10 | # CONFIG_RD_BZIP2 is not set |
11 | # CONFIG_RD_LZMA is not set | ||
12 | # CONFIG_RD_LZO is not set | 11 | # CONFIG_RD_LZO is not set |
13 | # CONFIG_RD_LZ4 is not set | 12 | # CONFIG_RD_LZ4 is not set |
14 | CONFIG_CC_OPTIMIZE_FOR_SIZE=y | 13 | CONFIG_KALLSYMS_ALL=y |
15 | CONFIG_BPF_SYSCALL=y | 14 | CONFIG_BPF_SYSCALL=y |
16 | # CONFIG_SHMEM is not set | ||
17 | # CONFIG_AIO is not set | 15 | # CONFIG_AIO is not set |
18 | CONFIG_EMBEDDED=y | 16 | CONFIG_EMBEDDED=y |
19 | # CONFIG_COMPAT_BRK is not set | 17 | # CONFIG_COMPAT_BRK is not set |
20 | CONFIG_SLAB=y | 18 | CONFIG_SLAB=y |
21 | CONFIG_CC_STACKPROTECTOR_STRONG=y | 19 | CONFIG_JUMP_LABEL=y |
20 | CONFIG_GCC_PLUGINS=y | ||
22 | CONFIG_MODULES=y | 21 | CONFIG_MODULES=y |
23 | CONFIG_MODULE_UNLOAD=y | 22 | CONFIG_MODULE_UNLOAD=y |
24 | # CONFIG_BLOCK is not set | 23 | # CONFIG_LBDAF is not set |
25 | # CONFIG_ARCH_MULTI_V7 is not set | 24 | # CONFIG_ARCH_MULTI_V7 is not set |
26 | CONFIG_ARCH_ASPEED=y | 25 | CONFIG_ARCH_ASPEED=y |
27 | CONFIG_MACH_ASPEED_G4=y | 26 | CONFIG_MACH_ASPEED_G4=y |
28 | CONFIG_AEABI=y | 27 | CONFIG_AEABI=y |
29 | CONFIG_UACCESS_WITH_MEMCPY=y | 28 | # CONFIG_CPU_SW_DOMAIN_PAN is not set |
29 | # CONFIG_COMPACTION is not set | ||
30 | CONFIG_SECCOMP=y | 30 | CONFIG_SECCOMP=y |
31 | # CONFIG_ATAGS is not set | ||
32 | CONFIG_ZBOOT_ROM_TEXT=0x0 | ||
33 | CONFIG_ZBOOT_ROM_BSS=0x0 | ||
31 | CONFIG_ARM_APPENDED_DTB=y | 34 | CONFIG_ARM_APPENDED_DTB=y |
32 | CONFIG_ARM_ATAG_DTB_COMPAT=y | 35 | CONFIG_ARM_ATAG_DTB_COMPAT=y |
33 | CONFIG_KEXEC=y | 36 | CONFIG_KEXEC=y |
34 | # CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS is not set | 37 | # CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS is not set |
35 | CONFIG_NET=y | 38 | CONFIG_NET=y |
39 | CONFIG_PACKET=y | ||
40 | CONFIG_PACKET_DIAG=y | ||
41 | CONFIG_UNIX=y | ||
42 | CONFIG_UNIX_DIAG=y | ||
36 | CONFIG_INET=y | 43 | CONFIG_INET=y |
44 | CONFIG_IP_MULTICAST=y | ||
45 | CONFIG_SYN_COOKIES=y | ||
46 | # CONFIG_INET_XFRM_MODE_TRANSPORT is not set | ||
47 | # CONFIG_INET_XFRM_MODE_TUNNEL is not set | ||
48 | # CONFIG_INET_XFRM_MODE_BEET is not set | ||
49 | # CONFIG_INET_DIAG is not set | ||
50 | # CONFIG_IPV6 is not set | ||
37 | CONFIG_NET_NCSI=y | 51 | CONFIG_NET_NCSI=y |
38 | # CONFIG_WIRELESS is not set | 52 | # CONFIG_WIRELESS is not set |
39 | CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" | 53 | CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" |
40 | CONFIG_DEVTMPFS=y | 54 | CONFIG_DEVTMPFS=y |
41 | CONFIG_DEVTMPFS_MOUNT=y | 55 | CONFIG_DEVTMPFS_MOUNT=y |
42 | # CONFIG_PREVENT_FIRMWARE_BUILD is not set | 56 | # CONFIG_PREVENT_FIRMWARE_BUILD is not set |
57 | CONFIG_MTD=y | ||
58 | CONFIG_MTD_BLOCK=y | ||
59 | CONFIG_MTD_PARTITIONED_MASTER=y | ||
60 | CONFIG_MTD_SPI_NOR=y | ||
61 | CONFIG_SPI_ASPEED_SMC=y | ||
62 | CONFIG_MTD_UBI=y | ||
63 | CONFIG_MTD_UBI_FASTMAP=y | ||
64 | CONFIG_MTD_UBI_BLOCK=y | ||
65 | CONFIG_BLK_DEV_RAM=y | ||
66 | CONFIG_ASPEED_LPC_CTRL=y | ||
67 | CONFIG_EEPROM_AT24=y | ||
43 | CONFIG_NETDEVICES=y | 68 | CONFIG_NETDEVICES=y |
69 | CONFIG_NETCONSOLE=y | ||
44 | # CONFIG_NET_VENDOR_ALACRITECH is not set | 70 | # CONFIG_NET_VENDOR_ALACRITECH is not set |
45 | # CONFIG_NET_VENDOR_AMAZON is not set | 71 | # CONFIG_NET_VENDOR_AMAZON is not set |
46 | # CONFIG_NET_VENDOR_ARC is not set | 72 | # CONFIG_NET_VENDOR_ARC is not set |
@@ -63,9 +89,10 @@ CONFIG_FTGMAC100=y | |||
63 | # CONFIG_NET_VENDOR_SOLARFLARE is not set | 89 | # CONFIG_NET_VENDOR_SOLARFLARE is not set |
64 | # CONFIG_NET_VENDOR_SMSC is not set | 90 | # CONFIG_NET_VENDOR_SMSC is not set |
65 | # CONFIG_NET_VENDOR_STMICRO is not set | 91 | # CONFIG_NET_VENDOR_STMICRO is not set |
66 | # CONFIG_NET_VENDOR_SYNOPSYS is not set | ||
67 | # CONFIG_NET_VENDOR_VIA is not set | 92 | # CONFIG_NET_VENDOR_VIA is not set |
68 | # CONFIG_NET_VENDOR_WIZNET is not set | 93 | # CONFIG_NET_VENDOR_WIZNET is not set |
94 | CONFIG_BROADCOM_PHY=y | ||
95 | CONFIG_REALTEK_PHY=y | ||
69 | # CONFIG_WLAN is not set | 96 | # CONFIG_WLAN is not set |
70 | # CONFIG_INPUT is not set | 97 | # CONFIG_INPUT is not set |
71 | # CONFIG_SERIO is not set | 98 | # CONFIG_SERIO is not set |
@@ -81,35 +108,74 @@ CONFIG_SERIAL_8250_SHARE_IRQ=y | |||
81 | CONFIG_SERIAL_OF_PLATFORM=y | 108 | CONFIG_SERIAL_OF_PLATFORM=y |
82 | CONFIG_ASPEED_BT_IPMI_BMC=y | 109 | CONFIG_ASPEED_BT_IPMI_BMC=y |
83 | # CONFIG_HW_RANDOM is not set | 110 | # CONFIG_HW_RANDOM is not set |
111 | CONFIG_I2C=y | ||
112 | # CONFIG_I2C_COMPAT is not set | ||
113 | CONFIG_I2C_CHARDEV=y | ||
114 | CONFIG_I2C_MUX=y | ||
115 | CONFIG_I2C_MUX_PCA9541=y | ||
116 | CONFIG_I2C_MUX_PCA954x=y | ||
84 | CONFIG_GPIOLIB=y | 117 | CONFIG_GPIOLIB=y |
118 | CONFIG_GPIO_SYSFS=y | ||
85 | CONFIG_GPIO_ASPEED=y | 119 | CONFIG_GPIO_ASPEED=y |
86 | # CONFIG_USB_SUPPORT is not set | 120 | CONFIG_W1=y |
121 | CONFIG_W1_MASTER_GPIO=y | ||
122 | CONFIG_W1_SLAVE_THERM=y | ||
123 | CONFIG_SENSORS_ASPEED=y | ||
124 | CONFIG_SENSORS_IIO_HWMON=y | ||
125 | CONFIG_SENSORS_LM75=y | ||
126 | CONFIG_SENSORS_NCT7904=y | ||
127 | CONFIG_PMBUS=y | ||
128 | CONFIG_SENSORS_ADM1275=y | ||
129 | CONFIG_SENSORS_LM25066=y | ||
130 | CONFIG_SENSORS_UCD9000=y | ||
131 | CONFIG_SENSORS_TMP421=y | ||
132 | CONFIG_USB=y | ||
133 | CONFIG_USB_ANNOUNCE_NEW_DEVICES=y | ||
134 | CONFIG_USB_DYNAMIC_MINORS=y | ||
135 | CONFIG_USB_EHCI_HCD=y | ||
136 | CONFIG_USB_EHCI_ROOT_HUB_TT=y | ||
137 | CONFIG_USB_EHCI_HCD_PLATFORM=y | ||
138 | CONFIG_NEW_LEDS=y | ||
139 | CONFIG_LEDS_CLASS=y | ||
140 | CONFIG_LEDS_CLASS_FLASH=y | ||
141 | CONFIG_LEDS_GPIO=y | ||
142 | CONFIG_LEDS_TRIGGERS=y | ||
143 | CONFIG_LEDS_TRIGGER_TIMER=y | ||
144 | CONFIG_LEDS_TRIGGER_HEARTBEAT=y | ||
145 | CONFIG_LEDS_TRIGGER_DEFAULT_ON=y | ||
146 | CONFIG_RTC_CLASS=y | ||
147 | CONFIG_RTC_DRV_DS1307=y | ||
148 | CONFIG_RTC_DRV_PCF8523=y | ||
149 | CONFIG_RTC_DRV_RV8803=y | ||
150 | CONFIG_MAILBOX=y | ||
87 | # CONFIG_IOMMU_SUPPORT is not set | 151 | # CONFIG_IOMMU_SUPPORT is not set |
152 | CONFIG_IIO=y | ||
153 | CONFIG_ASPEED_ADC=y | ||
154 | CONFIG_BMP280=y | ||
88 | CONFIG_FIRMWARE_MEMMAP=y | 155 | CONFIG_FIRMWARE_MEMMAP=y |
89 | CONFIG_FANOTIFY=y | 156 | CONFIG_FANOTIFY=y |
157 | CONFIG_OVERLAY_FS=y | ||
158 | CONFIG_TMPFS=y | ||
159 | CONFIG_JFFS2_FS=y | ||
160 | CONFIG_JFFS2_SUMMARY=y | ||
161 | CONFIG_JFFS2_FS_XATTR=y | ||
162 | CONFIG_UBIFS_FS=y | ||
163 | CONFIG_SQUASHFS=y | ||
164 | CONFIG_SQUASHFS_XZ=y | ||
90 | CONFIG_PRINTK_TIME=y | 165 | CONFIG_PRINTK_TIME=y |
91 | CONFIG_DYNAMIC_DEBUG=y | 166 | CONFIG_DYNAMIC_DEBUG=y |
92 | CONFIG_STRIP_ASM_SYMS=y | 167 | CONFIG_STRIP_ASM_SYMS=y |
93 | CONFIG_PAGE_POISONING=y | 168 | CONFIG_DEBUG_FS=y |
94 | CONFIG_DEBUG_KMEMLEAK=y | ||
95 | CONFIG_DEBUG_SHIRQ=y | ||
96 | CONFIG_LOCKUP_DETECTOR=y | 169 | CONFIG_LOCKUP_DETECTOR=y |
97 | CONFIG_WQ_WATCHDOG=y | 170 | CONFIG_WQ_WATCHDOG=y |
171 | CONFIG_PANIC_TIMEOUT=-1 | ||
98 | # CONFIG_SCHED_DEBUG is not set | 172 | # CONFIG_SCHED_DEBUG is not set |
99 | CONFIG_SCHED_STACK_END_CHECK=y | 173 | CONFIG_SCHED_STACK_END_CHECK=y |
100 | CONFIG_DEBUG_RT_MUTEXES=y | 174 | CONFIG_STACKTRACE=y |
101 | CONFIG_DEBUG_WW_MUTEX_SLOWPATH=y | ||
102 | # CONFIG_FTRACE is not set | 175 | # CONFIG_FTRACE is not set |
103 | CONFIG_MEMTEST=y | ||
104 | CONFIG_UBSAN=y | ||
105 | CONFIG_DEBUG_USER=y | 176 | CONFIG_DEBUG_USER=y |
106 | CONFIG_DEBUG_LL=y | 177 | # CONFIG_CRYPTO_ECHAINIV is not set |
107 | CONFIG_DEBUG_LL_UART_8250=y | 178 | # CONFIG_CRYPTO_HW is not set |
108 | CONFIG_DEBUG_UART_PHYS=0x1e784000 | ||
109 | CONFIG_DEBUG_UART_VIRT=0xe8784000 | ||
110 | CONFIG_EARLY_PRINTK=y | ||
111 | CONFIG_STRICT_MODULE_RWX=y | ||
112 | CONFIG_STRICT_KERNEL_RWX=y | ||
113 | # CONFIG_XZ_DEC_X86 is not set | 179 | # CONFIG_XZ_DEC_X86 is not set |
114 | # CONFIG_XZ_DEC_POWERPC is not set | 180 | # CONFIG_XZ_DEC_POWERPC is not set |
115 | # CONFIG_XZ_DEC_IA64 is not set | 181 | # CONFIG_XZ_DEC_IA64 is not set |
diff --git a/arch/arm/configs/aspeed_g5_defconfig b/arch/arm/configs/aspeed_g5_defconfig index 5f660b02abd9..3c20d93de389 100644 --- a/arch/arm/configs/aspeed_g5_defconfig +++ b/arch/arm/configs/aspeed_g5_defconfig | |||
@@ -1,6 +1,6 @@ | |||
1 | CONFIG_KERNEL_XZ=y | 1 | CONFIG_KERNEL_XZ=y |
2 | # CONFIG_SWAP is not set | ||
2 | CONFIG_SYSVIPC=y | 3 | CONFIG_SYSVIPC=y |
3 | CONFIG_USELIB=y | ||
4 | CONFIG_IRQ_DOMAIN_DEBUG=y | 4 | CONFIG_IRQ_DOMAIN_DEBUG=y |
5 | CONFIG_NO_HZ_IDLE=y | 5 | CONFIG_NO_HZ_IDLE=y |
6 | CONFIG_HIGH_RES_TIMERS=y | 6 | CONFIG_HIGH_RES_TIMERS=y |
@@ -8,27 +8,28 @@ CONFIG_LOG_BUF_SHIFT=14 | |||
8 | CONFIG_CGROUPS=y | 8 | CONFIG_CGROUPS=y |
9 | CONFIG_BLK_DEV_INITRD=y | 9 | CONFIG_BLK_DEV_INITRD=y |
10 | # CONFIG_RD_BZIP2 is not set | 10 | # CONFIG_RD_BZIP2 is not set |
11 | # CONFIG_RD_LZMA is not set | ||
12 | # CONFIG_RD_LZO is not set | 11 | # CONFIG_RD_LZO is not set |
13 | # CONFIG_RD_LZ4 is not set | 12 | # CONFIG_RD_LZ4 is not set |
14 | CONFIG_CC_OPTIMIZE_FOR_SIZE=y | 13 | CONFIG_KALLSYMS_ALL=y |
15 | CONFIG_BPF_SYSCALL=y | 14 | CONFIG_BPF_SYSCALL=y |
16 | # CONFIG_SHMEM is not set | ||
17 | # CONFIG_AIO is not set | 15 | # CONFIG_AIO is not set |
18 | CONFIG_EMBEDDED=y | 16 | CONFIG_EMBEDDED=y |
19 | # CONFIG_COMPAT_BRK is not set | 17 | # CONFIG_COMPAT_BRK is not set |
20 | CONFIG_SLAB=y | 18 | CONFIG_SLAB=y |
21 | CONFIG_CC_STACKPROTECTOR_STRONG=y | 19 | CONFIG_JUMP_LABEL=y |
20 | CONFIG_GCC_PLUGINS=y | ||
22 | CONFIG_MODULES=y | 21 | CONFIG_MODULES=y |
23 | CONFIG_MODULE_UNLOAD=y | 22 | CONFIG_MODULE_UNLOAD=y |
24 | # CONFIG_BLOCK is not set | 23 | # CONFIG_LBDAF is not set |
25 | CONFIG_ARCH_MULTI_V6=y | 24 | CONFIG_ARCH_MULTI_V6=y |
26 | # CONFIG_ARCH_MULTI_V7 is not set | 25 | # CONFIG_ARCH_MULTI_V7 is not set |
27 | CONFIG_ARCH_ASPEED=y | 26 | CONFIG_ARCH_ASPEED=y |
28 | CONFIG_MACH_ASPEED_G5=y | 27 | CONFIG_MACH_ASPEED_G5=y |
28 | # CONFIG_CACHE_L2X0 is not set | ||
29 | CONFIG_VMSPLIT_2G=y | 29 | CONFIG_VMSPLIT_2G=y |
30 | CONFIG_AEABI=y | 30 | CONFIG_AEABI=y |
31 | CONFIG_UACCESS_WITH_MEMCPY=y | 31 | # CONFIG_CPU_SW_DOMAIN_PAN is not set |
32 | # CONFIG_COMPACTION is not set | ||
32 | CONFIG_SECCOMP=y | 33 | CONFIG_SECCOMP=y |
33 | # CONFIG_ATAGS is not set | 34 | # CONFIG_ATAGS is not set |
34 | CONFIG_ZBOOT_ROM_TEXT=0x0 | 35 | CONFIG_ZBOOT_ROM_TEXT=0x0 |
@@ -38,15 +39,37 @@ CONFIG_ARM_ATAG_DTB_COMPAT=y | |||
38 | CONFIG_KEXEC=y | 39 | CONFIG_KEXEC=y |
39 | # CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS is not set | 40 | # CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS is not set |
40 | CONFIG_NET=y | 41 | CONFIG_NET=y |
42 | CONFIG_PACKET=y | ||
43 | CONFIG_PACKET_DIAG=y | ||
41 | CONFIG_UNIX=y | 44 | CONFIG_UNIX=y |
45 | CONFIG_UNIX_DIAG=y | ||
42 | CONFIG_INET=y | 46 | CONFIG_INET=y |
47 | CONFIG_IP_MULTICAST=y | ||
48 | CONFIG_SYN_COOKIES=y | ||
49 | # CONFIG_INET_XFRM_MODE_TRANSPORT is not set | ||
50 | # CONFIG_INET_XFRM_MODE_TUNNEL is not set | ||
51 | # CONFIG_INET_XFRM_MODE_BEET is not set | ||
52 | # CONFIG_INET_DIAG is not set | ||
53 | # CONFIG_IPV6 is not set | ||
43 | CONFIG_NET_NCSI=y | 54 | CONFIG_NET_NCSI=y |
44 | # CONFIG_WIRELESS is not set | 55 | # CONFIG_WIRELESS is not set |
45 | CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" | 56 | CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" |
46 | CONFIG_DEVTMPFS=y | 57 | CONFIG_DEVTMPFS=y |
47 | CONFIG_DEVTMPFS_MOUNT=y | 58 | CONFIG_DEVTMPFS_MOUNT=y |
48 | # CONFIG_PREVENT_FIRMWARE_BUILD is not set | 59 | # CONFIG_PREVENT_FIRMWARE_BUILD is not set |
60 | CONFIG_MTD=y | ||
61 | CONFIG_MTD_BLOCK=y | ||
62 | CONFIG_MTD_PARTITIONED_MASTER=y | ||
63 | CONFIG_MTD_SPI_NOR=y | ||
64 | CONFIG_SPI_ASPEED_SMC=y | ||
65 | CONFIG_MTD_UBI=y | ||
66 | CONFIG_MTD_UBI_FASTMAP=y | ||
67 | CONFIG_MTD_UBI_BLOCK=y | ||
68 | CONFIG_BLK_DEV_RAM=y | ||
69 | CONFIG_ASPEED_LPC_CTRL=y | ||
70 | CONFIG_EEPROM_AT24=y | ||
49 | CONFIG_NETDEVICES=y | 71 | CONFIG_NETDEVICES=y |
72 | CONFIG_NETCONSOLE=y | ||
50 | # CONFIG_NET_VENDOR_ALACRITECH is not set | 73 | # CONFIG_NET_VENDOR_ALACRITECH is not set |
51 | # CONFIG_NET_VENDOR_AMAZON is not set | 74 | # CONFIG_NET_VENDOR_AMAZON is not set |
52 | # CONFIG_NET_VENDOR_ARC is not set | 75 | # CONFIG_NET_VENDOR_ARC is not set |
@@ -69,9 +92,10 @@ CONFIG_FTGMAC100=y | |||
69 | # CONFIG_NET_VENDOR_SOLARFLARE is not set | 92 | # CONFIG_NET_VENDOR_SOLARFLARE is not set |
70 | # CONFIG_NET_VENDOR_SMSC is not set | 93 | # CONFIG_NET_VENDOR_SMSC is not set |
71 | # CONFIG_NET_VENDOR_STMICRO is not set | 94 | # CONFIG_NET_VENDOR_STMICRO is not set |
72 | # CONFIG_NET_VENDOR_SYNOPSYS is not set | ||
73 | # CONFIG_NET_VENDOR_VIA is not set | 95 | # CONFIG_NET_VENDOR_VIA is not set |
74 | # CONFIG_NET_VENDOR_WIZNET is not set | 96 | # CONFIG_NET_VENDOR_WIZNET is not set |
97 | CONFIG_BROADCOM_PHY=y | ||
98 | CONFIG_REALTEK_PHY=y | ||
75 | # CONFIG_WLAN is not set | 99 | # CONFIG_WLAN is not set |
76 | # CONFIG_INPUT is not set | 100 | # CONFIG_INPUT is not set |
77 | # CONFIG_SERIO is not set | 101 | # CONFIG_SERIO is not set |
@@ -87,37 +111,74 @@ CONFIG_SERIAL_8250_SHARE_IRQ=y | |||
87 | CONFIG_SERIAL_OF_PLATFORM=y | 111 | CONFIG_SERIAL_OF_PLATFORM=y |
88 | CONFIG_ASPEED_BT_IPMI_BMC=y | 112 | CONFIG_ASPEED_BT_IPMI_BMC=y |
89 | # CONFIG_HW_RANDOM is not set | 113 | # CONFIG_HW_RANDOM is not set |
114 | CONFIG_I2C=y | ||
115 | # CONFIG_I2C_COMPAT is not set | ||
116 | CONFIG_I2C_CHARDEV=y | ||
117 | CONFIG_I2C_MUX=y | ||
118 | CONFIG_I2C_MUX_PCA9541=y | ||
119 | CONFIG_I2C_MUX_PCA954x=y | ||
90 | CONFIG_GPIOLIB=y | 120 | CONFIG_GPIOLIB=y |
121 | CONFIG_GPIO_SYSFS=y | ||
91 | CONFIG_GPIO_ASPEED=y | 122 | CONFIG_GPIO_ASPEED=y |
92 | # CONFIG_USB_SUPPORT is not set | 123 | CONFIG_W1=y |
124 | CONFIG_W1_MASTER_GPIO=y | ||
125 | CONFIG_W1_SLAVE_THERM=y | ||
126 | CONFIG_SENSORS_ASPEED=y | ||
127 | CONFIG_SENSORS_IIO_HWMON=y | ||
128 | CONFIG_SENSORS_LM75=y | ||
129 | CONFIG_SENSORS_NCT7904=y | ||
130 | CONFIG_PMBUS=y | ||
131 | CONFIG_SENSORS_ADM1275=y | ||
132 | CONFIG_SENSORS_LM25066=y | ||
133 | CONFIG_SENSORS_UCD9000=y | ||
134 | CONFIG_SENSORS_TMP421=y | ||
135 | CONFIG_USB=y | ||
136 | CONFIG_USB_ANNOUNCE_NEW_DEVICES=y | ||
137 | CONFIG_USB_DYNAMIC_MINORS=y | ||
138 | CONFIG_USB_EHCI_HCD=y | ||
139 | CONFIG_USB_EHCI_ROOT_HUB_TT=y | ||
140 | CONFIG_USB_EHCI_HCD_PLATFORM=y | ||
141 | CONFIG_NEW_LEDS=y | ||
142 | CONFIG_LEDS_CLASS=y | ||
143 | CONFIG_LEDS_CLASS_FLASH=y | ||
144 | CONFIG_LEDS_GPIO=y | ||
145 | CONFIG_LEDS_TRIGGERS=y | ||
146 | CONFIG_LEDS_TRIGGER_TIMER=y | ||
147 | CONFIG_LEDS_TRIGGER_HEARTBEAT=y | ||
148 | CONFIG_LEDS_TRIGGER_DEFAULT_ON=y | ||
149 | CONFIG_RTC_CLASS=y | ||
150 | CONFIG_RTC_DRV_DS1307=y | ||
151 | CONFIG_RTC_DRV_PCF8523=y | ||
152 | CONFIG_RTC_DRV_RV8803=y | ||
153 | CONFIG_MAILBOX=y | ||
93 | # CONFIG_IOMMU_SUPPORT is not set | 154 | # CONFIG_IOMMU_SUPPORT is not set |
155 | CONFIG_IIO=y | ||
156 | CONFIG_ASPEED_ADC=y | ||
157 | CONFIG_BMP280=y | ||
94 | CONFIG_FIRMWARE_MEMMAP=y | 158 | CONFIG_FIRMWARE_MEMMAP=y |
95 | CONFIG_FANOTIFY=y | 159 | CONFIG_FANOTIFY=y |
160 | CONFIG_OVERLAY_FS=y | ||
161 | CONFIG_TMPFS=y | ||
162 | CONFIG_JFFS2_FS=y | ||
163 | CONFIG_JFFS2_SUMMARY=y | ||
164 | CONFIG_JFFS2_FS_XATTR=y | ||
165 | CONFIG_UBIFS_FS=y | ||
166 | CONFIG_SQUASHFS=y | ||
167 | CONFIG_SQUASHFS_XZ=y | ||
96 | CONFIG_PRINTK_TIME=y | 168 | CONFIG_PRINTK_TIME=y |
97 | CONFIG_DYNAMIC_DEBUG=y | 169 | CONFIG_DYNAMIC_DEBUG=y |
98 | CONFIG_STRIP_ASM_SYMS=y | 170 | CONFIG_STRIP_ASM_SYMS=y |
99 | CONFIG_PAGE_POISONING=y | 171 | CONFIG_DEBUG_FS=y |
100 | CONFIG_DEBUG_KMEMLEAK=y | ||
101 | CONFIG_DEBUG_SHIRQ=y | ||
102 | CONFIG_LOCKUP_DETECTOR=y | 172 | CONFIG_LOCKUP_DETECTOR=y |
103 | CONFIG_WQ_WATCHDOG=y | 173 | CONFIG_WQ_WATCHDOG=y |
174 | CONFIG_PANIC_TIMEOUT=-1 | ||
104 | # CONFIG_SCHED_DEBUG is not set | 175 | # CONFIG_SCHED_DEBUG is not set |
105 | CONFIG_SCHED_STACK_END_CHECK=y | 176 | CONFIG_SCHED_STACK_END_CHECK=y |
106 | CONFIG_DEBUG_RT_MUTEXES=y | 177 | CONFIG_STACKTRACE=y |
107 | CONFIG_DEBUG_WW_MUTEX_SLOWPATH=y | ||
108 | # CONFIG_FTRACE is not set | 178 | # CONFIG_FTRACE is not set |
109 | CONFIG_MEMTEST=y | ||
110 | CONFIG_UBSAN=y | ||
111 | CONFIG_UBSAN_ALIGNMENT=y | ||
112 | CONFIG_DEBUG_USER=y | 179 | CONFIG_DEBUG_USER=y |
113 | CONFIG_DEBUG_LL=y | 180 | # CONFIG_CRYPTO_ECHAINIV is not set |
114 | CONFIG_DEBUG_LL_UART_8250=y | 181 | # CONFIG_CRYPTO_HW is not set |
115 | CONFIG_DEBUG_UART_PHYS=0x1e784000 | ||
116 | CONFIG_DEBUG_UART_VIRT=0xe8784000 | ||
117 | CONFIG_EARLY_PRINTK=y | ||
118 | CONFIG_STRICT_MODULE_RWX=y | ||
119 | CONFIG_STRICT_KERNEL_RWX=y | ||
120 | CONFIG_CRYPTO_ECHAINIV=y | ||
121 | # CONFIG_XZ_DEC_X86 is not set | 182 | # CONFIG_XZ_DEC_X86 is not set |
122 | # CONFIG_XZ_DEC_POWERPC is not set | 183 | # CONFIG_XZ_DEC_POWERPC is not set |
123 | # CONFIG_XZ_DEC_IA64 is not set | 184 | # CONFIG_XZ_DEC_IA64 is not set |
diff --git a/arch/arm/configs/bcm2835_defconfig b/arch/arm/configs/bcm2835_defconfig index 4b89f4e6e849..3ba8cd3211f8 100644 --- a/arch/arm/configs/bcm2835_defconfig +++ b/arch/arm/configs/bcm2835_defconfig | |||
@@ -1,6 +1,5 @@ | |||
1 | # CONFIG_LOCALVERSION_AUTO is not set | 1 | # CONFIG_LOCALVERSION_AUTO is not set |
2 | CONFIG_SYSVIPC=y | 2 | CONFIG_SYSVIPC=y |
3 | CONFIG_FHANDLE=y | ||
4 | CONFIG_NO_HZ=y | 3 | CONFIG_NO_HZ=y |
5 | CONFIG_HIGH_RES_TIMERS=y | 4 | CONFIG_HIGH_RES_TIMERS=y |
6 | CONFIG_BSD_PROCESS_ACCT=y | 5 | CONFIG_BSD_PROCESS_ACCT=y |
@@ -32,6 +31,7 @@ CONFIG_PREEMPT_VOLUNTARY=y | |||
32 | CONFIG_AEABI=y | 31 | CONFIG_AEABI=y |
33 | CONFIG_KSM=y | 32 | CONFIG_KSM=y |
34 | CONFIG_CLEANCACHE=y | 33 | CONFIG_CLEANCACHE=y |
34 | CONFIG_CMA=y | ||
35 | CONFIG_SECCOMP=y | 35 | CONFIG_SECCOMP=y |
36 | CONFIG_KEXEC=y | 36 | CONFIG_KEXEC=y |
37 | CONFIG_CRASH_DUMP=y | 37 | CONFIG_CRASH_DUMP=y |
@@ -52,6 +52,7 @@ CONFIG_MAC80211=y | |||
52 | CONFIG_DEVTMPFS=y | 52 | CONFIG_DEVTMPFS=y |
53 | CONFIG_DEVTMPFS_MOUNT=y | 53 | CONFIG_DEVTMPFS_MOUNT=y |
54 | # CONFIG_STANDALONE is not set | 54 | # CONFIG_STANDALONE is not set |
55 | CONFIG_DMA_CMA=y | ||
55 | CONFIG_SCSI=y | 56 | CONFIG_SCSI=y |
56 | CONFIG_BLK_DEV_SD=y | 57 | CONFIG_BLK_DEV_SD=y |
57 | CONFIG_SCSI_CONSTANTS=y | 58 | CONFIG_SCSI_CONSTANTS=y |
@@ -62,7 +63,6 @@ CONFIG_USB_NET_SMSC95XX=y | |||
62 | CONFIG_ZD1211RW=y | 63 | CONFIG_ZD1211RW=y |
63 | CONFIG_INPUT_EVDEV=y | 64 | CONFIG_INPUT_EVDEV=y |
64 | # CONFIG_LEGACY_PTYS is not set | 65 | # CONFIG_LEGACY_PTYS is not set |
65 | # CONFIG_DEVKMEM is not set | ||
66 | CONFIG_SERIAL_AMBA_PL011=y | 66 | CONFIG_SERIAL_AMBA_PL011=y |
67 | CONFIG_SERIAL_AMBA_PL011_CONSOLE=y | 67 | CONFIG_SERIAL_AMBA_PL011_CONSOLE=y |
68 | CONFIG_TTY_PRINTK=y | 68 | CONFIG_TTY_PRINTK=y |
@@ -92,6 +92,7 @@ CONFIG_MMC=y | |||
92 | CONFIG_MMC_SDHCI=y | 92 | CONFIG_MMC_SDHCI=y |
93 | CONFIG_MMC_SDHCI_PLTFM=y | 93 | CONFIG_MMC_SDHCI_PLTFM=y |
94 | CONFIG_MMC_SDHCI_IPROC=y | 94 | CONFIG_MMC_SDHCI_IPROC=y |
95 | CONFIG_MMC_BCM2835=y | ||
95 | CONFIG_NEW_LEDS=y | 96 | CONFIG_NEW_LEDS=y |
96 | CONFIG_LEDS_CLASS=y | 97 | CONFIG_LEDS_CLASS=y |
97 | CONFIG_LEDS_GPIO=y | 98 | CONFIG_LEDS_GPIO=y |
diff --git a/arch/arm/configs/davinci_all_defconfig b/arch/arm/configs/davinci_all_defconfig index c8663eac9b1b..67db82999c06 100644 --- a/arch/arm/configs/davinci_all_defconfig +++ b/arch/arm/configs/davinci_all_defconfig | |||
@@ -74,12 +74,10 @@ CONFIG_BLK_DEV_RAM=y | |||
74 | CONFIG_BLK_DEV_RAM_COUNT=1 | 74 | CONFIG_BLK_DEV_RAM_COUNT=1 |
75 | CONFIG_BLK_DEV_RAM_SIZE=32768 | 75 | CONFIG_BLK_DEV_RAM_SIZE=32768 |
76 | CONFIG_EEPROM_AT24=y | 76 | CONFIG_EEPROM_AT24=y |
77 | CONFIG_IDE=m | ||
78 | CONFIG_BLK_DEV_PALMCHIP_BK3710=m | ||
79 | CONFIG_SCSI=m | ||
80 | CONFIG_BLK_DEV_SD=m | 77 | CONFIG_BLK_DEV_SD=m |
81 | CONFIG_ATA=m | 78 | CONFIG_ATA=m |
82 | CONFIG_AHCI_DA850=m | 79 | CONFIG_AHCI_DA850=m |
80 | CONFIG_PATA_BK3710=m | ||
83 | CONFIG_NETDEVICES=y | 81 | CONFIG_NETDEVICES=y |
84 | CONFIG_NETCONSOLE=y | 82 | CONFIG_NETCONSOLE=y |
85 | CONFIG_TUN=m | 83 | CONFIG_TUN=m |
@@ -121,6 +119,7 @@ CONFIG_PINCTRL_DA850_PUPD=m | |||
121 | CONFIG_PINCTRL_SINGLE=y | 119 | CONFIG_PINCTRL_SINGLE=y |
122 | CONFIG_GPIO_SYSFS=y | 120 | CONFIG_GPIO_SYSFS=y |
123 | CONFIG_GPIO_PCA953X=y | 121 | CONFIG_GPIO_PCA953X=y |
122 | CONFIG_GPIO_PCA953X_IRQ=y | ||
124 | CONFIG_POWER_RESET=y | 123 | CONFIG_POWER_RESET=y |
125 | CONFIG_POWER_RESET_GPIO=y | 124 | CONFIG_POWER_RESET_GPIO=y |
126 | CONFIG_WATCHDOG=y | 125 | CONFIG_WATCHDOG=y |
@@ -133,9 +132,11 @@ CONFIG_REGULATOR_TPS6507X=y | |||
133 | CONFIG_MEDIA_SUPPORT=m | 132 | CONFIG_MEDIA_SUPPORT=m |
134 | CONFIG_MEDIA_CAMERA_SUPPORT=y | 133 | CONFIG_MEDIA_CAMERA_SUPPORT=y |
135 | CONFIG_V4L_PLATFORM_DRIVERS=y | 134 | CONFIG_V4L_PLATFORM_DRIVERS=y |
135 | CONFIG_VIDEO_DAVINCI_VPIF_DISPLAY=m | ||
136 | CONFIG_VIDEO_DAVINCI_VPIF_CAPTURE=m | 136 | CONFIG_VIDEO_DAVINCI_VPIF_CAPTURE=m |
137 | # CONFIG_MEDIA_SUBDRV_AUTOSELECT is not set | 137 | # CONFIG_MEDIA_SUBDRV_AUTOSELECT is not set |
138 | CONFIG_VIDEO_TVP514X=m | 138 | CONFIG_VIDEO_TVP514X=m |
139 | CONFIG_VIDEO_ADV7343=m | ||
139 | CONFIG_DRM=m | 140 | CONFIG_DRM=m |
140 | CONFIG_DRM_TILCDC=m | 141 | CONFIG_DRM_TILCDC=m |
141 | CONFIG_DRM_DUMB_VGA_DAC=m | 142 | CONFIG_DRM_DUMB_VGA_DAC=m |
@@ -204,12 +205,10 @@ CONFIG_MEMORY=y | |||
204 | CONFIG_TI_AEMIF=m | 205 | CONFIG_TI_AEMIF=m |
205 | CONFIG_DA8XX_DDRCTL=y | 206 | CONFIG_DA8XX_DDRCTL=y |
206 | CONFIG_IIO=m | 207 | CONFIG_IIO=m |
207 | CONFIG_IIO_BUFFER=y | ||
208 | CONFIG_IIO_BUFFER_CB=m | 208 | CONFIG_IIO_BUFFER_CB=m |
209 | CONFIG_IIO_KFIFO_BUF=m | ||
210 | CONFIG_IIO_TRIGGER=y | ||
211 | CONFIG_IIO_SW_DEVICE=m | 209 | CONFIG_IIO_SW_DEVICE=m |
212 | CONFIG_IIO_SW_TRIGGER=m | 210 | CONFIG_IIO_SW_TRIGGER=m |
211 | CONFIG_TI_ADS7950=m | ||
213 | CONFIG_IIO_HRTIMER_TRIGGER=m | 212 | CONFIG_IIO_HRTIMER_TRIGGER=m |
214 | CONFIG_IIO_SYSFS_TRIGGER=m | 213 | CONFIG_IIO_SYSFS_TRIGGER=m |
215 | CONFIG_PWM=y | 214 | CONFIG_PWM=y |
diff --git a/arch/arm/configs/dram_0xd0000000.config b/arch/arm/configs/dram_0xd0000000.config new file mode 100644 index 000000000000..61ba7045f8a1 --- /dev/null +++ b/arch/arm/configs/dram_0xd0000000.config | |||
@@ -0,0 +1 @@ | |||
CONFIG_DRAM_BASE=0xd0000000 | |||
diff --git a/arch/arm/configs/exynos_defconfig b/arch/arm/configs/exynos_defconfig index 742baf067e1c..6dc661c4a2c1 100644 --- a/arch/arm/configs/exynos_defconfig +++ b/arch/arm/configs/exynos_defconfig | |||
@@ -53,7 +53,7 @@ CONFIG_RFKILL_REGULATOR=y | |||
53 | CONFIG_DEVTMPFS=y | 53 | CONFIG_DEVTMPFS=y |
54 | CONFIG_DEVTMPFS_MOUNT=y | 54 | CONFIG_DEVTMPFS_MOUNT=y |
55 | CONFIG_DMA_CMA=y | 55 | CONFIG_DMA_CMA=y |
56 | CONFIG_CMA_SIZE_MBYTES=64 | 56 | CONFIG_CMA_SIZE_MBYTES=96 |
57 | CONFIG_BLK_DEV_LOOP=y | 57 | CONFIG_BLK_DEV_LOOP=y |
58 | CONFIG_BLK_DEV_CRYPTOLOOP=y | 58 | CONFIG_BLK_DEV_CRYPTOLOOP=y |
59 | CONFIG_BLK_DEV_RAM=y | 59 | CONFIG_BLK_DEV_RAM=y |
@@ -240,7 +240,7 @@ CONFIG_PWM=y | |||
240 | CONFIG_PWM_SAMSUNG=y | 240 | CONFIG_PWM_SAMSUNG=y |
241 | CONFIG_PHY_EXYNOS5250_SATA=y | 241 | CONFIG_PHY_EXYNOS5250_SATA=y |
242 | CONFIG_EXT2_FS=y | 242 | CONFIG_EXT2_FS=y |
243 | CONFIG_EXT3_FS=y | 243 | CONFIG_EXT4_FS=y |
244 | CONFIG_AUTOFS4_FS=y | 244 | CONFIG_AUTOFS4_FS=y |
245 | CONFIG_MSDOS_FS=y | 245 | CONFIG_MSDOS_FS=y |
246 | CONFIG_VFAT_FS=y | 246 | CONFIG_VFAT_FS=y |
@@ -255,6 +255,7 @@ CONFIG_NLS_CODEPAGE_437=y | |||
255 | CONFIG_NLS_ASCII=y | 255 | CONFIG_NLS_ASCII=y |
256 | CONFIG_NLS_ISO8859_1=y | 256 | CONFIG_NLS_ISO8859_1=y |
257 | CONFIG_PRINTK_TIME=y | 257 | CONFIG_PRINTK_TIME=y |
258 | CONFIG_DYNAMIC_DEBUG=y | ||
258 | CONFIG_DEBUG_INFO=y | 259 | CONFIG_DEBUG_INFO=y |
259 | CONFIG_DEBUG_FS=y | 260 | CONFIG_DEBUG_FS=y |
260 | CONFIG_MAGIC_SYSRQ=y | 261 | CONFIG_MAGIC_SYSRQ=y |
diff --git a/arch/arm/configs/imx_v6_v7_defconfig b/arch/arm/configs/imx_v6_v7_defconfig index eaba3b165d72..bb6fa568b620 100644 --- a/arch/arm/configs/imx_v6_v7_defconfig +++ b/arch/arm/configs/imx_v6_v7_defconfig | |||
@@ -143,6 +143,7 @@ CONFIG_SMSC911X=y | |||
143 | # CONFIG_NET_VENDOR_STMICRO is not set | 143 | # CONFIG_NET_VENDOR_STMICRO is not set |
144 | CONFIG_AT803X_PHY=y | 144 | CONFIG_AT803X_PHY=y |
145 | CONFIG_MICREL_PHY=y | 145 | CONFIG_MICREL_PHY=y |
146 | CONFIG_SMSC_PHY=y | ||
146 | CONFIG_USB_PEGASUS=m | 147 | CONFIG_USB_PEGASUS=m |
147 | CONFIG_USB_RTL8150=m | 148 | CONFIG_USB_RTL8150=m |
148 | CONFIG_USB_RTL8152=m | 149 | CONFIG_USB_RTL8152=m |
@@ -152,7 +153,6 @@ CONFIG_BRCMFMAC=m | |||
152 | CONFIG_WL12XX=m | 153 | CONFIG_WL12XX=m |
153 | CONFIG_WLCORE_SDIO=m | 154 | CONFIG_WLCORE_SDIO=m |
154 | # CONFIG_WILINK_PLATFORM_DATA is not set | 155 | # CONFIG_WILINK_PLATFORM_DATA is not set |
155 | # CONFIG_INPUT_MOUSEDEV_PSAUX is not set | ||
156 | CONFIG_INPUT_EVDEV=y | 156 | CONFIG_INPUT_EVDEV=y |
157 | CONFIG_INPUT_EVBUG=m | 157 | CONFIG_INPUT_EVBUG=m |
158 | CONFIG_KEYBOARD_GPIO=y | 158 | CONFIG_KEYBOARD_GPIO=y |
@@ -165,6 +165,7 @@ CONFIG_TOUCHSCREEN_ADS7846=y | |||
165 | CONFIG_TOUCHSCREEN_EGALAX=y | 165 | CONFIG_TOUCHSCREEN_EGALAX=y |
166 | CONFIG_TOUCHSCREEN_IMX6UL_TSC=y | 166 | CONFIG_TOUCHSCREEN_IMX6UL_TSC=y |
167 | CONFIG_TOUCHSCREEN_EDT_FT5X06=y | 167 | CONFIG_TOUCHSCREEN_EDT_FT5X06=y |
168 | CONFIG_TOUCHSCREEN_MAX11801=y | ||
168 | CONFIG_TOUCHSCREEN_MC13783=y | 169 | CONFIG_TOUCHSCREEN_MC13783=y |
169 | CONFIG_TOUCHSCREEN_TSC2004=y | 170 | CONFIG_TOUCHSCREEN_TSC2004=y |
170 | CONFIG_TOUCHSCREEN_TSC2007=y | 171 | CONFIG_TOUCHSCREEN_TSC2007=y |
@@ -173,6 +174,7 @@ CONFIG_TOUCHSCREEN_SX8654=y | |||
173 | CONFIG_TOUCHSCREEN_COLIBRI_VF50=y | 174 | CONFIG_TOUCHSCREEN_COLIBRI_VF50=y |
174 | CONFIG_INPUT_MISC=y | 175 | CONFIG_INPUT_MISC=y |
175 | CONFIG_INPUT_MMA8450=y | 176 | CONFIG_INPUT_MMA8450=y |
177 | CONFIG_HID_MULTITOUCH=y | ||
176 | CONFIG_SERIO_SERPORT=m | 178 | CONFIG_SERIO_SERPORT=m |
177 | # CONFIG_LEGACY_PTYS is not set | 179 | # CONFIG_LEGACY_PTYS is not set |
178 | CONFIG_SERIAL_IMX=y | 180 | CONFIG_SERIAL_IMX=y |
@@ -376,7 +378,6 @@ CONFIG_NLS_ISO8859_1=y | |||
376 | CONFIG_NLS_ISO8859_15=m | 378 | CONFIG_NLS_ISO8859_15=m |
377 | CONFIG_NLS_UTF8=y | 379 | CONFIG_NLS_UTF8=y |
378 | CONFIG_PRINTK_TIME=y | 380 | CONFIG_PRINTK_TIME=y |
379 | CONFIG_DEBUG_FS=y | ||
380 | CONFIG_MAGIC_SYSRQ=y | 381 | CONFIG_MAGIC_SYSRQ=y |
381 | # CONFIG_SCHED_DEBUG is not set | 382 | # CONFIG_SCHED_DEBUG is not set |
382 | CONFIG_PROVE_LOCKING=y | 383 | CONFIG_PROVE_LOCKING=y |
diff --git a/arch/arm/configs/multi_v7_defconfig b/arch/arm/configs/multi_v7_defconfig index 6aa7be191f1a..2685e03600b1 100644 --- a/arch/arm/configs/multi_v7_defconfig +++ b/arch/arm/configs/multi_v7_defconfig | |||
@@ -195,7 +195,7 @@ CONFIG_DMA_CMA=y | |||
195 | CONFIG_CMA_SIZE_MBYTES=64 | 195 | CONFIG_CMA_SIZE_MBYTES=64 |
196 | CONFIG_OMAP_OCP2SCP=y | 196 | CONFIG_OMAP_OCP2SCP=y |
197 | CONFIG_SIMPLE_PM_BUS=y | 197 | CONFIG_SIMPLE_PM_BUS=y |
198 | CONFIG_SUNXI_RSB=m | 198 | CONFIG_SUNXI_RSB=y |
199 | CONFIG_MTD=y | 199 | CONFIG_MTD=y |
200 | CONFIG_MTD_CMDLINE_PARTS=y | 200 | CONFIG_MTD_CMDLINE_PARTS=y |
201 | CONFIG_MTD_BLOCK=y | 201 | CONFIG_MTD_BLOCK=y |
@@ -482,9 +482,10 @@ CONFIG_MFD_AS3722=y | |||
482 | CONFIG_MFD_ATMEL_FLEXCOM=y | 482 | CONFIG_MFD_ATMEL_FLEXCOM=y |
483 | CONFIG_MFD_ATMEL_HLCDC=m | 483 | CONFIG_MFD_ATMEL_HLCDC=m |
484 | CONFIG_MFD_BCM590XX=y | 484 | CONFIG_MFD_BCM590XX=y |
485 | CONFIG_MFD_AC100=y | ||
485 | CONFIG_MFD_AXP20X=y | 486 | CONFIG_MFD_AXP20X=y |
486 | CONFIG_MFD_AXP20X_I2C=m | 487 | CONFIG_MFD_AXP20X_I2C=y |
487 | CONFIG_MFD_AXP20X_RSB=m | 488 | CONFIG_MFD_AXP20X_RSB=y |
488 | CONFIG_MFD_CROS_EC=m | 489 | CONFIG_MFD_CROS_EC=m |
489 | CONFIG_MFD_CROS_EC_I2C=m | 490 | CONFIG_MFD_CROS_EC_I2C=m |
490 | CONFIG_MFD_CROS_EC_SPI=m | 491 | CONFIG_MFD_CROS_EC_SPI=m |
@@ -513,7 +514,7 @@ CONFIG_REGULATOR_ACT8865=y | |||
513 | CONFIG_REGULATOR_ANATOP=y | 514 | CONFIG_REGULATOR_ANATOP=y |
514 | CONFIG_REGULATOR_AS3711=y | 515 | CONFIG_REGULATOR_AS3711=y |
515 | CONFIG_REGULATOR_AS3722=y | 516 | CONFIG_REGULATOR_AS3722=y |
516 | CONFIG_REGULATOR_AXP20X=m | 517 | CONFIG_REGULATOR_AXP20X=y |
517 | CONFIG_REGULATOR_BCM590XX=y | 518 | CONFIG_REGULATOR_BCM590XX=y |
518 | CONFIG_REGULATOR_DA9210=y | 519 | CONFIG_REGULATOR_DA9210=y |
519 | CONFIG_REGULATOR_FAN53555=y | 520 | CONFIG_REGULATOR_FAN53555=y |
@@ -593,10 +594,10 @@ CONFIG_DRM_EXYNOS_DPI=y | |||
593 | CONFIG_DRM_EXYNOS_DSI=y | 594 | CONFIG_DRM_EXYNOS_DSI=y |
594 | CONFIG_DRM_EXYNOS_HDMI=y | 595 | CONFIG_DRM_EXYNOS_HDMI=y |
595 | CONFIG_DRM_ROCKCHIP=m | 596 | CONFIG_DRM_ROCKCHIP=m |
596 | CONFIG_ROCKCHIP_ANALOGIX_DP=m | 597 | CONFIG_ROCKCHIP_ANALOGIX_DP=y |
597 | CONFIG_ROCKCHIP_DW_HDMI=m | 598 | CONFIG_ROCKCHIP_DW_HDMI=y |
598 | CONFIG_ROCKCHIP_DW_MIPI_DSI=m | 599 | CONFIG_ROCKCHIP_DW_MIPI_DSI=y |
599 | CONFIG_ROCKCHIP_INNO_HDMI=m | 600 | CONFIG_ROCKCHIP_INNO_HDMI=y |
600 | CONFIG_DRM_ATMEL_HLCDC=m | 601 | CONFIG_DRM_ATMEL_HLCDC=m |
601 | CONFIG_DRM_RCAR_DU=m | 602 | CONFIG_DRM_RCAR_DU=m |
602 | CONFIG_DRM_RCAR_HDMI=y | 603 | CONFIG_DRM_RCAR_HDMI=y |
@@ -730,6 +731,7 @@ CONFIG_MMC_DW_EXYNOS=y | |||
730 | CONFIG_MMC_DW_ROCKCHIP=y | 731 | CONFIG_MMC_DW_ROCKCHIP=y |
731 | CONFIG_MMC_SH_MMCIF=y | 732 | CONFIG_MMC_SH_MMCIF=y |
732 | CONFIG_MMC_SUNXI=y | 733 | CONFIG_MMC_SUNXI=y |
734 | CONFIG_MMC_BCM2835=y | ||
733 | CONFIG_NEW_LEDS=y | 735 | CONFIG_NEW_LEDS=y |
734 | CONFIG_LEDS_CLASS=y | 736 | CONFIG_LEDS_CLASS=y |
735 | CONFIG_LEDS_CLASS_FLASH=m | 737 | CONFIG_LEDS_CLASS_FLASH=m |
@@ -751,6 +753,7 @@ CONFIG_EDAC=y | |||
751 | CONFIG_EDAC_HIGHBANK_MC=y | 753 | CONFIG_EDAC_HIGHBANK_MC=y |
752 | CONFIG_EDAC_HIGHBANK_L2=y | 754 | CONFIG_EDAC_HIGHBANK_L2=y |
753 | CONFIG_RTC_CLASS=y | 755 | CONFIG_RTC_CLASS=y |
756 | CONFIG_RTC_DRV_AC100=y | ||
754 | CONFIG_RTC_DRV_AS3722=y | 757 | CONFIG_RTC_DRV_AS3722=y |
755 | CONFIG_RTC_DRV_DS1307=y | 758 | CONFIG_RTC_DRV_DS1307=y |
756 | CONFIG_RTC_DRV_HYM8563=m | 759 | CONFIG_RTC_DRV_HYM8563=m |
@@ -883,7 +886,7 @@ CONFIG_TI_PIPE3=y | |||
883 | CONFIG_PHY_BERLIN_USB=y | 886 | CONFIG_PHY_BERLIN_USB=y |
884 | CONFIG_PHY_BERLIN_SATA=y | 887 | CONFIG_PHY_BERLIN_SATA=y |
885 | CONFIG_PHY_ROCKCHIP_DP=m | 888 | CONFIG_PHY_ROCKCHIP_DP=m |
886 | CONFIG_PHY_ROCKCHIP_USB=m | 889 | CONFIG_PHY_ROCKCHIP_USB=y |
887 | CONFIG_PHY_QCOM_APQ8064_SATA=m | 890 | CONFIG_PHY_QCOM_APQ8064_SATA=m |
888 | CONFIG_PHY_MIPHY28LP=y | 891 | CONFIG_PHY_MIPHY28LP=y |
889 | CONFIG_PHY_RCAR_GEN2=m | 892 | CONFIG_PHY_RCAR_GEN2=m |
diff --git a/arch/arm/configs/omap2plus_defconfig b/arch/arm/configs/omap2plus_defconfig index decd388d613d..a120ae816260 100644 --- a/arch/arm/configs/omap2plus_defconfig +++ b/arch/arm/configs/omap2plus_defconfig | |||
@@ -64,6 +64,7 @@ CONFIG_CPU_FREQ_GOV_POWERSAVE=y | |||
64 | CONFIG_CPU_FREQ_GOV_USERSPACE=y | 64 | CONFIG_CPU_FREQ_GOV_USERSPACE=y |
65 | CONFIG_CPU_FREQ_GOV_CONSERVATIVE=y | 65 | CONFIG_CPU_FREQ_GOV_CONSERVATIVE=y |
66 | CONFIG_CPUFREQ_DT=m | 66 | CONFIG_CPUFREQ_DT=m |
67 | CONFIG_ARM_TI_CPUFREQ=y | ||
67 | # CONFIG_ARM_OMAP2PLUS_CPUFREQ is not set | 68 | # CONFIG_ARM_OMAP2PLUS_CPUFREQ is not set |
68 | CONFIG_CPU_IDLE=y | 69 | CONFIG_CPU_IDLE=y |
69 | CONFIG_BINFMT_MISC=y | 70 | CONFIG_BINFMT_MISC=y |
@@ -141,6 +142,7 @@ CONFIG_BLK_DEV_SD=y | |||
141 | CONFIG_SCSI_SCAN_ASYNC=y | 142 | CONFIG_SCSI_SCAN_ASYNC=y |
142 | CONFIG_ATA=y | 143 | CONFIG_ATA=y |
143 | CONFIG_SATA_AHCI_PLATFORM=y | 144 | CONFIG_SATA_AHCI_PLATFORM=y |
145 | CONFIG_AHCI_DM816=m | ||
144 | CONFIG_NETDEVICES=y | 146 | CONFIG_NETDEVICES=y |
145 | # CONFIG_NET_VENDOR_ARC is not set | 147 | # CONFIG_NET_VENDOR_ARC is not set |
146 | # CONFIG_NET_CADENCE is not set | 148 | # CONFIG_NET_CADENCE is not set |
@@ -167,8 +169,18 @@ CONFIG_TI_CPTS=y | |||
167 | # CONFIG_NET_VENDOR_VIA is not set | 169 | # CONFIG_NET_VENDOR_VIA is not set |
168 | # CONFIG_NET_VENDOR_WIZNET is not set | 170 | # CONFIG_NET_VENDOR_WIZNET is not set |
169 | CONFIG_AT803X_PHY=y | 171 | CONFIG_AT803X_PHY=y |
172 | CONFIG_DP83848_PHY=y | ||
170 | CONFIG_MICREL_PHY=y | 173 | CONFIG_MICREL_PHY=y |
171 | CONFIG_SMSC_PHY=y | 174 | CONFIG_SMSC_PHY=y |
175 | CONFIG_PPP=m | ||
176 | CONFIG_PPP_BSDCOMP=m | ||
177 | CONFIG_PPP_DEFLATE=m | ||
178 | CONFIG_PPP_FILTER=y | ||
179 | CONFIG_PPP_MPPE=m | ||
180 | CONFIG_PPP_MULTILINK=y | ||
181 | CONFIG_PPPOE=m | ||
182 | CONFIG_PPP_ASYNC=m | ||
183 | CONFIG_PPP_SYNC_TTY=m | ||
172 | CONFIG_USB_USBNET=m | 184 | CONFIG_USB_USBNET=m |
173 | CONFIG_USB_NET_SMSC75XX=m | 185 | CONFIG_USB_NET_SMSC75XX=m |
174 | CONFIG_USB_NET_SMSC95XX=m | 186 | CONFIG_USB_NET_SMSC95XX=m |
@@ -176,6 +188,7 @@ CONFIG_USB_ALI_M5632=y | |||
176 | CONFIG_USB_AN2720=y | 188 | CONFIG_USB_AN2720=y |
177 | CONFIG_USB_EPSON2888=y | 189 | CONFIG_USB_EPSON2888=y |
178 | CONFIG_USB_KC2190=y | 190 | CONFIG_USB_KC2190=y |
191 | CONFIG_USB_NET_QMI_WWAN=m | ||
179 | CONFIG_USB_CDC_PHONET=m | 192 | CONFIG_USB_CDC_PHONET=m |
180 | CONFIG_LIBERTAS=m | 193 | CONFIG_LIBERTAS=m |
181 | CONFIG_LIBERTAS_USB=m | 194 | CONFIG_LIBERTAS_USB=m |
@@ -199,6 +212,7 @@ CONFIG_KEYBOARD_TWL4030=m | |||
199 | # CONFIG_INPUT_MOUSE is not set | 212 | # CONFIG_INPUT_MOUSE is not set |
200 | CONFIG_INPUT_TOUCHSCREEN=y | 213 | CONFIG_INPUT_TOUCHSCREEN=y |
201 | CONFIG_TOUCHSCREEN_ADS7846=m | 214 | CONFIG_TOUCHSCREEN_ADS7846=m |
215 | CONFIG_TOUCHSCREEN_ATMEL_MXT=m | ||
202 | CONFIG_TOUCHSCREEN_EDT_FT5X06=m | 216 | CONFIG_TOUCHSCREEN_EDT_FT5X06=m |
203 | CONFIG_TOUCHSCREEN_TI_AM335X_TSC=m | 217 | CONFIG_TOUCHSCREEN_TI_AM335X_TSC=m |
204 | CONFIG_TOUCHSCREEN_PIXCIR=m | 218 | CONFIG_TOUCHSCREEN_PIXCIR=m |
@@ -206,6 +220,7 @@ CONFIG_TOUCHSCREEN_TSC2004=m | |||
206 | CONFIG_TOUCHSCREEN_TSC2005=m | 220 | CONFIG_TOUCHSCREEN_TSC2005=m |
207 | CONFIG_TOUCHSCREEN_TSC2007=m | 221 | CONFIG_TOUCHSCREEN_TSC2007=m |
208 | CONFIG_INPUT_MISC=y | 222 | CONFIG_INPUT_MISC=y |
223 | CONFIG_INPUT_CPCAP_PWRBUTTON=m | ||
209 | CONFIG_INPUT_TPS65218_PWRBUTTON=m | 224 | CONFIG_INPUT_TPS65218_PWRBUTTON=m |
210 | CONFIG_INPUT_TWL4030_PWRBUTTON=m | 225 | CONFIG_INPUT_TWL4030_PWRBUTTON=m |
211 | CONFIG_INPUT_PALMAS_PWRBUTTON=m | 226 | CONFIG_INPUT_PALMAS_PWRBUTTON=m |
@@ -241,6 +256,7 @@ CONFIG_W1=m | |||
241 | CONFIG_HDQ_MASTER_OMAP=m | 256 | CONFIG_HDQ_MASTER_OMAP=m |
242 | CONFIG_POWER_AVS=y | 257 | CONFIG_POWER_AVS=y |
243 | CONFIG_POWER_RESET=y | 258 | CONFIG_POWER_RESET=y |
259 | CONFIG_POWER_RESET_GPIO=y | ||
244 | CONFIG_BATTERY_BQ27XXX=m | 260 | CONFIG_BATTERY_BQ27XXX=m |
245 | CONFIG_CHARGER_ISP1704=m | 261 | CONFIG_CHARGER_ISP1704=m |
246 | CONFIG_CHARGER_TWL4030=m | 262 | CONFIG_CHARGER_TWL4030=m |
@@ -263,6 +279,7 @@ CONFIG_DRA752_THERMAL=y | |||
263 | CONFIG_WATCHDOG=y | 279 | CONFIG_WATCHDOG=y |
264 | CONFIG_OMAP_WATCHDOG=m | 280 | CONFIG_OMAP_WATCHDOG=m |
265 | CONFIG_TWL4030_WATCHDOG=m | 281 | CONFIG_TWL4030_WATCHDOG=m |
282 | CONFIG_MFD_CPCAP=y | ||
266 | CONFIG_MFD_TI_AM335X_TSCADC=m | 283 | CONFIG_MFD_TI_AM335X_TSCADC=m |
267 | CONFIG_MFD_PALMAS=y | 284 | CONFIG_MFD_PALMAS=y |
268 | CONFIG_MFD_TPS65217=y | 285 | CONFIG_MFD_TPS65217=y |
@@ -270,7 +287,9 @@ CONFIG_MFD_TI_LP873X=y | |||
270 | CONFIG_MFD_TPS65218=y | 287 | CONFIG_MFD_TPS65218=y |
271 | CONFIG_MFD_TPS65910=y | 288 | CONFIG_MFD_TPS65910=y |
272 | CONFIG_TWL6040_CORE=y | 289 | CONFIG_TWL6040_CORE=y |
290 | CONFIG_REGULATOR_CPCAP=y | ||
273 | CONFIG_REGULATOR_GPIO=y | 291 | CONFIG_REGULATOR_GPIO=y |
292 | CONFIG_REGULATOR_LM363X=m | ||
274 | CONFIG_REGULATOR_LP872X=y | 293 | CONFIG_REGULATOR_LP872X=y |
275 | CONFIG_REGULATOR_LP873X=y | 294 | CONFIG_REGULATOR_LP873X=y |
276 | CONFIG_REGULATOR_PALMAS=y | 295 | CONFIG_REGULATOR_PALMAS=y |
@@ -339,6 +358,7 @@ CONFIG_SND_SOC=m | |||
339 | CONFIG_SND_EDMA_SOC=m | 358 | CONFIG_SND_EDMA_SOC=m |
340 | CONFIG_SND_AM33XX_SOC_EVM=m | 359 | CONFIG_SND_AM33XX_SOC_EVM=m |
341 | CONFIG_SND_OMAP_SOC=m | 360 | CONFIG_SND_OMAP_SOC=m |
361 | CONFIG_SND_OMAP_SOC_HDMI_AUDIO=m | ||
342 | CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m | 362 | CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m |
343 | CONFIG_SND_OMAP_SOC_OMAP_ABE_TWL6040=m | 363 | CONFIG_SND_OMAP_SOC_OMAP_ABE_TWL6040=m |
344 | CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m | 364 | CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m |
@@ -354,6 +374,7 @@ CONFIG_USB_XHCI_HCD=m | |||
354 | CONFIG_USB_EHCI_HCD=m | 374 | CONFIG_USB_EHCI_HCD=m |
355 | CONFIG_USB_OHCI_HCD=m | 375 | CONFIG_USB_OHCI_HCD=m |
356 | CONFIG_USB_WDM=m | 376 | CONFIG_USB_WDM=m |
377 | CONFIG_USB_ACM=m | ||
357 | CONFIG_USB_STORAGE=m | 378 | CONFIG_USB_STORAGE=m |
358 | CONFIG_USB_MUSB_HDRC=m | 379 | CONFIG_USB_MUSB_HDRC=m |
359 | CONFIG_USB_MUSB_TUSB6010=m | 380 | CONFIG_USB_MUSB_TUSB6010=m |
@@ -402,6 +423,7 @@ CONFIG_MMC_OMAP=y | |||
402 | CONFIG_MMC_OMAP_HS=y | 423 | CONFIG_MMC_OMAP_HS=y |
403 | CONFIG_NEW_LEDS=y | 424 | CONFIG_NEW_LEDS=y |
404 | CONFIG_LEDS_CLASS=m | 425 | CONFIG_LEDS_CLASS=m |
426 | CONFIG_LEDS_CPCAP=m | ||
405 | CONFIG_LEDS_GPIO=m | 427 | CONFIG_LEDS_GPIO=m |
406 | CONFIG_LEDS_PCA963X=m | 428 | CONFIG_LEDS_PCA963X=m |
407 | CONFIG_LEDS_PWM=m | 429 | CONFIG_LEDS_PWM=m |
@@ -420,6 +442,7 @@ CONFIG_RTC_DRV_TWL92330=y | |||
420 | CONFIG_RTC_DRV_TWL4030=m | 442 | CONFIG_RTC_DRV_TWL4030=m |
421 | CONFIG_RTC_DRV_PALMAS=m | 443 | CONFIG_RTC_DRV_PALMAS=m |
422 | CONFIG_RTC_DRV_OMAP=m | 444 | CONFIG_RTC_DRV_OMAP=m |
445 | CONFIG_RTC_DRV_CPCAP=m | ||
423 | CONFIG_DMADEVICES=y | 446 | CONFIG_DMADEVICES=y |
424 | CONFIG_DMA_OMAP=y | 447 | CONFIG_DMA_OMAP=y |
425 | CONFIG_TI_EDMA=y | 448 | CONFIG_TI_EDMA=y |
@@ -432,6 +455,7 @@ CONFIG_IIO=m | |||
432 | CONFIG_IIO_SW_DEVICE=m | 455 | CONFIG_IIO_SW_DEVICE=m |
433 | CONFIG_IIO_SW_TRIGGER=m | 456 | CONFIG_IIO_SW_TRIGGER=m |
434 | CONFIG_IIO_ST_ACCEL_3AXIS=m | 457 | CONFIG_IIO_ST_ACCEL_3AXIS=m |
458 | CONFIG_CPCAP_ADC=m | ||
435 | CONFIG_TI_AM335X_ADC=m | 459 | CONFIG_TI_AM335X_ADC=m |
436 | CONFIG_BMP280=m | 460 | CONFIG_BMP280=m |
437 | CONFIG_PWM=y | 461 | CONFIG_PWM=y |
diff --git a/arch/arm/configs/qcom_defconfig b/arch/arm/configs/qcom_defconfig index 4ffdd607205d..07666a7a9de5 100644 --- a/arch/arm/configs/qcom_defconfig +++ b/arch/arm/configs/qcom_defconfig | |||
@@ -190,11 +190,18 @@ CONFIG_MDM_LCC_9615=y | |||
190 | CONFIG_MSM_MMCC_8960=y | 190 | CONFIG_MSM_MMCC_8960=y |
191 | CONFIG_MSM_MMCC_8974=y | 191 | CONFIG_MSM_MMCC_8974=y |
192 | CONFIG_HWSPINLOCK_QCOM=y | 192 | CONFIG_HWSPINLOCK_QCOM=y |
193 | CONFIG_REMOTEPROC=y | ||
194 | CONFIG_QCOM_ADSP_PIL=y | ||
195 | CONFIG_QCOM_Q6V5_PIL=y | ||
196 | CONFIG_QCOM_WCNSS_PIL=y | ||
193 | CONFIG_QCOM_GSBI=y | 197 | CONFIG_QCOM_GSBI=y |
194 | CONFIG_QCOM_PM=y | 198 | CONFIG_QCOM_PM=y |
195 | CONFIG_QCOM_SMEM=y | 199 | CONFIG_QCOM_SMEM=y |
196 | CONFIG_QCOM_SMD=y | 200 | CONFIG_QCOM_SMD=y |
197 | CONFIG_QCOM_SMD_RPM=y | 201 | CONFIG_QCOM_SMD_RPM=y |
202 | CONFIG_QCOM_SMP2P=y | ||
203 | CONFIG_QCOM_SMSM=y | ||
204 | CONFIG_QCOM_WCNSS_CTRL=y | ||
198 | CONFIG_IIO=y | 205 | CONFIG_IIO=y |
199 | CONFIG_IIO_BUFFER_CB=y | 206 | CONFIG_IIO_BUFFER_CB=y |
200 | CONFIG_IIO_SW_TRIGGER=y | 207 | CONFIG_IIO_SW_TRIGGER=y |
diff --git a/arch/arm/configs/socfpga_defconfig b/arch/arm/configs/socfpga_defconfig index 030264c98eec..2620ce790db0 100644 --- a/arch/arm/configs/socfpga_defconfig +++ b/arch/arm/configs/socfpga_defconfig | |||
@@ -71,6 +71,7 @@ CONFIG_SCSI=y | |||
71 | CONFIG_BLK_DEV_SD=y | 71 | CONFIG_BLK_DEV_SD=y |
72 | # CONFIG_SCSI_LOWLEVEL is not set | 72 | # CONFIG_SCSI_LOWLEVEL is not set |
73 | CONFIG_NETDEVICES=y | 73 | CONFIG_NETDEVICES=y |
74 | CONFIG_ALTERA_TSE=m | ||
74 | CONFIG_E1000E=m | 75 | CONFIG_E1000E=m |
75 | CONFIG_IGB=m | 76 | CONFIG_IGB=m |
76 | CONFIG_IXGBE=m | 77 | CONFIG_IXGBE=m |
diff --git a/arch/arm/configs/stm32_defconfig b/arch/arm/configs/stm32_defconfig index 03437f8f9ad1..a0975386a96c 100644 --- a/arch/arm/configs/stm32_defconfig +++ b/arch/arm/configs/stm32_defconfig | |||
@@ -20,6 +20,7 @@ CONFIG_EMBEDDED=y | |||
20 | # CONFIG_MMU is not set | 20 | # CONFIG_MMU is not set |
21 | CONFIG_ARM_SINGLE_ARMV7M=y | 21 | CONFIG_ARM_SINGLE_ARMV7M=y |
22 | CONFIG_ARCH_STM32=y | 22 | CONFIG_ARCH_STM32=y |
23 | CONFIG_CPU_V7M_NUM_IRQ=240 | ||
23 | CONFIG_SET_MEM_PARAM=y | 24 | CONFIG_SET_MEM_PARAM=y |
24 | CONFIG_DRAM_BASE=0x90000000 | 25 | CONFIG_DRAM_BASE=0x90000000 |
25 | CONFIG_FLASH_MEM_BASE=0x08000000 | 26 | CONFIG_FLASH_MEM_BASE=0x08000000 |
@@ -47,6 +48,9 @@ CONFIG_SERIAL_NONSTANDARD=y | |||
47 | CONFIG_SERIAL_STM32=y | 48 | CONFIG_SERIAL_STM32=y |
48 | CONFIG_SERIAL_STM32_CONSOLE=y | 49 | CONFIG_SERIAL_STM32_CONSOLE=y |
49 | # CONFIG_HW_RANDOM is not set | 50 | # CONFIG_HW_RANDOM is not set |
51 | CONFIG_I2C=y | ||
52 | CONFIG_I2C_CHARDEV=y | ||
53 | CONFIG_I2C_STM32F4=y | ||
50 | # CONFIG_HWMON is not set | 54 | # CONFIG_HWMON is not set |
51 | CONFIG_REGULATOR=y | 55 | CONFIG_REGULATOR=y |
52 | CONFIG_REGULATOR_FIXED_VOLTAGE=y | 56 | CONFIG_REGULATOR_FIXED_VOLTAGE=y |
diff --git a/arch/arm/configs/sunxi_defconfig b/arch/arm/configs/sunxi_defconfig index da92c25eb7cc..5cd5dd70bc83 100644 --- a/arch/arm/configs/sunxi_defconfig +++ b/arch/arm/configs/sunxi_defconfig | |||
@@ -87,6 +87,7 @@ CONFIG_THERMAL_OF=y | |||
87 | CONFIG_CPU_THERMAL=y | 87 | CONFIG_CPU_THERMAL=y |
88 | CONFIG_WATCHDOG=y | 88 | CONFIG_WATCHDOG=y |
89 | CONFIG_SUNXI_WATCHDOG=y | 89 | CONFIG_SUNXI_WATCHDOG=y |
90 | CONFIG_MFD_AC100=y | ||
90 | CONFIG_MFD_AXP20X=y | 91 | CONFIG_MFD_AXP20X=y |
91 | CONFIG_MFD_AXP20X_I2C=y | 92 | CONFIG_MFD_AXP20X_I2C=y |
92 | CONFIG_MFD_AXP20X_RSB=y | 93 | CONFIG_MFD_AXP20X_RSB=y |
@@ -129,6 +130,7 @@ CONFIG_LEDS_TRIGGER_DEFAULT_ON=y | |||
129 | CONFIG_RTC_CLASS=y | 130 | CONFIG_RTC_CLASS=y |
130 | # CONFIG_RTC_INTF_SYSFS is not set | 131 | # CONFIG_RTC_INTF_SYSFS is not set |
131 | # CONFIG_RTC_INTF_PROC is not set | 132 | # CONFIG_RTC_INTF_PROC is not set |
133 | CONFIG_RTC_DRV_AC100=y | ||
132 | CONFIG_RTC_DRV_SUN6I=y | 134 | CONFIG_RTC_DRV_SUN6I=y |
133 | CONFIG_RTC_DRV_SUNXI=y | 135 | CONFIG_RTC_DRV_SUNXI=y |
134 | CONFIG_DMADEVICES=y | 136 | CONFIG_DMADEVICES=y |