diff options
author | Jose Abreu | 2017-02-22 12:19:34 -0600 |
---|---|---|
committer | Vineet Gupta | 2017-04-27 14:08:22 -0500 |
commit | c8581984ffd917736ab3630c0f07bb5b218411e3 (patch) | |
tree | 28171b2b7a5d7ae79146810116bc36598b3eb4c6 | |
parent | 3d5e80125a6e5649c6bdad8d5780e39ea422c67d (diff) | |
download | kernel-c8581984ffd917736ab3630c0f07bb5b218411e3.tar.gz kernel-c8581984ffd917736ab3630c0f07bb5b218411e3.tar.xz kernel-c8581984ffd917736ab3630c0f07bb5b218411e3.zip |
arc: axs10x: Add DT bindings for I2S audio playback
This patch adds the necessary DT bindings to get HDMI audio
output in ARC AXS10x SDP. The bindings for I2S controller were
added as well as the bindings for simple audio card.
Signed-off-by: Jose Abreu <joabreu@synopsys.com>
Cc: Carlos Palminha <palminha@synopsys.com>
Cc: Alexey Brodkin <abrodkin@synopsys.com>
Cc: Rob Herring <robh+dt@kernel.org>
Cc: Vineet Gupta <vgupta@synopsys.com>
Cc: devicetree@vger.kernel.org
Cc: linux-snps-arc@lists.infradead.org
Cc: linux-kernel@vger.kernel.org
Signed-off-by: Vineet Gupta <vgupta@synopsys.com>
-rw-r--r-- | arch/arc/boot/dts/axs10x_mb.dtsi | 22 |
1 files changed, 18 insertions, 4 deletions
diff --git a/arch/arc/boot/dts/axs10x_mb.dtsi b/arch/arc/boot/dts/axs10x_mb.dtsi index d6c1bbc98ac3..9d882b1a3e1c 100644 --- a/arch/arc/boot/dts/axs10x_mb.dtsi +++ b/arch/arc/boot/dts/axs10x_mb.dtsi | |||
@@ -149,12 +149,13 @@ | |||
149 | interrupts = <14>; | 149 | interrupts = <14>; |
150 | }; | 150 | }; |
151 | 151 | ||
152 | i2c@0x1e000 { | 152 | i2s: i2s@1e000 { |
153 | compatible = "snps,designware-i2c"; | 153 | compatible = "snps,designware-i2s"; |
154 | reg = <0x1e000 0x100>; | 154 | reg = <0x1e000 0x100>; |
155 | clock-frequency = <400000>; | 155 | clocks = <&i2sclk 0>; |
156 | clocks = <&i2cclk>; | 156 | clock-names = "i2sclk"; |
157 | interrupts = <15>; | 157 | interrupts = <15>; |
158 | #sound-dai-cells = <0>; | ||
158 | }; | 159 | }; |
159 | 160 | ||
160 | i2c@0x1f000 { | 161 | i2c@0x1f000 { |
@@ -174,6 +175,7 @@ | |||
174 | adi,input-colorspace = "rgb"; | 175 | adi,input-colorspace = "rgb"; |
175 | adi,input-clock = "1x"; | 176 | adi,input-clock = "1x"; |
176 | adi,clock-delay = <0x03>; | 177 | adi,clock-delay = <0x03>; |
178 | #sound-dai-cells = <0>; | ||
177 | 179 | ||
178 | ports { | 180 | ports { |
179 | #address-cells = <1>; | 181 | #address-cells = <1>; |
@@ -295,5 +297,17 @@ | |||
295 | }; | 297 | }; |
296 | }; | 298 | }; |
297 | }; | 299 | }; |
300 | |||
301 | sound_playback { | ||
302 | compatible = "simple-audio-card"; | ||
303 | simple-audio-card,name = "AXS10x HDMI Audio"; | ||
304 | simple-audio-card,format = "i2s"; | ||
305 | simple-audio-card,cpu { | ||
306 | sound-dai = <&i2s>; | ||
307 | }; | ||
308 | simple-audio-card,codec { | ||
309 | sound-dai = <&adv7511>; | ||
310 | }; | ||
311 | }; | ||
298 | }; | 312 | }; |
299 | }; | 313 | }; |