aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTang Yuantian2017-02-09 00:29:15 -0600
committerShawn Guo2017-03-08 08:05:42 -0600
commitc8cc48acb25cc951401b48f3ba778ea960a6ecfc (patch)
treec95d983c2f2bc2609e1ce0b75615c7cd8f343a27
parent85f1dfae159cc3a5f1edc5851fae16126a9d6cee (diff)
downloadkernel-c8cc48acb25cc951401b48f3ba778ea960a6ecfc.tar.gz
kernel-c8cc48acb25cc951401b48f3ba778ea960a6ecfc.tar.xz
kernel-c8cc48acb25cc951401b48f3ba778ea960a6ecfc.zip
arm64: dts: added ecc register address to sata node on ls1046a
For ls1046 sata, ecc should be disabled due to a erratum. Provide the ecc register address for driver to use. Signed-off-by: Tang Yuantian <yuantian.tang@nxp.com> Signed-off-by: Shawn Guo <shawnguo@kernel.org>
-rw-r--r--arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi4
1 files changed, 3 insertions, 1 deletions
diff --git a/arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi b/arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi
index 4a164b801882..f4b8b7edaf9d 100644
--- a/arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi
+++ b/arch/arm64/boot/dts/freescale/fsl-ls1046a.dtsi
@@ -587,7 +587,9 @@
587 587
588 sata: sata@3200000 { 588 sata: sata@3200000 {
589 compatible = "fsl,ls1046a-ahci"; 589 compatible = "fsl,ls1046a-ahci";
590 reg = <0x0 0x3200000 0x0 0x10000>; 590 reg = <0x0 0x3200000 0x0 0x10000>,
591 <0x0 0x20140520 0x0 0x4>;
592 reg-names = "ahci", "sata-ecc";
591 interrupts = <GIC_SPI 69 IRQ_TYPE_LEVEL_HIGH>; 593 interrupts = <GIC_SPI 69 IRQ_TYPE_LEVEL_HIGH>;
592 clocks = <&clockgen 4 1>; 594 clocks = <&clockgen 4 1>;
593 }; 595 };