diff options
author | Alexey Brodkin | 2017-05-05 15:20:29 -0500 |
---|---|---|
committer | Vineet Gupta | 2017-05-05 15:49:41 -0500 |
commit | cf4100d1cddcd243f80ac2af2e4c4273919ff225 (patch) | |
tree | 5aa6e4c81d684e722bf35bde0de0436f4fad9e1d | |
parent | 868a65307d3015064db2a6fb2d6e451293e3047f (diff) | |
download | kernel-cf4100d1cddcd243f80ac2af2e4c4273919ff225.tar.gz kernel-cf4100d1cddcd243f80ac2af2e4c4273919ff225.tar.xz kernel-cf4100d1cddcd243f80ac2af2e4c4273919ff225.zip |
Revert "ARCv2: Allow enabling PAE40 w/o HIGHMEM"
This reverts commit 7cab91b87dd8eeee5911ec34be8bb0288ebba18b.
Now when we have a real hardware platform with PAE40 enabled
(here I mean axs103 with firmware v1.2) and 1 Gb of DDR mapped to
0x1_a000_0000-0x1_ffff_ffff we're really targeting memory above 4Gb
when PAE40 is enabled. This in its turn requires HIGHMEM to be enabled
otherwise user won't see any difference with enabling PAE in
kernel configuration as only lowmem will be used anyways.
Signed-off-by: Alexey Brodkin <abrodkin@synopsys.com>
Signed-off-by: Vineet Gupta <vgupta@synopsys.com>
-rw-r--r-- | arch/arc/Kconfig | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/arch/arc/Kconfig b/arch/arc/Kconfig index 5d7fb3e7cb97..a5459698f0ee 100644 --- a/arch/arc/Kconfig +++ b/arch/arc/Kconfig | |||
@@ -444,6 +444,7 @@ config ARC_HAS_PAE40 | |||
444 | bool "Support for the 40-bit Physical Address Extension" | 444 | bool "Support for the 40-bit Physical Address Extension" |
445 | default n | 445 | default n |
446 | depends on ISA_ARCV2 | 446 | depends on ISA_ARCV2 |
447 | select HIGHMEM | ||
447 | help | 448 | help |
448 | Enable access to physical memory beyond 4G, only supported on | 449 | Enable access to physical memory beyond 4G, only supported on |
449 | ARC cores with 40 bit Physical Addressing support | 450 | ARC cores with 40 bit Physical Addressing support |