aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRob Herring2017-03-21 21:03:11 -0500
committerSudeep Holla2017-03-31 05:03:15 -0500
commitdc10ef2dfd66fc215857f4777b3a2a030d08193a (patch)
tree8b706ea9628f06dbd1ec4e059f35c964f7fd5fb5
parentc1ae3cfa0e89fa1a7ecc4c99031f5e9ae99d9201 (diff)
downloadkernel-dc10ef2dfd66fc215857f4777b3a2a030d08193a.tar.gz
kernel-dc10ef2dfd66fc215857f4777b3a2a030d08193a.tar.xz
kernel-dc10ef2dfd66fc215857f4777b3a2a030d08193a.zip
arm64: dts: juno: fix PCI bus dtc warnings
dtc recently added PCI bus checks. Fix these warnings. Signed-off-by: Rob Herring <robh@kernel.org> Cc: Lorenzo Pieralisi <lorenzo.pieralisi@arm.com> Acked-by: Liviu Dudau <liviu.dudau@arm.com> Signed-off-by: Sudeep Holla <sudeep.holla@arm.com>
-rw-r--r--arch/arm64/boot/dts/arm/juno-base.dtsi2
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm64/boot/dts/arm/juno-base.dtsi b/arch/arm64/boot/dts/arm/juno-base.dtsi
index df539e865b90..8ffaff2043d0 100644
--- a/arch/arm64/boot/dts/arm/juno-base.dtsi
+++ b/arch/arm64/boot/dts/arm/juno-base.dtsi
@@ -428,7 +428,7 @@
428 }; 428 };
429 }; 429 };
430 430
431 pcie_ctlr: pcie-controller@40000000 { 431 pcie_ctlr: pcie@40000000 {
432 compatible = "arm,juno-r1-pcie", "plda,xpressrich3-axi", "pci-host-ecam-generic"; 432 compatible = "arm,juno-r1-pcie", "plda,xpressrich3-axi", "pci-host-ecam-generic";
433 device_type = "pci"; 433 device_type = "pci";
434 reg = <0 0x40000000 0 0x10000000>; /* ECAM config space */ 434 reg = <0 0x40000000 0 0x10000000>; /* ECAM config space */