aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorShawn Guo2017-01-19 08:45:23 -0600
committerShawn Guo2017-03-24 03:25:19 -0500
commitf006aaf7b11230e38a35f09d706e751fa77eb799 (patch)
tree864279420bbcc2df6b45a42a013aece1980b8ff4
parent25bd9d5e2822a504481089933bbb8ba98c96199f (diff)
downloadkernel-f006aaf7b11230e38a35f09d706e751fa77eb799.tar.gz
kernel-f006aaf7b11230e38a35f09d706e751fa77eb799.tar.xz
kernel-f006aaf7b11230e38a35f09d706e751fa77eb799.zip
arm64: dts: zte: add tvenc device for zx296718
It adds VOU tvenc device in zx296718.dtsi, so that boards with TV connector can enable the support by changing 'status' in board DTS file. Signed-off-by: Shawn Guo <shawn.guo@linaro.org>
-rw-r--r--arch/arm64/boot/dts/zte/zx296718.dtsi7
1 files changed, 7 insertions, 0 deletions
diff --git a/arch/arm64/boot/dts/zte/zx296718.dtsi b/arch/arm64/boot/dts/zte/zx296718.dtsi
index fc1fdf10df76..316dc713268c 100644
--- a/arch/arm64/boot/dts/zte/zx296718.dtsi
+++ b/arch/arm64/boot/dts/zte/zx296718.dtsi
@@ -398,6 +398,13 @@
398 #sound-dai-cells = <0>; 398 #sound-dai-cells = <0>;
399 status = "disabled"; 399 status = "disabled";
400 }; 400 };
401
402 tvenc: tvenc@2000 {
403 compatible = "zte,zx296718-tvenc";
404 reg = <0x2000 0x1000>;
405 zte,tvenc-power-control = <&sysctrl 0x170 0x10>;
406 status = "disabled";
407 };
401 }; 408 };
402 409
403 topcrm: clock-controller@1461000 { 410 topcrm: clock-controller@1461000 {