diff options
author | Vineet Gupta | 2017-05-02 18:23:57 -0500 |
---|---|---|
committer | Vineet Gupta | 2017-05-02 18:40:29 -0500 |
commit | f734a31083324b8f4f24b2c5cba178c7459db309 (patch) | |
tree | 32812dba08e72cff8a76d14091c294cd6c701418 | |
parent | ee40bd1e0c3fb83d810f258952692ffdebc14726 (diff) | |
download | kernel-f734a31083324b8f4f24b2c5cba178c7459db309.tar.gz kernel-f734a31083324b8f4f24b2c5cba178c7459db309.tar.xz kernel-f734a31083324b8f4f24b2c5cba178c7459db309.zip |
ARCv2: mm: micro-optimize region flush generated code
DC_CTRL.RGN_OP is 3 bits wide, however only 1 bit is used in current
programming model (0: flush, 1: invalidate)
The current code targetting 3 bits leads to additional 8 byte AND
operation which can be elided given that only 1 bit is ever set by
software and/or looked at by hardware
before
------
| 80b63324 <__dma_cache_wback_inv_l1>:
| 80b63324: clri r3
| 80b63328: lr r2,[dc_ctrl]
| 80b6332c: and r2,r2,0xfffff1ff <--- 8 bytes insn
| 80b63334: or r2,r2,576
| 80b63338: sr r2,[dc_ctrl]
| ...
| ...
| 80b63360 <__dma_cache_inv_l1>:
| 80b63360: clri r3
| 80b63364: lr r2,[dc_ctrl]
| 80b63368: and r2,r2,0xfffff1ff <--- 8 bytes insn
| 80b63370: bset_s r2,r2,0x9
| 80b63372: sr r2,[dc_ctrl]
| ...
| ...
| 80b6338c <__dma_cache_wback_l1>:
| 80b6338c: clri r3
| 80b63390: lr r2,[dc_ctrl]
| 80b63394: and r2,r2,0xfffff1ff <--- 8 bytes insn
| 80b6339c: sr r2,[dc_ctrl]
after (AND elided totally in 2 cases, replaced with 2 byte BCLR in 3rd)
-----
| 80b63324 <__dma_cache_wback_inv_l1>:
| 80b63324: clri r3
| 80b63328: lr r2,[dc_ctrl]
| 80b6332c: or r2,r2,576
| 80b63330: sr r2,[dc_ctrl]
| ...
| ...
| 80b63358 <__dma_cache_inv_l1>:
| 80b63358: clri r3
| 80b6335c: lr r2,[dc_ctrl]
| 80b63360: bset_s r2,r2,0x9
| 80b63362: sr r2,[dc_ctrl]
| ...
| ...
| 80b6337c <__dma_cache_wback_l1>:
| 80b6337c: clri r3
| 80b63380: lr r2,[dc_ctrl]
| 80b63384: bclr_s r2,r2,0x9
| 80b63386: sr r2,[dc_ctrl]
Signed-off-by: Vineet Gupta <vgupta@synopsys.com>
-rw-r--r-- | arch/arc/include/asm/cache.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arc/include/asm/cache.h b/arch/arc/include/asm/cache.h index 16e457706129..19ebddffb279 100644 --- a/arch/arc/include/asm/cache.h +++ b/arch/arc/include/asm/cache.h | |||
@@ -88,7 +88,7 @@ extern unsigned long perip_base, perip_end; | |||
88 | #define DC_CTRL_INV_MODE_FLUSH 0x040 | 88 | #define DC_CTRL_INV_MODE_FLUSH 0x040 |
89 | #define DC_CTRL_FLUSH_STATUS 0x100 | 89 | #define DC_CTRL_FLUSH_STATUS 0x100 |
90 | #define DC_CTRL_RGN_OP_INV 0x200 | 90 | #define DC_CTRL_RGN_OP_INV 0x200 |
91 | #define DC_CTRL_RGN_OP_MSK 0xE00 | 91 | #define DC_CTRL_RGN_OP_MSK 0x200 |
92 | 92 | ||
93 | /*System-level cache (L2 cache) related Auxiliary registers */ | 93 | /*System-level cache (L2 cache) related Auxiliary registers */ |
94 | #define ARC_REG_SLC_CFG 0x901 | 94 | #define ARC_REG_SLC_CFG 0x901 |