diff options
author | Logan Gunthorpe | 2017-03-06 18:30:54 -0600 |
---|---|---|
committer | Bjorn Helgaas | 2017-03-06 18:33:34 -0600 |
commit | 080b47def5e5e28b2509c5bb92160d1df730f27b (patch) | |
tree | 72a20cad07f6cad6ddd437af46616fd53e0f78c5 /MAINTAINERS | |
parent | c1ae3cfa0e89fa1a7ecc4c99031f5e9ae99d9201 (diff) | |
download | kernel-080b47def5e5e28b2509c5bb92160d1df730f27b.tar.gz kernel-080b47def5e5e28b2509c5bb92160d1df730f27b.tar.xz kernel-080b47def5e5e28b2509c5bb92160d1df730f27b.zip |
MicroSemi Switchtec management interface driver
Microsemi's "Switchtec" line of PCI switch devices is already well
supported by the kernel with standard PCI switch drivers. However, the
Switchtec device advertises a special management endpoint with a separate
PCI function address and class code. This endpoint enables some additional
functionality which includes:
* Packet and Byte Counters
* Switch Firmware Upgrades
* Event and Error logs
* Querying port link status
* Custom user firmware commands
Add a switchtec kernel module which provides PCI driver that exposes a char
device. The char device provides userspace access to this interface
through read, write and (optionally) poll calls.
A userspace tool and library which utilizes this interface is available
at [1]. This tool takes inspiration (and borrows some code) from
nvme-cli [2]. The tool is largely complete at this time but additional
features may be added in the future.
[1] https://github.com/sbates130272/switchtec-user
[2] https://github.com/linux-nvme/nvme-cli
[Dan Carpenter <dan.carpenter@oracle.com>: don't invert error codes]
[Christophe JAILLET <christophe.jaillet@wanadoo.fr>: fix
switchtec_dev_open() error handling]
Tested-by: Krishna Dhulipala <krishnad@fb.com>
Signed-off-by: Logan Gunthorpe <logang@deltatee.com>
Signed-off-by: Stephen Bates <stephen.bates@microsemi.com>
Signed-off-by: Bjorn Helgaas <bhelgaas@google.com>
Reviewed-by: Wei Zhang <wzhang@fb.com>
Reviewed-by: Jens Axboe <axboe@fb.com>
Reviewed-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index c265a5fe4848..16bd75d30ac1 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -9655,6 +9655,14 @@ S: Maintained | |||
9655 | F: Documentation/devicetree/bindings/pci/aardvark-pci.txt | 9655 | F: Documentation/devicetree/bindings/pci/aardvark-pci.txt |
9656 | F: drivers/pci/host/pci-aardvark.c | 9656 | F: drivers/pci/host/pci-aardvark.c |
9657 | 9657 | ||
9658 | PCI DRIVER FOR MICROSEMI SWITCHTEC | ||
9659 | M: Kurt Schwemmer <kurt.schwemmer@microsemi.com> | ||
9660 | M: Stephen Bates <stephen.bates@microsemi.com> | ||
9661 | M: Logan Gunthorpe <logang@deltatee.com> | ||
9662 | L: linux-pci@vger.kernel.org | ||
9663 | S: Maintained | ||
9664 | F: drivers/pci/switch/switchtec* | ||
9665 | |||
9658 | PCI DRIVER FOR NVIDIA TEGRA | 9666 | PCI DRIVER FOR NVIDIA TEGRA |
9659 | M: Thierry Reding <thierry.reding@gmail.com> | 9667 | M: Thierry Reding <thierry.reding@gmail.com> |
9660 | L: linux-tegra@vger.kernel.org | 9668 | L: linux-tegra@vger.kernel.org |